ÖLFLEX® PLUG CEE EXT.CABLE 32A 5G4 10M
Pre-assembled mains cable; CEE; 400 V; 6h; ; H07RN-F; 5G4; 10 m; Coupling
Applications
- For connections to any three-phase A.C. consumers
- Machines and systems on building sites
- According to EN 50565-2: Dry or damp rooms as well as outdoors
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Pre-assembled mains cable
Weight
5 kg
Copper index
1920.000 kg/km
copper index (lb)
12901.872 lb/10,000 ft
Delivery Unit
1.000
Electrical Characteristics
Max. conductor resistance at 20°C
4.95 Ω/km
Standard grid frequency
50 Hz - 60 Hz
Harnessing rated voltage
400 V
Rated voltage of the plug
400 V
Plug rated ampacity
32 A
Coupling rated voltage
400 V
Rated current of the coupling
32 A
Product Design
Harmonised design
H07RN-F
Cable dimension
5G4
Conductor cross-section (mm2)
4 mm²
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
5
Total length of assembly
10 m
Shape of cable
Round
assembling type
Assembled
Core insulation base material
Rubber
Base material of outer sheath
Rubber
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Connector colour
red
Protective contact at the ends
At the connector endAt the coupling endCable contains protective conductor
Component with sealing
PlugCoupling
Plug design standard
EN 60309-2/ VDE 0623 & Standard Specification Sheet 2
Connector design
CEE
Plug number of earth contacts
1
Plug pin mating direction
Straight/central
Plug pin quantity
5
Position of protective contact
6h
Coupling type standard
CEE/ EN 60309-2/ VDE 0623
Coupling colour
red
Coupling design
CEE
Number of protective contacts of the coupling
1
Termination of second cable end
Coupling
Coupling jack mating direction
Straight/central
Jack quantity
5.0
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius, occasionally moved
5 x outer diameter
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Cable uv-resistance according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Cable oil resistance according to
IEC 60811-2-1
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 40
HAR-certified
Yes
Connector test standard
VDE 0623-2
Coupling test standard
VDE 0623-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- * Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® PLUG CEE Connection/ Extension Cable without phase shifter*
Article number | Cable dimension | Total length of assembly | Termination of second cable end | Plug rated ampacity | Cable nominal outer diameter | Copper index |
---|---|---|---|---|---|---|
71222231 | 5G1.5 | 2.5 m | 80 mm stripped plus end sleeves | 16 A | 180.000 kg/km | |
71222232 | 5G2.5 | 2.5 m | 80 mm stripped plus end sleeves | 16 A | 300.000 kg/km | |
71222234 | 5G4 | 2.5 m | 80 mm stripped plus end sleeves | 32 A | 480.000 kg/km | |
71222239 | 5G1.5 | 5 m | 80 mm stripped plus end sleeves | 16 A | 360.000 kg/km | |
71222240 | 5G2.5 | 5 m | 80 mm stripped plus end sleeves | 16 A | 600.000 kg/km | |
71222241 | 5G2.5 | 5 m | 80 mm stripped plus end sleeves | 32 A | 600.000 kg/km | |
71222242 | 5G4 | 5 m | 80 mm stripped plus end sleeves | 32 A | 960.000 kg/km | |
71222243 | 5G6 | 5 m | 80 mm stripped plus end sleeves | 32 A | 1440.000 kg/km | |
71222292 | 5G1.5 | 10 m | Coupling | 16 A | 720.000 kg/km | |
71222295 | 5G2.5 | 10 m | Coupling | 16 A | 1200.000 kg/km | |
71222296 | 5G2.5 | 25 m | Coupling | 16 A | 3000.000 kg/km | |
71222298 | 5G2.5 | 10 m | Coupling | 32 A | 1200.000 kg/km | |
71222299 | 5G2.5 | 25 m | Coupling | 32 A | 3000.000 kg/km | |
71222301 | 5G4 | 10 m | Coupling | 32 A | 1920.000 kg/km | |
71222302 | 5G4 | 25 m | Coupling | 32 A | 4800.000 kg/km | |
71222304 | 5G6 | 10 m | Coupling | 32 A | 2880.000 kg/km | |
71222305 | 5G6 | 25 m | Coupling | 32 A | 7200.000 kg/km |