ÖLFLEX® PLUG CEE 5G2,5 32A 25m
Pre-assembled mains cable; CEE; 400 V; 6h; ; H07RN-F; 5G2.5; 25 m; Coupling

Login to see price
BACK ORDER
Article No.
71222299
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® PLUG CEE 5G2,5 32A 25m Pre-assembled mains cable -  Primary Image
ÖLFLEX® PLUG CEE 5G2,5 32A 25m Pre-assembled mains cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked
Harmonisation marking
Harmonisation marking

Applications

  • For connections to any three-phase A.C. consumers
  • Machines and systems on building sites
  • According to EN 50565-2: Dry or damp rooms as well as outdoors
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Pre-assembled mains cable

Weight

9.625 kg

Copper index

3000.000 kg/km

copper index (lb)

20159.175 lb/10,000 ft

Delivery Unit

1.000

Electrical Characteristics

Max. conductor resistance at 20°C

7.98 Ω/km

Standard grid frequency

50 Hz - 60 Hz

Harnessing rated voltage

400 V

Rated voltage of the plug

400 V

Plug rated ampacity

32 A

Coupling rated voltage

400 V

Rated current of the coupling

32 A

Product Design

Harmonised design

H07RN-F

Cable dimension

5G2.5

Conductor cross-section (mm2)

2.5 mm²

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

5

Total length of assembly

25 m

Shape of cable

Round

assembling type

Assembled

Core insulation base material

Rubber

Base material of outer sheath

Rubber

Cable insulation colour

black

Core identification

Colours

Core colour code

VDE 0293-308

Connector colour

red

Protective contact at the ends

At the connector end
At the coupling end
Cable contains protective conductor

Component with sealing

Plug
Coupling

Plug design standard

EN 60309-2/ VDE 0623 & Standard Specification Sheet 2

Connector design

CEE

Plug number of earth contacts

1

Plug pin mating direction

Straight/central

Plug pin quantity

5

Position of protective contact

6h

Coupling type standard

CEE/ EN 60309-2/ VDE 0623

Coupling colour

red

Coupling design

CEE

Number of protective contacts of the coupling

1

Termination of second cable end

Coupling

Coupling jack mating direction

Straight/central

Jack quantity

5.0

Product Characteristics

Application area

Fixed Installation
Flexible

IP protection rating

IP 44

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius, occasionally moved

5 x outer diameter

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

Cable uv-resistance according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Cable oil resistance according to

IEC 60811-2-1

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

HAR-certified

Yes

Connector test standard

VDE 0623-2

Coupling test standard

VDE 0623-2

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® PLUG CEE Connection/ Extension Cable without phase shifter*

Article number Cable dimension Total length of assembly Termination of second cable end Plug rated ampacity Cable nominal outer diameter Copper index
71222231 5G1.5 2.5 m 80 mm stripped plus end sleeves 16 A 180.000 kg/km
71222232 5G2.5 2.5 m 80 mm stripped plus end sleeves 16 A 300.000 kg/km
71222234 5G4 2.5 m 80 mm stripped plus end sleeves 32 A 480.000 kg/km
71222239 5G1.5 5 m 80 mm stripped plus end sleeves 16 A 360.000 kg/km
71222240 5G2.5 5 m 80 mm stripped plus end sleeves 16 A 600.000 kg/km
71222241 5G2.5 5 m 80 mm stripped plus end sleeves 32 A 600.000 kg/km
71222242 5G4 5 m 80 mm stripped plus end sleeves 32 A 960.000 kg/km
71222243 5G6 5 m 80 mm stripped plus end sleeves 32 A 1440.000 kg/km
71222292 5G1.5 10 m Coupling 16 A 720.000 kg/km
71222295 5G2.5 10 m Coupling 16 A 1200.000 kg/km
71222296 5G2.5 25 m Coupling 16 A 3000.000 kg/km
71222298 5G2.5 10 m Coupling 32 A 1200.000 kg/km
71222299 5G2.5 25 m Coupling 32 A 3000.000 kg/km
71222301 5G4 10 m Coupling 32 A 1920.000 kg/km
71222302 5G4 25 m Coupling 32 A 4800.000 kg/km
71222304 5G6 10 m Coupling 32 A 2880.000 kg/km
71222305 5G6 25 m Coupling 32 A 7200.000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?