SILVYN® EL 16.0X21.0 SGY 10M
Protective cable conduit with plastic spiral; Inner diameter: 16mm; Outer diameter: 21mm; Nominal size: 20; Polyvinylchloride;
Benefits
- Easy assembly of cables and wires due to smooth inner
- Bendable
- Crush-resistant
- A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Applications
- Mechanical engineering
- Vehicle construction
- Vending machine construction
- Exporters
Technical Attributes
General Information
Brand
SILVYN®
Product type
Protective cable conduit with plastic spiral
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Inner diameter
16
Outer diameter
21 mm
Total length
10 m
Clear width
16 mm
Nominal size
20
Lockable (two-part)
No
EMC screening
No
Conduit material
Polyvinylchloride
Material conduit shortname
PVC
Coil material
Hard PVC
Smooth outer conduit surface
No
Smooth inner conduit surface
Yes
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Bending radius, static
35 mm
Temperature min.
-20 °C
Temperature max.
70 °C
Flame-retardant
No
UV-resistant
No
Acid-resistant
No
Halogenfree
No
Oil-resistant
No
Impact-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® EL
Article number | Inner diameter | Outer diameter | Nominal size | Colour | Delivery Unit | |
---|---|---|---|---|---|---|
61737268 | 10 | 14.5 mm | 12 | silver grey | 10 | |
61737269 | 12 | 16.5 mm | 16 | silver grey | 10 | |
61737270 | 16 | 21 mm | 20 | silver grey | 10 | |
61737271 | 22 | 27.5 mm | 25 | silver grey | 10 | |
61737272 | 25 | 30.5 mm | 30 | silver grey | 10 | |
61747360 | 10 | 14.5 mm | 12 | silver grey | 30 | |
61747370 | 12 | 16.5 mm | 16 | silver grey | 30 | |
61747380 | 16 | 21 mm | 20 | silver grey | 30 | |
61747390 | 22 | 27.5 mm | 25 | silver grey | 30 | |
61747400 | 25 | 30.5 mm | 30 | silver grey | 30 | |
61747410 | 28 | 33.5 mm | 32 | silver grey | 30 | |
61747420 | 35 | 41 mm | 40 | silver grey | 30 | |
61747430 | 40 | 46.4 mm | 50 | silver grey | 30 | |
61747440 | 50 | 57 mm | 63 | silver grey | 30 |