UNITRONIC® RE-2Y(ST)YV 10X2X0,5 BK
Computer cable; 10X2X0.5; black; PVC; Shielded; Flexible
Unit | Per Unit | Per MOQ |
---|---|---|
5000 | ₹873.34 | ₹4,366,700.00 |
10000 | ₹764.17 | ₹7,641,700.00 |
15000 | ₹600.42 | ₹9,006,300.00 |
Benefits
- Very robust due to reinforced outer sheath with a wall thickness of at least 1.8 mm.
- The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- For use in control, regulating and measurement circuits.
- Can be used in dry and damp environments.
- Black versions are suitable for outdoor use.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Computer cable
Weight
220 kg/km
Copper index
110.000 kg/km
Copper index (lb)
739.170 lb/10,000 ft
Electrical Characteristics
test voltage conductor/conductor
2 kV
Test voltage core/screening
1 kV
Product Design
RE process computer cables
RE-2Y(ST)Yv
Cable dimension
10X2X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
7-wire
Including protective conductor
No
Number of pairs
10
Stranding type
Twisted-pair
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foil
Nominal outer diameter
14.5 mm
Shape of cable
Round
Core insulation base material
Polyethylene
Core insulation base material, shortname
PE
Additional communication core
Yes
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
With reinforced cable insulation
Yes
Cable insulation colour
black
Core identification
Colours and Numbers
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
7.5 x outer diameter
Minimum bending radius in mm, fixed installation
108.8 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
217.5 mm
Temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-5 °C to 50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
ozone resistant
Yes
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® RE-2Y(ST)Yv
Article number | Number of pairs | Conductor cross-section (mm2) | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|---|
0032400 | 1 | 0.5 mm² | blue | 15.000 kg/km | 74 kg/km | |
0032401 | 2 | 0.5 mm² | blue | 30.000 kg/km | 117 kg/km | |
0032411 | 1 | 0.5 mm² | black | 15.000 kg/km | 74 kg/km | |
0032412 | 2 | 0.5 mm² | black | 30.000 kg/km | 117 kg/km | |
0032413 | 4 | 0.5 mm² | black | 50.000 kg/km | 140 kg/km | |
0032415 | 10 | 0.5 mm² | black | 110.000 kg/km | 220 kg/km | |
0032418 | 20 | 0.5 mm² | black | 210.000 kg/km | 385 kg/km | |
0032420 | 36 | 0.5 mm² | black | 370.000 kg/km | 656 kg/km | |
0032421 | 48 | 0.5 mm² | black | 490.000 kg/km | 854 kg/km | |
0032422 | 1 | 1.3 mm² | blue | 31.000 kg/km | 102 kg/km | |
0032423 | 2 | 1.3 mm² | blue | 62.000 kg/km | 161 kg/km | |
0032424 | 4 | 1.3 mm² | blue | 114.000 kg/km | 230 kg/km | |
0032428 | 24 | 1.3 mm² | blue | 684.000 kg/km | 952 kg/km | |
0032430 | 1 | 1.3 mm² | black | 31.000 kg/km | 102 kg/km | |
0032431 | 2 | 1.3 mm² | black | 62.000 kg/km | 161 kg/km | |
0032432 | 4 | 1.3 mm² | black | 114.000 kg/km | 230 kg/km | |
0032433 | 8 | 1.3 mm² | black | 218.000 kg/km | 377 kg/km | |
0032434 | 12 | 1.3 mm² | black | 322.000 kg/km | 515 kg/km | |
0032436 | 24 | 1.3 mm² | black | 684.000 kg/km | 995 kg/km | |
1032401 | 2 | 0.5 mm² | blue | 30.000 kg/km | 1 kg/km | |
1032412 | 2 | 0.5 mm² | black | 30.000 kg/km | 1 kg/km | |
1032423 | 2 | 1.3 mm² | blue | 62.000 kg/km | 1 kg/km | |
1032431 | 2 | 1.3 mm² | black | 62.000 kg/km | 1 kg/km |