N2XS2Y 1X50 RM/16 6/10kV
Medium-voltage cable; 1x50 RM; U0/U: 6/10 kV; Bare Copper; PE; Shielded; VDE certified; Fixed Installation

Login to see price
BACK ORDER
Article No.
38001000
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
N2XS2Y 1X50 RM/16 6/10kV Medium-voltage cable -  Primary Image
N2XS2Y 1X50 RM/16 6/10kV Medium-voltage cable -  Primary Image N2XS2Y 1X50 RM/16 6/10kV Medium-voltage cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
icon sturgeon signal
icon sturgeon signal
VDE certified
VDE certified

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Robust during installation and operation thanks to robust PE outer sheath.
  • Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
  • Available in conductor cross-sections up to 630 mm2.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Applications

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks, but not flame-retardant according to IEC 60332-1.
  • Suitable for high mechanical stress due to the PE outer sheath.
  • Suitable for outdoor use.
  • Use at temperatures up to -40°C possible.
Show less
Show all

Technical Attributes

General Information

Product type

Medium-voltage cable

Weight

900 kg/km

Copper index

662.000 kg/km

copper index (lb)

4448.458 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 6/10 kV AC rms according to IEC

Test voltage

15 kV

Current rating according to

VDE 0276-620

Max. conductor resistance at 20°C

0.387 Ω/km

Product Design

N-German standard cables

N2XS2Y

Conductor count/size

1x50 RM/16

Conductor cross-section (mm2)

50 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 2: multi-wire

Conductor shape

Round

Conductor short form

1x50 RM

Number of cores

1

Shielded

Yes

Type of overall screen

Copper wires with cross-conductor copper spiral

Min. outer diameter

24 mm

Max. outer diameter

29 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyethylene

Base material of outer sheath, shortname

PE

Cable insulation colour

black

Product Characteristics

Application area

Fixed Installation

Suitable for underground installation

direct
in cable trench
in protective cable conduit

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

435.0 mm

temperature, fixed installation

-40 °C to 90 °C

Installation temperature min.

-20 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

Longitudinally watertight

No

Laterally watertight

No

Certifications and Standards

CE marked

No

VDE certified

Yes

Product standard VDE

VDE 0276-620

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from N2XS2Y

Article number Conductor short form Nominal voltage Min. outer diameter Copper index Weight
1550067 1x240 RM U0/U: 6/10 kV AC rms according to IEC 33 mm 2587.000 kg/km 2885 kg/km
1552041 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 854.000 kg/km 1289 kg/km
1552047 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 1723.000 kg/km 2153 kg/km
1552068 1x35 RM U0/U: 12/20 kV AC rms according to IEC 27 mm 518.000 kg/km 914 kg/km
1552069 1x50 RM U0/U: 12/20 kV AC rms according to IEC 28 mm 662.000 kg/km 1049 kg/km
1552070 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 854.000 kg/km 1123 kg/km
3028167 1x185 RM U0/U: 18/30 kV AC rms according to IEC 40 mm 2059.000 kg/km 2802 kg/km
3036224 1x50 RM U0/U: 18/30 kV AC rms according to IEC 32 mm 662.000 kg/km 1260 kg/km
38001000 1x50 RM U0/U: 6/10 kV AC rms according to IEC 24 mm 662.000 kg/km 900 kg/km
38107029 1x150 RM U0/U: 6/10 kV AC rms according to IEC 29 mm 1723.000 kg/km 1966 kg/km
38107786 1x35 RM U0/U: 6/10 kV AC rms according to IEC 23 mm 518.000 kg/km 770 kg/km
38107787 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 1238.000 kg/km 1450 kg/km
38107788 1x95 RM U0/U: 6/10 kV AC rms according to IEC 26 mm 1094.000 kg/km 1384 kg/km
38107789 1x120 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 1334.000 kg/km 1623 kg/km
38107790 1x185 RM U0/U: 6/10 kV AC rms according to IEC 31 mm 2059.000 kg/km 2335 kg/km
38107791 1x300 RM U0/U: 6/10 kV AC rms according to IEC 36 mm 3163.000 kg/km 3480 kg/km
38107792 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 4234.000 kg/km 4381 kg/km
38107793 1x500 RM U0/U: 6/10 kV AC rms according to IEC 41 mm 5194.000 kg/km 5382 kg/km
38107794 1x120 RM U0/U: 12/20 kV AC rms according to IEC 32 mm 1334.000 kg/km 1802 kg/km
38107795 1x185 RM U0/U: 12/20 kV AC rms according to IEC 35 mm 2059.000 kg/km 2533 kg/km
38107796 1x240 RM U0/U: 12/20 kV AC rms according to IEC 38 mm 2587.000 kg/km 3096 kg/km
38107797 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 3163.000 kg/km 3705 kg/km
38107798 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 3274.000 kg/km 3800 kg/km
38107799 1x400 RM U0/U: 12/20 kV AC rms according to IEC 43 mm 4234.000 kg/km 4519 kg/km
38107800 1x500 RM U0/U: 12/20 kV AC rms according to IEC 46 mm 5194.000 kg/km 5647 kg/km
38107801 1x630 RM U0/U: 12/20 kV AC rms according to IEC 48 mm 6442.000 kg/km 7049 kg/km
38107802 1x70 RM U0/U: 18/30 kV AC rms according to IEC 34 mm 854.000 kg/km 1656 kg/km
38107803 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 1094.000 kg/km 1789 kg/km
38107804 1x120 RM U0/U: 18/30 kV AC rms according to IEC 37 mm 1334.000 kg/km 2048 kg/km
38107805 1x150 RM U0/U: 18/30 kV AC rms according to IEC 38 mm 1723.000 kg/km 2409 kg/km
38107806 1x240 RM U0/U: 18/30 kV AC rms according to IEC 42 mm 2587.000 kg/km 3382 kg/km
38107807 1x300 RM U0/U: 18/30 kV AC rms according to IEC 45 mm 3163.000 kg/km 4009 kg/km
38107808 1x400 RM U0/U: 18/30 kV AC rms according to IEC 48 mm 4234.000 kg/km 4934 kg/km
38107809 1x500 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 5194.000 kg/km 6009 kg/km
38107810 1x630 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 6442.000 kg/km 7423 kg/km
3828017 1x95 RM U0/U: 12/20 kV AC rms according to IEC 31 mm 1094.000 kg/km 1554 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?