MOUNTING PANEL TB 240X300X4.0
Perforated plate; Overall width: 300.0mm; Total length: 240.0mm; Overall height: 4.0mm; Acrylonitrile butadiene styrene plastic; grey
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
53110143
cold resistance
Technical Attributes
General Information
Product type
Perforated plate
Delivery Unit
1.000
Product Design
Total length
240.0 mm
Overall width
300.0 mm
Overall height
4.0 mm
Material
Acrylonitrile butadiene styrene plastic
Colour
grey
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.