MOUNTING PANEL TB 155X335X4.0
Perforated plate; Overall width: 335.0mm; Total length: 155.0mm; Overall height: 4.0mm; Acrylonitrile butadiene styrene plastic; grey
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
53110144
cold resistance
Technical Attributes
General Information
Product type
Perforated plate
Delivery Unit
1.000
Product Design
Total length
155.0 mm
Overall width
335.0 mm
Overall height
4.0 mm
Material
Acrylonitrile butadiene styrene plastic
Colour
grey
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.