ÖLFLEX® 100 I HFFR Z 3 G 0.5 BK
Power and control cable; 3G0.5; 1,1 kV; HFFR; Core identification: Colours; Flexible
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
500 | ₹34.85 | ₹17,425.00 |
10 | ₹42.90 | ₹429.00 |
100 | ₹37.53 | ₹3,753.00 |
Benefits
- ISI-certified cable (IS 7098 (Part-I) 1988) for Indian market.
- Easy handling and installation due to very flexible cable type
Applications
- Plant engineering Industrial machinery Heating and air-conditioning systems
- Public buildings like airports or railway stations
- Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
- For use in dry rooms
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Copper index
14.400 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Current rating according to
IS 3961
Product Design
Cable dimension
3G0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
No
Nominal outer diameter
7.3 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
HFFR
Base material outer sheath
Halogen-free compound
Base material outer sheath, shortname
HFFR
Cable insulation colour
black
Colour outer sheath RAL code
RAL 7001
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® 100 I HFFR Z
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
8 x outer diameter
Minimum bending radius in mm, fixed installation
58.4 mm
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IS 17048
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Product standard IS
IS 17048
VDE certified
No
DNV-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I HFFR Z
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight | CPR fire class |
---|---|---|---|---|---|---|---|
3891100205 | 2 | No | 0.5 mm² | 6.9 mm | 9.600 kg/km | ||
3891100209 | 2 | No | 0.5 mm² | 6.9 mm | 9.600 kg/km | ||
3891100305 | 3 | No | 0.5 mm² | 6.9 mm | 14.400 kg/km | ||
3891100309 | 3 | No | 0.5 mm² | 7.3 mm | 14.400 kg/km | ||
3891100315 | 3 | Yes | 0.5 mm² | 7.3 mm | 14.400 kg/km | ||
3891100319 | 3 | Yes | 0.5 mm² | 7.3 mm | 14.400 kg/km | ||
3891100405 | 4 | No | 0.5 mm² | 7.3 mm | 19.200 kg/km | ||
3891100409 | 4 | No | 0.5 mm² | 8.0 mm | 19.200 kg/km | ||
3891100415 | 4 | Yes | 0.5 mm² | 8.0 mm | 19.200 kg/km | ||
3891100419 | 4 | Yes | 0.5 mm² | 8.0 mm | 19.200 kg/km | ||
3891101205 | 2 | No | 0.75 mm² | 7.3 mm | 14.440 kg/km | ||
3891101209 | 2 | No | 0.75 mm² | 7.3 mm | 14.440 kg/km | ||
3891101305 | 3 | No | 0.75 mm² | 7.7 mm | 21.660 kg/km | ||
3891101309 | 3 | No | 0.75 mm² | 7.7 mm | 21.660 kg/km | ||
3891101315 | 3 | Yes | 0.75 mm² | 7.7 mm | 21.660 kg/km | ||
3891101319 | 3 | Yes | 0.75 mm² | 7.7 mm | 21.660 kg/km | ||
3891101405 | 4 | No | 0.75 mm² | 8.4 mm | 28.880 kg/km | ||
3891101409 | 4 | No | 0.75 mm² | 8.4 mm | 28.880 kg/km | ||
3891101415 | 4 | Yes | 0.75 mm² | 8.4 mm | 28.880 kg/km | ||
3891101419 | 4 | Yes | 0.75 mm² | 8.4 mm | 28.880 kg/km | ||
3891102205 | 2 | No | 1 mm² | 7.6 mm | 19.340 kg/km | ||
3891102209 | 2 | No | 1 mm² | 7.6 mm | 19.340 kg/km | ||
3891102305 | 3 | No | 1 mm² | 8.1 mm | 29.010 kg/km | ||
3891102309 | 3 | No | 1 mm² | 8.1 mm | 29.010 kg/km | ||
3891102315 | 3 | Yes | 1 mm² | 8.1 mm | 29.010 kg/km | ||
3891102319 | 3 | Yes | 1 mm² | 8.1 mm | 29.010 kg/km | ||
3891102405 | 4 | No | 1 mm² | 8.8 mm | 38.680 kg/km | ||
3891102409 | 4 | No | 1 mm² | 8.8 mm | 38.680 kg/km | ||
3891102415 | 4 | Yes | 1 mm² | 8.8 mm | 38.680 kg/km | ||
3891102419 | 4 | Yes | 1 mm² | 8.8 mm | 38.680 kg/km | ||
3891103205 | 2 | No | 1.5 mm² | 8.9 mm | 28.880 kg/km | ||
3891103209 | 2 | No | 1.5 mm² | 8.9 mm | 28.880 kg/km | ||
3891103305 | 3 | No | 1.5 mm² | 9.4 mm | 43.320 kg/km | ||
3891103309 | 3 | No | 1.5 mm² | 9.4 mm | 43.320 kg/km | ||
3891103315 | 3 | Yes | 1.5 mm² | 9.4 mm | 43.320 kg/km | ||
3891103319 | 3 | Yes | 1.5 mm² | 9.4 mm | 43.320 kg/km | ||
3891103405 | 4 | No | 1.5 mm² | 10.4 mm | 57.760 kg/km | ||
3891103409 | 4 | No | 1.5 mm² | 10.4 mm | 57.760 kg/km | ||
3891103415 | 4 | Yes | 1.5 mm² | 10.4 mm | 57.760 kg/km | ||
3891103419 | 4 | Yes | 1.5 mm² | 10.4 mm | 57.760 kg/km | ||
3891104205 | 2 | No | 2.5 mm² | 10.3 mm | 48.000 kg/km | ||
3891104209 | 2 | No | 2.5 mm² | 10.3 mm | 48.000 kg/km | ||
3891104305 | 3 | No | 2.5 mm² | 10.9 mm | 72.000 kg/km | ||
3891104309 | 3 | No | 2.5 mm² | 10.9 mm | 72.000 kg/km | ||
3891104315 | 3 | Yes | 2.5 mm² | 10.9 mm | 72.000 kg/km | ||
3891104319 | 3 | Yes | 2.5 mm² | 10.9 mm | 72.000 kg/km | ||
3891104405 | 4 | No | 2.5 mm² | 12.0 mm | 96.000 kg/km | ||
3891104409 | 4 | No | 2.5 mm² | 12.0 mm | 96.000 kg/km | ||
3891104415 | 4 | Yes | 2.5 mm² | 12.0 mm | 96.000 kg/km | ||
3891104419 | 4 | Yes | 2.5 mm² | 12.0 mm | 96.000 kg/km | ||
3891105205 | 2 | No | 4 mm² | 11.6 mm | 77.000 kg/km | ||
3891105209 | 2 | No | 4 mm² | 11.6 mm | 77.000 kg/km | ||
3891105305 | 3 | No | 4 mm² | 12.5 mm | 115.500 kg/km | ||
3891105309 | 3 | No | 4 mm² | 12.5 mm | 115.500 kg/km | ||
3891105315 | 3 | Yes | 4 mm² | 12.5 mm | 115.500 kg/km | ||
3891105319 | 3 | Yes | 4 mm² | 12.5 mm | 115.500 kg/km | ||
3891105405 | 4 | No | 4 mm² | 14.1 mm | 154.000 kg/km | ||
3891105409 | 4 | No | 4 mm² | 14.1 mm | 154.000 kg/km | ||
3891105415 | 4 | Yes | 4 mm² | 14.1 mm | 154.000 kg/km | ||
3891105419 | 4 | Yes | 4 mm² | 14.1 mm | 154.000 kg/km | ||
3891106205 | 2 | No | 6 mm² | 13.7 mm | 115.000 kg/km | ||
3891106209 | 2 | No | 6 mm² | 13.7 mm | 115.000 kg/km | ||
3891106305 | 3 | No | 6 mm² | 14.8 mm | 172.500 kg/km | ||
3891106309 | 3 | No | 6 mm² | 14.8 mm | 172.500 kg/km | ||
3891106315 | 3 | Yes | 6 mm² | 14.8 mm | 172.500 kg/km | ||
3891106319 | 3 | Yes | 6 mm² | 14.8 mm | 172.500 kg/km | ||
3891106405 | 4 | No | 6 mm² | 16.7 mm | 230.000 kg/km | ||
3891106409 | 4 | No | 6 mm² | 16.7 mm | 230.000 kg/km | ||
3891106415 | 4 | Yes | 6 mm² | 16.7 mm | 230.000 kg/km | ||
3891106419 | 4 | Yes | 6 mm² | 16.7 mm | 230.000 kg/km | ||
3891161205 | 2 | No | 10 mm² | 16.7 mm | 192.000 kg/km | ||
3891161209 | 2 | No | 10 mm² | 16.7 mm | 192.000 kg/km | ||
3891161305 | 3 | No | 10 mm² | 18.1 mm | 288.000 kg/km | ||
3891161309 | 3 | No | 10 mm² | 18.1 mm | 288.000 kg/km | ||
3891161315 | 3 | Yes | 10 mm² | 18.1 mm | 288.000 kg/km | ||
3891161319 | 3 | Yes | 10 mm² | 18.1 mm | 288.000 kg/km | ||
3891161405 | 4 | No | 10 mm² | 16.7 mm | 384.000 kg/km | ||
3891161409 | 4 | No | 10 mm² | 20.3 mm | 384.000 kg/km | ||
3891161415 | 4 | No | 10 mm² | 20.3 mm | 384.000 kg/km | ||
3891161419 | 4 | Yes | 10 mm² | 20.3 mm | 384.000 kg/km |