Teltonika TSW010 5port UMS (100mbps)
Unmanaged switch; Interfaces:

Login to see price
BACK ORDER
Article No.
8222220017
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Teltonika TSW010 5port UMS (100mbps) Unmanaged switch -  Primary Image
Teltonika TSW010 5port UMS (100mbps) Unmanaged switch -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Unmanaged switch

Weight

0.147 kg

Assembly type

on top-hat rail

valid Fieldbus or Ethernet System

Ethernet

Electrical Characteristics

Nominal operating voltage

24 V

Operating voltage min

9,6 V DC

Operating voltage (max.)

30 V DC

Power consumption (max.)

0.9 W

Product Design

Number of plug contacts

5

Direct mounting possible

Yes

Status indication

Yes

Number of LEDs

11

Total length

80.5 mm

Overall width

113.1 mm

Overall height

27.4 mm

Connector type

Plug/Socket

Contact termination method

Push-in

Type of connection

Plug to machine

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Colour housing

black

Interfaces

Copper

Switch version

Unmanaged

Product Characteristics

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

75 °C

Flame-retardant

No

switch characteristic

Gigabit

Data rate

1000

Packet Buffer size

128 kbit

MAC table size

2 k

MTBF

74

Switching protocols

Jumbo frames

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Teltonika Unmanaged Switches

Article number Number of ports Industrial protocols
8222220017
8222220018
8222220019
8222220020
8222220021
8222220022
8222220027
8222220030 5 Ethernet
8222220031 5 Ethernet
8222220032 5 Ethernet
8222220033 5 Ethernet
8222220034 5 Ethernet
8222220035 5 Ethernet
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?