Compatc din rail kit
Assembly tool; Interfaces:
BACK ORDER
Article No.
8222220027
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
cold resistance
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Assembly tool
Weight
0.007 kg
valid Fieldbus or Ethernet System
Ethernet
Product Design
Direct mounting possible
No
Status indication
No
Colour housing
black
Product Characteristics
Suitable for EX-applications
No
Operating temperature min.
-40 °C
Operating temperature max.
75 °C
Flame-retardant
No
Packet Buffer size
128 kbit
MAC table size
2 k
Switching protocols
Jumbo frames
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Teltonika Unmanaged Switches
Article number | Number of ports | Industrial protocols |
---|---|---|
8222220017 | ||
8222220018 | ||
8222220019 | ||
8222220020 | ||
8222220021 | ||
8222220022 | ||
8222220027 | ||
8222220030 | 5 | Ethernet |
8222220031 | 5 | Ethernet |
8222220032 | 5 | Ethernet |
8222220033 | 5 | Ethernet |
8222220034 | 5 | Ethernet |
8222220035 | 5 | Ethernet |
Show less
Show all