IE-PNB-5-M12D-S-0,5-Y-2-22-7-M12D-S
Pre-assembled Ethernet cable; Flexible, Fixed Installation; PROFINET, ETHERNET/IP; PROFINET® application: Type B; Cat.5; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 0.5 m

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
2172192
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
IE-PNB-5-M12D-S-0,5-Y-2-22-7-M12D-S Pre-assembled Ethernet cable -  Primary Image
IE-PNB-5-M12D-S-0,5-Y-2-22-7-M12D-S Pre-assembled Ethernet cable -  Primary Image
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
PROFINET
PROFINET
UR recognised, UL recognised
UR recognised, UL recognised

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology. 
  • Cat. 5 performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Also available with pre-assembled flange coupling for easy guidance through control cabinet walls.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents (only applies to the cable).
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For flexible use in the PROFINET network (type B), due to stranded conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

73.500 g

Copper index

15.650 kg/km

Copper index (lb)

105.164 lb/10,000 ft

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Ethernet

Product Design

Shielded

Yes

Product Characteristics

Suitable for EX-applications

No

Ethernet cable category

Cat.5

Certifications and Standards

CE marked

Yes

UKCA marked

No

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?