IE-PNA-5-M12D-S-0,5-Y-2-22-1-OE
Pre-assembled Ethernet cable; Fixed Installation; PROFINET, ETHERNET/IP; PROFINET® application: Type A; Cat.5; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Plug, Straight (180 °); Open end; 0.5 m
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
2172186
icon sturgeon signal
ETHERNET/IP
PROFINET
Benefits
- Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
- Also available as a cable assembled on both sides to save time during installation.
- Fast information exchange through Ethernet technology.
- Cat. 5 performance up to 100 Mbit/s.
- High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- The angled shape of the connector is suitable for a space-saving cable outlet.
- Also available with pre-assembled flange coupling for easy guidance through control cabinet walls.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For fixed installation in the PROFINET network (type A), due to solid conductor design.
- Also suitable for EtherCAT and EtherNet/IP applications.
- Suitable for medium mechanical stress.
- Can be used in dry and damp rooms.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Pre-assembled Ethernet cable
Weight
60.000 g
Copper index
15.200 kg/km
Copper index (lb)
102.140 lb/10,000 ft
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFINET
Product Design
Shielded
Yes
Product Characteristics
Suitable for EX-applications
No
Ethernet cable category
Cat.5
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® PN Cat.5 Patchcords
Show less
Show all