ÖLFLEX® 100 I SY 5 G 0.75 TRAN
Power and control cable; 5G0.75; 1,1 kV; PVC; Core identification: Colours; Flexible

Login to see price
BACK ORDER
Article No.
380110510
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 100 I SY 5 G 0.75 TRAN Power and control cable -  Primary Image
ÖLFLEX® 100 I SY 5 G 0.75 TRAN Power and control cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

193 kg/km

Copper index

33.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Current rating according to

IS 3961

Product Design

Cable dimension

5G0.75

Conductor cross-section (mm2)

0.75 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

5

Shielded

No

With armouring

Yes

Armouring type

Steel wire braiding

Nominal outer diameter

11.3 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

transparent

Cable insulation RAL colour

RAL 7001

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® 100 I SY NO.OF CORES x CROSS SECTION 1100V

Core identification

Colours

Core colour code

IS 694

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

67.8 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally flexing

226.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 100 I SY TRAN

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
380100200 2 No 0.5 mm² 8.8 mm 9.000 kg/km 111 kg/km
380100300 3 No 0.5 mm² 9.2 mm 14.000 kg/km 125 kg/km
380100310 3 Yes 0.5 mm² 9.2 mm 14.000 kg/km 125 kg/km
380100400 4 No 0.5 mm² 9.9 mm 18.000 kg/km 141 kg/km
380100410 4 Yes 0.5 mm² 9.9 mm 18.000 kg/km 141 kg/km
380100500 5 No 0.5 mm² 10.7 mm 23.000 kg/km 157 kg/km
380100510 5 Yes 0.5 mm² 10.7 mm 23.000 kg/km 157 kg/km
380110200 2 No 0.75 mm² 9.3 mm 13.000 kg/km 127 kg/km
380110300 3 No 0.75 mm² 9.7 mm 20.000 kg/km 141 kg/km
380110310 3 Yes 0.75 mm² 9.7 mm 20.000 kg/km 141 kg/km
380110400 4 No 0.75 mm² 10.5 mm 26.000 kg/km 159 kg/km
380110410 4 Yes 0.75 mm² 10.5 mm 26.000 kg/km 159 kg/km
380110500 5 No 0.75 mm² 11.3 mm 33.000 kg/km 193 kg/km
380110510 5 Yes 0.75 mm² 11.3 mm 33.000 kg/km 193 kg/km
380120200 2 No 1 mm² 9.6 mm 17.000 kg/km 136 kg/km
380120300 3 No 1 mm² 10.1 mm 26.000 kg/km 152 kg/km
380120310 3 Yes 1 mm² 10.1 mm 26.000 kg/km 152 kg/km
380120400 4 No 1 mm² 10.9 mm 34.000 kg/km 187 kg/km
380120410 4 Yes 1 mm² 10.9 mm 34.000 kg/km 187 kg/km
380120500 5 No 1 mm² 11.8 mm 43.000 kg/km 211 kg/km
380120510 5 Yes 1 mm² 11.8 mm 43.000 kg/km 211 kg/km
380130200 2 No 1.5 mm² 10.3 mm 25.000 kg/km 157 kg/km
380130300 3 No 1.5 mm² 10.9 mm 37.000 kg/km 181 kg/km
380130310 3 Yes 1.5 mm² 10.9 mm 37.000 kg/km 181 kg/km
380130400 4 No 1.5 mm² 11.8 mm 50.000 kg/km 216 kg/km
380130410 4 Yes 1.5 mm² 11.8 mm 50.000 kg/km 216 kg/km
380130500 5 No 1.5 mm² 12.8 mm 62.000 kg/km 252 kg/km
380130510 5 Yes 1.5 mm² 12.8 mm 62.000 kg/km 252 kg/km
380140200 2 No 2.5 mm² 12 mm 42.000 kg/km 212 kg/km
380140300 3 No 2.5 mm² 12.7 mm 63.000 kg/km 249 kg/km
380140310 3 Yes 2.5 mm² 12.7 mm 63.000 kg/km 249 kg/km
380140400 4 No 2.5 mm² 13.8 mm 84.000 kg/km 300 kg/km
380140410 4 Yes 2.5 mm² 13.8 mm 84.000 kg/km 300 kg/km
380140500 5 No 2.5 mm² 15.1 mm 105.000 kg/km 351 kg/km
380140510 5 Yes 2.5 mm² 15.1 mm 105.000 kg/km 351 kg/km
380150300 3 No 4 mm² 14.5 mm 104.000 kg/km 353 kg/km
380150310 3 Yes 4 mm² 14.5 mm 104.000 kg/km 353 kg/km
380150400 4 No 4 mm² 15.9 mm 138.000 kg/km 429 kg/km
380150410 4 Yes 4 mm² 15.9 mm 138.000 kg/km 429 kg/km
380150500 5 No 4 mm² 17.4 mm 173.000 kg/km 509 kg/km
380150510 5 Yes 4 mm² 17.4 mm 173.000 kg/km 509 kg/km
380160300 3 No 6 mm² 16.1 mm 158.000 kg/km 458 kg/km
380160310 3 Yes 6 mm² 16.1 mm 158.000 kg/km 458 kg/km
380160400 4 No 6 mm² 17.7 mm 210.000 kg/km 557 kg/km
380160410 4 Yes 6 mm² 17.7 mm 210.000 kg/km 557 kg/km
380160500 5 No 6 mm² 19.4 mm 263.000 kg/km 661 kg/km
380160510 5 Yes 6 mm² 19.4 mm 263.000 kg/km 661 kg/km
380161200 2 No 10 mm² 18.5 mm 173.000 kg/km 564 kg/km
380161300 3 No 10 mm² 18.5 mm 260.000 kg/km 685 kg/km
380161310 3 Yes 10 mm² 18.5 mm 260.000 kg/km 685 kg/km
380161400 4 No 10 mm² 21.8 mm 346.000 kg/km 855 kg/km
380161410 4 Yes 10 mm² 21.8 mm 346.000 kg/km 855 kg/km
380161500 5 No 10 mm² 24 mm 433.000 kg/km 1021 kg/km
380161510 5 Yes 10 mm² 24 mm 433.000 kg/km 1021 kg/km
380162300 3 No 16 mm² 22.3 mm 407.000 kg/km 950 kg/km
380162310 3 Yes 16 mm² 22.3 mm 407.000 kg/km 950 kg/km
380162400 4 No 16 mm² 24.7 mm 542.000 kg/km 1172 kg/km
380162410 4 Yes 16 mm² 24.7 mm 542.000 kg/km 1172 kg/km
380162500 5 No 16 mm² 27.3 mm 678.000 kg/km 1436 kg/km
380162510 5 Yes 16 mm² 27.3 mm 678.000 kg/km 1436 kg/km
380163300 3 No 25 mm² 27.3 mm 670.000 kg/km 1435 kg/km
380163310 3 Yes 25 mm² 27.3 mm 670.000 kg/km 1435 kg/km
380163400 4 No 25 mm² 30.3 mm 893.000 kg/km 1811 kg/km
380163410 4 Yes 25 mm² 30.3 mm 893.000 kg/km 1811 kg/km
380163500 5 No 25 mm² 33.6 mm 1117.000 kg/km 2190 kg/km
380163510 5 Yes 25 mm² 33.6 mm 1117.000 kg/km 2190 kg/km
380164300 3 No 35 mm² 30.7 mm 886.000 kg/km 1822 kg/km
380164310 3 Yes 35 mm² 30.7 mm 886.000 kg/km 1822 kg/km
380164400 4 No 35 mm² 34.1 mm 1181.000 kg/km 2280 kg/km
380164410 4 Yes 35 mm² 34.1 mm 1181.000 kg/km 2280 kg/km
380164500 5 No 35 mm² 37.8 mm 1476.000 kg/km 2771 kg/km
380164510 5 Yes 35 mm² 37.8 mm 1476.000 kg/km 2771 kg/km
380165300 3 No 50 mm² 35.6 mm 1244.000 kg/km 2527 kg/km
380165310 3 Yes 50 mm² 35.6 mm 1244.000 kg/km 2527 kg/km
380165400 4 No 50 mm² 39.6 mm 1659.000 kg/km 3177 kg/km
380165410 4 Yes 50 mm² 39.6 mm 1659.000 kg/km 3177 kg/km
380166300 3 No 70 mm² 43.5 mm 1968.000 kg/km 3691000 kg/km
380166310 3 Yes 70 mm² 43.5 mm 1968.000 kg/km 3691000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?