ÖLFLEX® 100 I SY 4 X 4 TRAN
Control cable; 4X4; 1,1 kV; PVC; Core identification: Colours; Flexible
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
300 | ₹302.92 | ₹90,876.00 |
10 | ₹346.19 | ₹3,461.90 |
100 | ₹302.92 | ₹30,292.00 |
500+ | ₹281.28 | ₹140,640.00 |
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Control cable
Weight
0.429 kg
Copper index
138.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Current rating according to
IS 3961
Product Design
Cable dimension
4X4
Conductor cross-section (mm2)
4 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
4
Shielded
No
With armouring
Yes
Armouring type
Steel wire braiding
Nominal outer diameter
15.9 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
transparent
Colour outer sheath RAL code
RAL 7001
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® 100 I SY
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
95.4 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
318.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I SY TRAN
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
380100200 | 2 | No | 0.5 mm² | 9.000 kg/km | 0.111 kg | |
380100300 | 3 | No | 0.5 mm² | 14.000 kg/km | 0.125 kg | |
380100310 | 3 | Yes | 0.5 mm² | 14.000 kg/km | 0.125 kg | |
380100400 | 4 | No | 0.5 mm² | 18.000 kg/km | 0.141 kg | |
380100410 | 4 | Yes | 0.5 mm² | 18.000 kg/km | 0.141 kg | |
380100500 | 5 | No | 0.5 mm² | 23.000 kg/km | 0.157 kg | |
380100510 | 5 | Yes | 0.5 mm² | 23.000 kg/km | 0.157 kg | |
380110200 | 2 | No | 0.75 mm² | 13.000 kg/km | 0.127 kg | |
380110300 | 3 | No | 0.75 mm² | 20.000 kg/km | 0.141 kg | |
380110310 | 3 | Yes | 0.75 mm² | 20.000 kg/km | 0.141 kg | |
380110400 | 4 | No | 0.75 mm² | 26.000 kg/km | 0.159 kg | |
380110410 | 4 | Yes | 0.75 mm² | 26.000 kg/km | 0.159 kg | |
380110500 | 5 | No | 0.75 mm² | 33.000 kg/km | 0.193 kg | |
380110510 | 5 | Yes | 0.75 mm² | 33.000 kg/km | 0.193 kg | |
380120200 | 2 | No | 1 mm² | 17.000 kg/km | 0.136 kg | |
380120300 | 3 | No | 1 mm² | 26.000 kg/km | 0.152 kg | |
380120310 | 3 | Yes | 1 mm² | 26.000 kg/km | 0.152 kg | |
380120400 | 4 | No | 1 mm² | 34.000 kg/km | 0.187 kg | |
380120410 | 4 | Yes | 1 mm² | 34.000 kg/km | 0.187 kg | |
380120500 | 5 | No | 1 mm² | 43.000 kg/km | 0.211 kg | |
380120510 | 5 | Yes | 1 mm² | 43.000 kg/km | 0.211 kg | |
380130200 | 2 | No | 1.5 mm² | 25.000 kg/km | 0.157 kg | |
380130300 | 3 | No | 1.5 mm² | 37.000 kg/km | 0.181 kg | |
380130310 | 3 | Yes | 1.5 mm² | 37.000 kg/km | 0.181 kg | |
380130400 | 4 | No | 1.5 mm² | 50.000 kg/km | 0.216 kg | |
380130410 | 4 | Yes | 1.5 mm² | 50.000 kg/km | 0.216 kg | |
380130500 | 5 | No | 1.5 mm² | 62.000 kg/km | 0.252 kg | |
380130510 | 5 | Yes | 1.5 mm² | 62.000 kg/km | 0.252 kg | |
380140200 | 2 | No | 2.5 mm² | 42.000 kg/km | 0.212 kg | |
380140300 | 3 | No | 2.5 mm² | 63.000 kg/km | 0.249 kg | |
380140310 | 3 | Yes | 2.5 mm² | 63.000 kg/km | 0.249 kg | |
380140400 | 4 | No | 2.5 mm² | 84.000 kg/km | 0.300 kg | |
380140410 | 4 | Yes | 2.5 mm² | 84.000 kg/km | 0.300 kg | |
380140500 | 5 | No | 2.5 mm² | 105.000 kg/km | 0.351 kg | |
380140510 | 5 | Yes | 2.5 mm² | 105.000 kg/km | 0.351 kg | |
380150300 | 3 | No | 4 mm² | 104.000 kg/km | 0.353 kg | |
380150310 | 3 | Yes | 4 mm² | 104.000 kg/km | 0.353 kg | |
380150400 | 4 | No | 4 mm² | 138.000 kg/km | 0.429 kg | |
380150410 | 4 | Yes | 4 mm² | 138.000 kg/km | 0.429 kg | |
380150500 | 5 | No | 4 mm² | 173.000 kg/km | 0.509 kg | |
380150510 | 5 | Yes | 4 mm² | 173.000 kg/km | 0.509 kg | |
380160300 | 3 | No | 6 mm² | 158.000 kg/km | 0.458 kg | |
380160310 | 3 | Yes | 6 mm² | 158.000 kg/km | 0.458 kg | |
380160400 | 4 | No | 6 mm² | 210.000 kg/km | 0.557 kg | |
380160410 | 4 | Yes | 6 mm² | 210.000 kg/km | 0.557 kg | |
380160500 | 5 | No | 6 mm² | 263.000 kg/km | 0.661 kg | |
380160510 | 5 | Yes | 6 mm² | 263.000 kg/km | 0.661 kg | |
380161200 | 2 | No | 10 mm² | 173.000 kg/km | 0.564 kg | |
380161300 | 3 | No | 10 mm² | 260.000 kg/km | 0.685 kg | |
380161310 | 3 | Yes | 10 mm² | 260.000 kg/km | 0.685 kg | |
380161400 | 4 | No | 10 mm² | 346.000 kg/km | 0.855 kg | |
380161410 | 4 | Yes | 10 mm² | 346.000 kg/km | 0.855 kg | |
380161500 | 5 | No | 10 mm² | 433.000 kg/km | 1.021 kg | |
380161510 | 5 | Yes | 10 mm² | 433.000 kg/km | 1.021 kg | |
380162300 | 3 | No | 16 mm² | 407.000 kg/km | 0.950 kg | |
380162310 | 3 | Yes | 16 mm² | 407.000 kg/km | 0.950 kg | |
380162400 | 4 | No | 16 mm² | 542.000 kg/km | 1.172 kg | |
380162410 | 4 | Yes | 16 mm² | 542.000 kg/km | 1.172 kg | |
380162500 | 5 | No | 16 mm² | 678.000 kg/km | 1.436 kg | |
380162510 | 5 | Yes | 16 mm² | 678.000 kg/km | 1.436 kg | |
380163300 | 3 | No | 25 mm² | 670.000 kg/km | 1.435 kg | |
380163310 | 3 | Yes | 25 mm² | 670.000 kg/km | 1.435 kg | |
380163400 | 4 | No | 25 mm² | 893.000 kg/km | 1.811 kg | |
380163410 | 4 | Yes | 25 mm² | 893.000 kg/km | 1.811 kg | |
380163500 | 5 | No | 25 mm² | 1117.000 kg/km | 2.190 kg | |
380163510 | 5 | Yes | 25 mm² | 1117.000 kg/km | 2.190 kg | |
380164300 | 3 | No | 35 mm² | 886.000 kg/km | 1.822 kg | |
380164310 | 3 | Yes | 35 mm² | 886.000 kg/km | 1.822 kg | |
380164400 | 4 | No | 35 mm² | 1181.000 kg/km | 2.280 kg | |
380164410 | 4 | Yes | 35 mm² | 1181.000 kg/km | 2.280 kg | |
380164500 | 5 | No | 35 mm² | 1476.000 kg/km | 2.771 kg | |
380164510 | 5 | Yes | 35 mm² | 1476.000 kg/km | 2.771 kg | |
380165300 | 3 | No | 50 mm² | 1244.000 kg/km | 2.527 kg | |
380165310 | 3 | Yes | 50 mm² | 1244.000 kg/km | 2.527 kg | |
380165400 | 4 | No | 50 mm² | 1659.000 kg/km | 3.177 kg | |
380165410 | 4 | Yes | 50 mm² | 1659.000 kg/km | 3.177 kg | |
380166300 | 3 | No | 70 mm² | 1968.000 kg/km | 0.458 kg | |
380166310 | 3 | Yes | 70 mm² | 1968.000 kg/km | 0.458 kg |