ÖLFLEX® 100 I SY 4 X 0.5 GY
Power cables; 4X0.5; 1,1 kV; PVC; Core identification: Colours; Flexible

Login to see price
BACK ORDER
Article No.
380100405
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 100 I SY 4 X 0.5 GY Power cables -  Primary Image
ÖLFLEX® 100 I SY 4 X 0.5 GY Power cables -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • PVC-insulated, multicore control cable with steel wire braiding.
  • High electrical safety thanks to 4000 V test voltage.
  • Sub-range of cables with anti-rodent properties is available.

Applications

  • For plant engineering and installation in industrial machinery.
  • For power circuits in air conditioning installations and individual apartments.
  • Can be used in dry and damp environments.
  • Suitable for environments with ambient temperatures between -15°C to +70°C.
  • Withstands high mechanical stress.
  • For fixed installation and occasional flexing.
  • ISI-certified cable (IS 694: 2010) for Indian market.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power cables

Weight

149 kg/km

Copper index

18.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Current rating according to

IS 3961

Product Design

Cable dimension

4X0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

4

Shielded

No

With armouring

Yes

Armouring type

Steel wire braiding

Nominal outer diameter

9.9 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

grey

Cable insulation RAL colour

RAL 7001

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® 100 I SY NO.OF CORES x CROSS SECTION 1100V

Core identification

Colours

Core colour code

IS 694

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

59.4 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally flexing

198.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 100 I SY

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
380100205 2 No 0.5 mm² 8.8 mm 9.000 kg/km 117 kg/km
380100305 3 No 0.5 mm² 9.2 mm 14.000 kg/km 132 kg/km
380100315 3 Yes 0.5 mm² 9.2 mm 14.000 kg/km 132 kg/km
380100405 4 No 0.5 mm² 9.9 mm 18.000 kg/km 149 kg/km
380100415 4 Yes 0.5 mm² 9.9 mm 18.000 kg/km 149 kg/km
380100505 5 No 0.5 mm² 10.7 mm 23.000 kg/km 166 kg/km
380100515 5 Yes 0.5 mm² 10.7 mm 23.000 kg/km 166 kg/km
380110205 2 No 0.75 mm² 9.3 mm 13.000 kg/km 134 kg/km
380110305 3 No 0.75 mm² 9.3 mm 20.000 kg/km 148 kg/km
380110315 3 Yes 0.75 mm² 9.3 mm 20.000 kg/km 148 kg/km
380110405 4 No 0.75 mm² 10.5 mm 26.000 kg/km 168 kg/km
380110415 4 Yes 0.75 mm² 10.5 mm 26.000 kg/km 168 kg/km
380110505 5 No 0.75 mm² 11.3 mm 33.000 kg/km 202 kg/km
380110515 5 Yes 0.75 mm² 11.3 mm 33.000 kg/km 202 kg/km
380120205 2 No 1 mm² 9.6 mm 17.000 kg/km 144 kg/km
380120305 3 No 1 mm² 10.1 mm 26.000 kg/km 160 kg/km
380120315 3 Yes 1 mm² 10.1 mm 26.000 kg/km 160 kg/km
380120405 4 No 1 mm² 10.9 mm 34.000 kg/km 197 kg/km
380120415 4 Yes 1 mm² 10.9 mm 34.000 kg/km 197 kg/km
380120505 5 No 1 mm² 11.8 mm 43.000 kg/km 221 kg/km
380120515 5 Yes 1 mm² 11.8 mm 43.000 kg/km 221 kg/km
380130205 2 No 1.5 mm² 10.3 mm 25.000 kg/km 165 kg/km
380130305 3 No 1.5 mm² 10.9 mm 37.000 kg/km 191 kg/km
380130315 3 Yes 1.5 mm² 10.9 mm 37.000 kg/km 191 kg/km
380130405 4 No 1.5 mm² 11.8 mm 50.000 kg/km 226 kg/km
380130415 4 Yes 1.5 mm² 11.8 mm 50.000 kg/km 226 kg/km
380130505 5 No 1.5 mm² 12.8 mm 62.000 kg/km 264 kg/km
380130515 5 Yes 1.5 mm² 12.8 mm 62.000 kg/km 264 kg/km
380140205 2 No 2.5 mm² 12.0 mm 42.000 kg/km 222 kg/km
380140305 3 No 2.5 mm² 12.7 mm 63.000 kg/km 260 kg/km
380140315 3 Yes 2.5 mm² 12.7 mm 63.000 kg/km 260 kg/km
380140405 4 No 2.5 mm² 13.8 mm 84.000 kg/km 313 kg/km
380140415 4 Yes 2.5 mm² 13.8 mm 84.000 kg/km 313 kg/km
380140505 5 No 2.5 mm² 15.1 mm 105.000 kg/km 366 kg/km
380140515 5 Yes 2.5 mm² 15.1 mm 105.000 kg/km 366 kg/km
380150305 3 No 4 mm² 14.5 mm 104.000 kg/km 369 kg/km
380150315 3 Yes 4 mm² 14.5 mm 104.000 kg/km 369 kg/km
380150405 4 No 4 mm² 15.9 mm 138.000 kg/km 447 kg/km
380150415 4 Yes 4 mm² 15.9 mm 138.000 kg/km 447 kg/km
380150505 5 No 4 mm² 17.4 mm 173.000 kg/km 530 kg/km
380150515 5 Yes 4 mm² 17.4 mm 173.000 kg/km 530 kg/km
380160305 3 No 6 mm² 16.1 mm 158.000 kg/km 477 kg/km
380160315 3 Yes 6 mm² 16.1 mm 158.000 kg/km 477 kg/km
380160405 4 No 6 mm² 17.7 mm 210.000 kg/km 578 kg/km
380160415 4 Yes 6 mm² 17.7 mm 210.000 kg/km 578 kg/km
380160505 5 No 6 mm² 19.4 mm 263.000 kg/km 686 kg/km
380160515 5 Yes 6 mm² 19.4 mm 263.000 kg/km 686 kg/km
380161205 2 No 10 mm² 18.5 mm 173.000 kg/km 587 kg/km
380161305 3 No 10 mm² 19.7 mm 260.000 kg/km 711 kg/km
380161315 3 Yes 10 mm² 19.7 mm 260.000 kg/km 711 kg/km
380161405 4 No 10 mm² 21.8 mm 346.000 kg/km 885 kg/km
380161415 4 Yes 10 mm² 21.8 mm 346.000 kg/km 885 kg/km
380161505 5 No 10 mm² 24.0 mm 433.000 kg/km 1057 kg/km
380161515 5 Yes 10 mm² 24.0 mm 433.000 kg/km 1057 kg/km
380162305 3 No 16 mm² 22.3 mm 407.000 kg/km 983 kg/km
380162315 3 Yes 16 mm² 22.3 mm 407.000 kg/km 983 kg/km
380162405 4 No 16 mm² 24.7 mm 542.000 kg/km 1210 kg/km
380162415 4 Yes 16 mm² 24.7 mm 542.000 kg/km 1210 kg/km
380162505 5 No 16 mm² 27.3 mm 678.000 kg/km 1483 kg/km
380162515 5 Yes 16 mm² 27.3 mm 678.000 kg/km 1483 kg/km
380163305 3 No 25 mm² 27.3 mm 670.000 kg/km 1480 kg/km
380163315 3 Yes 25 mm² 27.3 mm 670.000 kg/km 1480 kg/km
380163405 4 No 25 mm² 30.3 mm 893.000 kg/km 1866 kg/km
380163415 4 Yes 25 mm² 30.3 mm 893.000 kg/km 1866 kg/km
380163505 5 No 25 mm² 33.6 mm 1117.000 kg/km 2255 kg/km
380163515 5 Yes 25 mm² 33.6 mm 1117.000 kg/km 2255 kg/km
380164305 3 No 35 mm² 30.7 mm 886.000 kg/km 1877 kg/km
380164315 3 Yes 35 mm² 30.7 mm 886.000 kg/km 1877 kg/km
380164405 4 No 35 mm² 34.1 mm 1181.000 kg/km 2347 kg/km
380164415 4 Yes 35 mm² 34.1 mm 1181.000 kg/km 2347 kg/km
380164505 5 No 35 mm² 37.8 mm 1476.000 kg/km 2851 kg/km
380164515 5 Yes 35 mm² 37.8 mm 1476.000 kg/km 2851 kg/km
380165305 3 No 50 mm² 35.6 mm 1244.000 kg/km 2604 kg/km
380165315 3 Yes 50 mm² 35.6 mm 1244.000 kg/km 2604 kg/km
380165405 4 No 50 mm² 39.6 mm 1659.000 kg/km 3269 kg/km
380165415 4 Yes 50 mm² 39.6 mm 1659.000 kg/km 3269 kg/km
380166305 3 No 70 mm² 43.5 mm 1968.000 kg/km 3792000 kg/km
380166315 3 Yes 70 mm² 43.5 mm 1968.000 kg/km 3792000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?