ÖLFLEX® 100 I SY 3 X 4 GY
Power cables; 3X4; 1,1 kV; PVC; Core identification: Colours; Flexible
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
300 | ₹238.08 | ₹71,424.00 |
10 | ₹272.09 | ₹2,720.90 |
100 | ₹238.08 | ₹23,808.00 |
500+ | ₹221.07 | ₹110,535.00 |
Benefits
- PVC-insulated, multicore control cable with steel wire braiding.
- High electrical safety thanks to 4000 V test voltage.
- Sub-range of cables with anti-rodent properties is available.
Applications
- For plant engineering and installation in industrial machinery.
- For power circuits in air conditioning installations and individual apartments.
- Can be used in dry and damp environments.
- Suitable for environments with ambient temperatures between -15°C to +70°C.
- Withstands high mechanical stress.
- For fixed installation and occasional flexing.
- ISI-certified cable (IS 694: 2010) for Indian market.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power cables
Weight
0.369 kg
Copper index
104.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Current rating according to
IS 3961
Product Design
Cable dimension
3X4
Conductor cross-section (mm2)
4 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
3
Shielded
No
With armouring
Yes
Armouring type
Steel wire braiding
Nominal outer diameter
14.5 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
grey
Colour outer sheath RAL code
RAL 7001
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® 100 I SY
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
87.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
290.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I SY
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
380100205 | 2 | No | 0.5 mm² | 9.000 kg/km | 0.117 kg | |
380100305 | 3 | No | 0.5 mm² | 14.000 kg/km | 0.132 kg | |
380100315 | 3 | Yes | 0.5 mm² | 14.000 kg/km | 0.132 kg | |
380100405 | 4 | No | 0.5 mm² | 18.000 kg/km | 0.149 kg | |
380100415 | 4 | Yes | 0.5 mm² | 18.000 kg/km | 0.149 kg | |
380100505 | 5 | No | 0.5 mm² | 23.000 kg/km | 0.166 kg | |
380100515 | 5 | Yes | 0.5 mm² | 23.000 kg/km | 0.166 kg | |
380110205 | 2 | No | 0.75 mm² | 13.000 kg/km | 0.134 kg | |
380110305 | 3 | No | 0.75 mm² | 20.000 kg/km | 0.148 kg | |
380110315 | 3 | Yes | 0.75 mm² | 20.000 kg/km | 0.148 kg | |
380110405 | 4 | No | 0.75 mm² | 26.000 kg/km | 0.168 kg | |
380110415 | 4 | Yes | 0.75 mm² | 26.000 kg/km | 0.168 kg | |
380110505 | 5 | No | 0.75 mm² | 33.000 kg/km | 0.202 kg | |
380110515 | 5 | Yes | 0.75 mm² | 33.000 kg/km | 0.202 kg | |
380120205 | 2 | No | 1 mm² | 17.000 kg/km | 0.144 kg | |
380120305 | 3 | No | 1 mm² | 26.000 kg/km | 0.160 kg | |
380120315 | 3 | Yes | 1 mm² | 26.000 kg/km | 0.160 kg | |
380120405 | 4 | No | 1 mm² | 34.000 kg/km | 0.197 kg | |
380120415 | 4 | Yes | 1 mm² | 34.000 kg/km | 0.197 kg | |
380120505 | 5 | No | 1 mm² | 43.000 kg/km | 0.221 kg | |
380120515 | 5 | Yes | 1 mm² | 43.000 kg/km | 0.221 kg | |
380130205 | 2 | No | 1.5 mm² | 25.000 kg/km | 0.165 kg | |
380130305 | 3 | No | 1.5 mm² | 37.000 kg/km | 0.191 kg | |
380130315 | 3 | Yes | 1.5 mm² | 37.000 kg/km | 0.191 kg | |
380130405 | 4 | No | 1.5 mm² | 50.000 kg/km | 0.226 kg | |
380130415 | 4 | Yes | 1.5 mm² | 50.000 kg/km | 0.226 kg | |
380130505 | 5 | No | 1.5 mm² | 62.000 kg/km | 0.264 kg | |
380130515 | 5 | Yes | 1.5 mm² | 62.000 kg/km | 0.264 kg | |
380140205 | 2 | No | 2.5 mm² | 42.000 kg/km | 0.222 kg | |
380140305 | 3 | No | 2.5 mm² | 63.000 kg/km | 0.260 kg | |
380140315 | 3 | Yes | 2.5 mm² | 63.000 kg/km | 0.260 kg | |
380140405 | 4 | No | 2.5 mm² | 84.000 kg/km | 0.313 kg | |
380140415 | 4 | Yes | 2.5 mm² | 84.000 kg/km | 0.313 kg | |
380140505 | 5 | No | 2.5 mm² | 105.000 kg/km | 0.366 kg | |
380140515 | 5 | Yes | 2.5 mm² | 105.000 kg/km | 0.366 kg | |
380150305 | 3 | No | 4 mm² | 104.000 kg/km | 0.369 kg | |
380150315 | 3 | Yes | 4 mm² | 104.000 kg/km | 0.369 kg | |
380150405 | 4 | No | 4 mm² | 138.000 kg/km | 0.447 kg | |
380150415 | 4 | Yes | 4 mm² | 138.000 kg/km | 0.447 kg | |
380150505 | 5 | No | 4 mm² | 173.000 kg/km | 0.530 kg | |
380150515 | 5 | Yes | 4 mm² | 173.000 kg/km | 0.530 kg | |
380160305 | 3 | No | 6 mm² | 158.000 kg/km | 0.477 kg | |
380160315 | 3 | Yes | 6 mm² | 158.000 kg/km | 0.477 kg | |
380160405 | 4 | No | 6 mm² | 210.000 kg/km | 0.578 kg | |
380160415 | 4 | Yes | 6 mm² | 210.000 kg/km | 0.578 kg | |
380160505 | 5 | No | 6 mm² | 263.000 kg/km | 0.686 kg | |
380160515 | 5 | Yes | 6 mm² | 263.000 kg/km | 0.686 kg | |
380161205 | 2 | No | 10 mm² | 173.000 kg/km | 0.587 kg | |
380161305 | 3 | No | 10 mm² | 260.000 kg/km | 0.711 kg | |
380161315 | 3 | Yes | 10 mm² | 260.000 kg/km | 0.711 kg | |
380161405 | 4 | No | 10 mm² | 346.000 kg/km | 0.885 kg | |
380161415 | 4 | Yes | 10 mm² | 346.000 kg/km | 0.885 kg | |
380161505 | 5 | No | 10 mm² | 433.000 kg/km | 1.057 kg | |
380161515 | 5 | Yes | 10 mm² | 433.000 kg/km | 1.057 kg | |
380162305 | 3 | No | 16 mm² | 407.000 kg/km | 0.983 kg | |
380162315 | 3 | Yes | 16 mm² | 407.000 kg/km | 0.983 kg | |
380162405 | 4 | No | 16 mm² | 542.000 kg/km | 1.210 kg | |
380162415 | 4 | Yes | 16 mm² | 542.000 kg/km | 1.210 kg | |
380162505 | 5 | No | 16 mm² | 678.000 kg/km | 1.483 kg | |
380162515 | 5 | Yes | 16 mm² | 678.000 kg/km | 1.483 kg | |
380163305 | 3 | No | 25 mm² | 670.000 kg/km | 1.480 kg | |
380163315 | 3 | Yes | 25 mm² | 670.000 kg/km | 1.480 kg | |
380163405 | 4 | No | 25 mm² | 893.000 kg/km | 1.866 kg | |
380163415 | 4 | Yes | 25 mm² | 893.000 kg/km | 1.866 kg | |
380163505 | 5 | No | 25 mm² | 1117.000 kg/km | 2.255 kg | |
380163515 | 5 | Yes | 25 mm² | 1117.000 kg/km | 2.255 kg | |
380164305 | 3 | No | 35 mm² | 886.000 kg/km | 1.877 kg | |
380164315 | 3 | Yes | 35 mm² | 886.000 kg/km | 1.877 kg | |
380164405 | 4 | No | 35 mm² | 1181.000 kg/km | 2.347 kg | |
380164415 | 4 | Yes | 35 mm² | 1181.000 kg/km | 2.347 kg | |
380164505 | 5 | No | 35 mm² | 1476.000 kg/km | 2.851 kg | |
380164515 | 5 | Yes | 35 mm² | 1476.000 kg/km | 2.851 kg | |
380165305 | 3 | No | 50 mm² | 1244.000 kg/km | 2.604 kg | |
380165315 | 3 | Yes | 50 mm² | 1244.000 kg/km | 2.604 kg | |
380165405 | 4 | No | 50 mm² | 1659.000 kg/km | 3.269 kg | |
380165415 | 4 | Yes | 50 mm² | 1659.000 kg/km | 3.269 kg | |
380166305 | 3 | No | 70 mm² | 1968.000 kg/km | 1.877 kg | |
380166315 | 3 | Yes | 70 mm² | 1968.000 kg/km | 3.269 kg |