ÖLFLEX® 100 I FR-LSH 3 X 1 GY
Power and control cable; 3X1; 1,1 kV; PVC; Core identification: Colours; Flexible
Benefits
- PVC-insulated multicore control cable with reduced halogen and smoke properties.
- Flame-retardant according to IEC 60332-1.
- Improved fire safety; emits less smoke and toxic compounds due to reduced halogen composition.
- High electrical safety thanks to 3000 V test voltage.
- Space-saving due to small outer diameters
Applications
- For plant engineering and installation in industrial machinery.
- For power circuits in air conditioning installations and individual apartments.
- Can be used in dry and damp environments.
- Suitable for environments with ambient temperatures between -5°C to +70°C.
- Suitable for medium mechanical stress.
- For fixed installation and occasional flexing.
- ISI-certified cable (IS 694: 2010) for Indian market.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
0.090 kg
Copper index
26.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
3X1
Conductor cross-section (mm2)
1 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
3
Shielded
No
Nominal outer diameter
7.2 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material outer sheath
Polyvinylchloride
Base material outer sheath, shortname
PVC
Cable insulation colour
grey
Colour outer sheath RAL code
RAL 7001
Cable marking
LAPP KABEL STUTTGART ÖLFLEX® 100 I
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, fixed installation
28.8 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
108.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I FR-LSH GY
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
380800205 | 2 | No | 0.5 mm² | 9.000 kg/km | 0.058 kg | |
380800305 | 3 | No | 0.5 mm² | 14.000 kg/km | ||
380800315 | 3 | Yes | 0.5 mm² | 14.000 kg/km | 0.066 kg | |
380800405 | 4 | No | 0.5 mm² | 18.000 kg/km | ||
380800415 | 4 | Yes | 0.5 mm² | 18.000 kg/km | 0.079 kg | |
380810205 | 2 | No | 0.75 mm² | 13.000 kg/km | 0.068 kg | |
380810305 | 3 | No | 0.75 mm² | 20.000 kg/km | ||
380810315 | 3 | Yes | 0.75 mm² | 20.000 kg/km | 0.079 kg | |
380810405 | 4 | No | 0.75 mm² | 26.000 kg/km | ||
380810415 | 4 | Yes | 0.75 mm² | 26.000 kg/km | 0.095 kg | |
380820205 | 2 | No | 1 mm² | 17.000 kg/km | 0.076 kg | |
380820305 | 3 | No | 1 mm² | 26.000 kg/km | 0.090 kg | |
380820315 | 3 | Yes | 1 mm² | 26.000 kg/km | 0.090 kg | |
380820405 | 4 | No | 1 mm² | 34.000 kg/km | ||
380820415 | 4 | Yes | 1 mm² | 34.000 kg/km | 0.108 kg | |
380830205 | 2 | No | 1.5 mm² | 25.000 kg/km | 0.094 kg | |
380830305 | 3 | No | 1.5 mm² | 37.000 kg/km | 0.111 kg | |
380830315 | 3 | Yes | 1.5 mm² | 37.000 kg/km | 0.111 kg | |
380830405 | 4 | No | 1.5 mm² | 50.000 kg/km | 0.141 kg | |
380830415 | 4 | Yes | 1.5 mm² | 50.000 kg/km | 0.141 kg | |
380830505 | 5 | No | 1.5 mm² | 62.000 kg/km | 0.166 kg | |
380830515 | 5 | Yes | 1.5 mm² | 62.000 kg/km | ||
380840205 | 2 | No | 2.5 mm² | 42.000 kg/km | 0.138 kg | |
380840305 | 3 | No | 2.5 mm² | 63.000 kg/km | 0.166 kg | |
380840315 | 3 | Yes | 2.5 mm² | 63.000 kg/km | 0.166 kg | |
380840405 | 4 | No | 2.5 mm² | 84.000 kg/km | 0.203 kg | |
380840415 | 4 | Yes | 2.5 mm² | 84.000 kg/km | 0.203 kg | |
380840505 | 5 | No | 2.5 mm² | 105.000 kg/km | 0.243 kg | |
380840515 | 5 | Yes | 2.5 mm² | 105.000 kg/km | 0.243 kg | |
380850305 | 3 | No | 4 mm² | 104.000 kg/km | 0.247 kg | |
380850315 | 3 | Yes | 4 mm² | 104.000 kg/km | 0.247 kg | |
380850405 | 4 | No | 4 mm² | 138.000 kg/km | 0.303 kg | |
380850415 | 4 | Yes | 4 mm² | 138.000 kg/km | 0.303 kg | |
380850505 | 5 | No | 4 mm² | 173.000 kg/km | 0.373 kg | |
380850515 | 5 | Yes | 4 mm² | 173.000 kg/km | ||
380860305 | 3 | No | 6 mm² | 158.000 kg/km | 0.345 kg | |
380860315 | 3 | Yes | 6 mm² | 158.000 kg/km | 0.345 kg | |
380860405 | 4 | No | 6 mm² | 210.000 kg/km | 0.425 kg | |
380860415 | 4 | Yes | 6 mm² | 210.000 kg/km | 0.425 kg | |
380860505 | 5 | No | 6 mm² | 263.000 kg/km | 0.522 kg | |
380860515 | 5 | Yes | 6 mm² | 263.000 kg/km | 0.522 kg | |
380861305 | 3 | No | 10 mm² | 260.000 kg/km | 0.556 kg | |
380861315 | 3 | Yes | 10 mm² | 260.000 kg/km | 0.556 kg | |
380861405 | 4 | No | 10 mm² | 346.000 kg/km | 0.688 kg | |
380861415 | 4 | Yes | 10 mm² | 346.000 kg/km | 0.688 kg | |
380861505 | 5 | No | 10 mm² | 433.000 kg/km | 0.830 kg | |
380861515 | 5 | Yes | 10 mm² | 433.000 kg/km | 0.830 kg | |
380862305 | 3 | No | 16 mm² | 407.000 kg/km | ||
380862315 | 3 | Yes | 16 mm² | 407.000 kg/km | 0.771 kg | |
380862405 | 4 | No | 16 mm² | 542.000 kg/km | 0.963 kg | |
380862415 | 4 | Yes | 16 mm² | 542.000 kg/km | 0.963 kg | |
380862505 | 5 | No | 16 mm² | 678.000 kg/km | 1.183 kg | |
380862515 | 5 | Yes | 16 mm² | 678.000 kg/km | ||
380863305 | 3 | No | 25 mm² | 670.000 kg/km | ||
380863315 | 3 | Yes | 25 mm² | 670.000 kg/km | 1.213 kg | |
380863405 | 4 | No | 25 mm² | 893.000 kg/km | 1.537 kg | |
380863415 | 4 | Yes | 25 mm² | 893.000 kg/km | 1.537 kg | |
380863505 | 5 | No | 25 mm² | 1117.000 kg/km | 1.882 kg | |
380863515 | 5 | Yes | 25 mm² | 1117.000 kg/km | ||
380864305 | 3 | No | 35 mm² | 886.000 kg/km | ||
380864315 | 3 | Yes | 35 mm² | 886.000 kg/km | 1.552 kg | |
380864405 | 4 | No | 35 mm² | 1181.000 kg/km | 1.967 kg | |
380864415 | 4 | Yes | 35 mm² | 1181.000 kg/km | 1.967 kg | |
380864505 | 5 | No | 35 mm² | 1476.000 kg/km | 2.401 kg | |
380864515 | 5 | Yes | 35 mm² | 1476.000 kg/km | ||
380865305 | 3 | No | 50 mm² | 1244.000 kg/km | ||
380865315 | 3 | Yes | 50 mm² | 1244.000 kg/km | 2.226 kg | |
380865405 | 4 | No | 50 mm² | 1659.000 kg/km | 2.793 kg | |
380865415 | 4 | Yes | 50 mm² | 1659.000 kg/km | 2.793 kg |