ÖLFLEX® TRUCK 470 P 6x1,5+1x2,5
Vehicle cable; 6X1,5+1X2,5; 60 V; PUR; Core identification: Colours; ADR approval; Fixed Installation
Unit | Per Unit | Per MOQ |
---|---|---|
2000 | ₹589.16 | ₹1,178,320.00 |
100 | ₹785.54 | ₹78,554.00 |
300 | ₹687.35 | ₹206,205.00 |
500+ | ₹589.16 | ₹294,580.00 |
Benefits
- Special ADR approval
- ADR approval enables use in vehicles transporting hazardous goods
Applications
- For commercial verhicles
- Wiring of electrical equipments in all trailers and semi-trailers
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Vehicle cable
Weight
0.187 kg
Copper index
110.400 kg
Copper index (lb)
741.858 lb
Electrical Characteristics
Nominal voltage
60 V DC after IEC
Test voltage
5 kV
Operating capacity data core / power core
100 pF/m
Operating capacitance data core/data core
50 pF/m
Product Design
FL vehicle cables
FLRYY11Y
Conductor number/size
6X1,5+1X2,5
Conductor cross-section (mm2)
1 mm²
Conductor material
Bare Copper
Conductor design
fine-wire
Including protective conductor
No
Number of cores
5
With armouring
No
Nominal outer diameter
10.3 mm
Shape of cable
Round
Core insulation base material
Polyvinyl chloride
Core insulation base material, shortname
PVC
Insulation colour
white
Basic material of inner sheath
Polyvinyl chloride
Basic material of inner sheath, short form
PVC
Base material outer sheath
Polyurethane
Base material outer sheath, shortname
PUR
Cable insulation colour
black
Core identification
Colours
Core colours
white / green / brown / red / blue / violet
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
12 x outer diameter
Minimum bending radius in mm, fixed installation
123.6 mm
Temperature, fixed installation
-40 °C to 85 °C
Temperature class according to ISO 6722
A
Flame-retardant
Yes
Flame retardance according to
ISO 6722-1 5.22
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Product standard ISO
ISO 6722
Flame retardance tested according to UN/ECE-R118
No
ADR approval
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRUCK 470 P FLRYY11Y
Article number | Conductor number/size | Core colours | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|
7027020 | 2X1,5 | white / black | 6.6 mm | 28.800 kg/km | 66 kg/km |
7027021 | 2X1,5 | white / brown | 6.6 mm | 28.800 kg/km | 66 kg/km |
7027022 | 3X1 | white / brown / blue | 6.3 mm | 28.800 kg/km | 64 kg/km |
7027024 | 18X1,5 | white / brown / blue | 13.7 mm | 259.200 kg/km | 407 kg/km |
7027025 | 18X1,5 | white / brown / green / red / grey / violet | 9 mm | 72.000 kg/km | 129 kg/km |
7027030 | 10X1,5+3X2,5+2X1,5 | white / black / yellow / red / green / brown / blue / light brown / null | 14.4 mm | 244.800 kg/km | 395 kg/km |
7027031 | 3X2,5+10X1,5 | white / orange / white/red / yellow / green / blue / black / brown / red / pink / grey / white/black / white/blue | 14.4 mm | 216.000 kg/km | 367 kg/km |
7027032 | 25X1,5 | white / orange / white/red / yellow / green / blue / black / brown / red / pink / grey / white/black / white/blue | 16.1 mm | 360.000 kg/km | 560 kg/km |
7027038 | 4X1,5 | white / orange / white/red / yellow / green / blue / black / brown / red / pink / grey / white/black / white/blue | 7.5 mm | 57.600 kg | 0.104 kg |
7027046 | 2X0,75+2X1,5 | yellow / green / white / brown | 7.2 mm | 43.200 kg/km | 85 kg/km |
7027080 | 2X1 | white / black | 6 mm | 19.200 kg/km | 53 kg/km |
7027081 | 2X1 | white / brown | 6 mm | 19.200 kg/km | 53 kg/km |
7027082 | 3X1 | black / brown / blue | 6.3 mm | 28.800 kg/km | 64 kg/km |
7027083 | 4X1 | white / black / red / brown | 6.8 mm | 38.400 kg/km | 81 kg/km |
7027084 | 5X1 | white / brown / green / red / grey | 7.5 mm | 48.000 kg/km | 94 kg/km |
7027085 | 5X1+1X2,5 | white / green / brown / red / blue / violet | 9 mm | 72.000 kg/km | 129 kg/km |
7027086 | 5X1+1X2,5 | white / green / brown / red / blue / violet | 9 mm | 72.000 kg | 0.129 kg |
7027087 | 6X1,5+1X2,5 | white / green / brown / red / blue / violet | 10.3 mm | 110.400 kg | 0.187 kg |
7027088 | 7X1,5 | white / black / yellow / red / green / brown / blue | 8.9 mm | 100.800 kg/km | 166 kg/km |
7027089 | 1X2,5+8X1,5 | white / black / yellow / red / green / brown / blue | 11.7 mm | 139.200 kg/km | 233 kg/km |
7027090 | 10X1,5+3X2,5+1X(2X1,5) | white / black / yellow / red / green / brown / blue | 14.4 mm | 244.800 kg/km | 395 kg/km |
7027091 | 10X1,5+3X2,5 | white / black / yellow / red / green / brown / blue | 14.4 mm | 216.000 kg/km | 367 kg/km |
7027092 | 2X6+3X1,5 | white / black / yellow / red / green / brown / blue | 12.1 mm | 158.400 kg/km | 267 kg/km |
7027093 | 2X6+3X1,5+1X(2X1,5) | white / black / yellow / red / green / brown / blue | 12.1 mm | 187.200 kg/km | 294 kg/km |
7027094 | 2X4+3X1,5+1X(2X1,5) | white / black / yellow / red / green / brown / blue | 11.9 mm | 148.800 kg/km | 257 kg/km |
7027130 | 7X0,75 | white / black / yellow / red / green / brown / blue | 7.3 mm | 50.400 kg/km | 101 kg/km |