ÖLFLEX® TRAIN 345 C 600V 40x0,5
Railway cable; 40X0.5; EN 50264-3-2; Type MM S; U0/U: 0,6 / 1 kV; -45 - 120 °C; Electron beam cross-linked polymer compound; Shielded
Benefits
- Good chemical resistance
- Copper screening complies with EMC requirements and protects against electromagnetic interference
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
- For use in railway vehicles, for fixed installations and applications where limited movement may occur
- Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
- Also applicable within oily environments and areas with increased ambient temperature
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
688 kg/km
Copper index
321.250 kg/km
Copper index (lb)
2158.712 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6 / 1 kV AC rms according to IEC
test voltage conductor/conductor
3.5 kV
Test voltage core/screening
3.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
200 °C
Product Design
Type designation for rolling stock cables
Type MM S
Cable dimension
40X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
40
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
19.7 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Base material outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Numbers
Core colour code
DIN EN 50044VDE 0293-1
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
118.2 mm
Minimum bending radius, occasionally moved
7 x outer diameter
Minimum bending radius in mm, occasionally flexing
137.9 mm
Temperature, fixed installation
-45 °C to 120 °C
Temperature, occasionally moved
-35 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
ozone resistant
Yes
Ozone-resistant according to
EN 50264-3-1, method BEN 50305
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50264-3-1
Alkali-resistant
Yes
Alkali resistant according to
EN 50264-3-1
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 62, 04276
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-2
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 345 C 600V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
15345000 | 2 | No | 1.5 mm² | 8.2 mm | 57.350 kg/km | 125 kg/km |
15345001 | 3 | No | 1.5 mm² | 8.7 mm | 73.270 kg/km | 149 kg/km |
15345002 | 4 | No | 1.5 mm² | 9.4 mm | 90.920 kg/km | 180 kg/km |
15345003 | 2 | No | 2.5 mm² | 9 mm | 80.380 kg/km | 160 kg/km |
15345004 | 3 | No | 2.5 mm² | 9.5 mm | 107.460 kg/km | 196 kg/km |
15345005 | 4 | No | 2.5 mm² | 10.8 mm | 147.080 kg/km | 259 kg/km |
15345006 | 2 | No | 4 mm² | 10.8 mm | 126.680 kg/km | 237 kg/km |
15345007 | 3 | No | 4 mm² | 11.4 mm | 167.660 kg/km | 290 kg/km |
15345008 | 4 | No | 4 mm² | 12.4 mm | 210.890 kg/km | 354 kg/km |
15345009 | 2 | No | 6 mm² | 11.8 mm | 171.910 kg/km | 294 kg/km |
15345010 | 3 | No | 6 mm² | 12.5 mm | 233.520 kg/km | 368 kg/km |
15345011 | 4 | No | 6 mm² | 14 mm | 297.390 kg/km | 470 kg/km |
15345012 | 2 | No | 10 mm² | 14.2 mm | 258.830 kg/km | 428 kg/km |
15345013 | 3 | No | 10 mm² | 15.2 mm | 378.940 kg/km | 572 kg/km |
15345014 | 4 | No | 10 mm² | 16.6 mm | 485.830 kg/km | 711 kg/km |
15345015 | 2 | No | 16 mm² | 16.4 mm | 411.940 kg/km | 637 kg/km |
15345016 | 3 | No | 16 mm² | 17.8 mm | 574.290 kg/km | 836 kg/km |
15345017 | 4 | No | 16 mm² | 19.4 mm | 741.030 kg/km | 1040 kg/km |
15345018 | 2 | No | 25 mm² | 20.2 mm | 608.980 kg/km | 940 kg/km |
15345019 | 3 | No | 25 mm² | 21.4 mm | 861.670 kg/km | 1219 kg/km |
15345020 | 4 | No | 25 mm² | 24.1 mm | 1147.270 kg/km | 1601 kg/km |
15345021 | 2 | No | 35 mm² | 23.2 mm | 852.850 kg/km | 1287 kg/km |
15345022 | 3 | No | 35 mm² | 24.6 mm | 1203.780 kg/km | 1668 kg/km |
15345023 | 2 | No | 50 mm² | 27.6 mm | 1175.170 kg/km | 1733 kg/km |
15345024 | 3 | No | 50 mm² | 29.8 mm | 1710.690 kg/km | 2336 kg/km |
15345025 | 3 | Yes | 1.5 mm² | 8.7 mm | 73.270 kg/km | 149 kg/km |
15345026 | 4 | Yes | 1.5 mm² | 9.4 mm | 90.920 kg/km | 180 kg/km |
15345027 | 3 | Yes | 2.5 mm² | 9.5 mm | 107.460 kg/km | 196 kg/km |
15345028 | 4 | Yes | 2.5 mm² | 10.8 mm | 147.080 kg/km | 259 kg/km |
15345040 | 2 | No | 0.5 mm² | 6.5 mm | 31.960 kg/km | 68 kg/km |
15345041 | 4 | No | 0.5 mm² | 7.4 mm | 47.630 kg/km | 96 kg/km |
15345042 | 7 | No | 0.5 mm² | 11 mm | 62.030 kg/km | 125 kg/km |
15345043 | 9 | No | 0.5 mm² | 11.5 mm | 94.350 kg/km | 222 kg/km |
15345044 | 12 | No | 0.5 mm² | 13.8 mm | 116.880 kg/km | 239 kg/km |
15345045 | 19 | No | 0.5 mm² | 13.8 mm | 158.340 kg/km | 342 kg/km |
15345046 | 24 | No | 0.5 mm² | 15.9 mm | 218.110 kg/km | 445 kg/km |
15345047 | 32 | No | 0.5 mm² | 17.8 mm | 267.570 kg/km | 565 kg/km |
15345048 | 37 | No | 0.5 mm² | 18.7 mm | 292.320 kg/km | 621 kg/km |
15345049 | 40 | No | 0.5 mm² | 19.7 mm | 321.250 kg/km | 688 kg/km |
15345050 | 2 | No | 0.75 mm² | 6.9 mm | 37.070 kg/km | 77 kg/km |
15345051 | 4 | No | 0.75 mm² | 7.8 mm | 57.580 kg/km | 109 kg/km |
15345052 | 7 | No | 0.75 mm² | 9.3 mm | 83.980 kg/km | 153 kg/km |
15345053 | 9 | No | 0.75 mm² | 11.8 mm | 124.500 kg/km | 267 kg/km |
15345054 | 12 | No | 0.75 mm² | 12.4 mm | 146.360 kg/km | 283 kg/km |
15345055 | 19 | No | 0.75 mm² | 15 mm | 226.450 kg/km | 436 kg/km |
15345056 | 24 | No | 0.75 mm² | 17.5 mm | 288.270 kg/km | 558 kg/km |
15345057 | 32 | No | 0.75 mm² | 19.1 mm | 357.110 kg/km | 685 kg/km |
15345058 | 37 | No | 0.75 mm² | 20.1 mm | 393.950 kg/km | 756 kg/km |
15345059 | 40 | No | 0.75 mm² | 21.2 mm | 428.320 kg/km | 837 kg/km |
15345060 | 2 | No | 1 mm² | 7.2 mm | 44.810 kg/km | 87 kg/km |
15345061 | 4 | No | 1 mm² | 8.2 mm | 67.460 kg/km | 124 kg/km |
15345062 | 7 | No | 1 mm² | 9.7 mm | 105.440 kg/km | 178 kg/km |
15345063 | 9 | No | 1 mm² | 12.4 mm | 146.910 kg/km | 300 kg/km |
15345064 | 12 | No | 1 mm² | 13.4 mm | 182.930 kg/km | 341 kg/km |
15345065 | 19 | No | 1 mm² | 15.7 mm | 284.970 kg/km | 506 kg/km |
15345066 | 24 | No | 1 mm² | 18.4 mm | 349.830 kg/km | 640 kg/km |
15345067 | 32 | No | 1 mm² | 20.1 mm | 437.270 kg/km | 791 kg/km |
15345068 | 37 | No | 1 mm² | 21.1 mm | 486.380 kg/km | 870 kg/km |
15345069 | 40 | No | 1 mm² | 23 mm | 567.560 kg/km | 1047 kg/km |
15345070 | 7 | No | 1.5 mm² | 11.6 mm | 160.190 kg/km | 261 kg/km |
15345071 | 9 | No | 1.5 mm² | 14.7 mm | 205.470 kg/km | 391 kg/km |
15345072 | 12 | No | 1.5 mm² | 15.7 mm | 273.530 kg/km | 448 kg/km |
15345073 | 19 | No | 1.5 mm² | 18.6 mm | 388.320 kg/km | 649 kg/km |
15345074 | 24 | No | 1.5 mm² | 21.3 mm | 485.980 kg/km | 801 kg/km |
15345075 | 32 | No | 1.5 mm² | 24 mm | 644.590 kg/km | 1067 kg/km |
15345076 | 37 | No | 1.5 mm² | 25.2 mm | 732.730 kg/km | 1203 kg/km |
15345077 | 7 | No | 2.5 mm² | 13.2 mm | 235.620 kg/km | 362 kg/km |
15345078 | 9 | No | 2.5 mm² | 16.5 mm | 319.890 kg/km | 538 kg/km |
15345079 | 12 | No | 2.5 mm² | 17.7 mm | 403.780 kg/km | 615 kg/km |
15345080 | 19 | No | 2.5 mm² | 20.6 mm | 582.850 kg/km | 875 kg/km |
15345081 | 24 | No | 2.5 mm² | 24.3 mm | 762.280 kg/km | 1160 kg/km |