ÖLFLEX® TRAIN 315 C TW-P 300V 7X0,5
Railway cable; 7X0.5; EN 50306-4; Type MM S; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound; Shielded

Login to see price
BACK ORDER
Article No.
15315033
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® TRAIN 315 C TW-P 300V 7X0,5 Railway cable -  Primary Image
ÖLFLEX® TRAIN 315 C TW-P 300V 7X0,5 Railway cable -  Primary Image ÖLFLEX® TRAIN 315 C TW-P 300V 7X0,5 Railway cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Benefits

  • For the protection of people and property.
  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MMS; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
  • Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
  • Electron beam cross-linked insulating material enables use at very low and high temperatures (see technical data).
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Space-saving due to reduced wall thicknesses.

Applications

  • Wide range of uses in rail vehicles.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Typical areas of application are control/monitoring circuits, locking circuits and the wiring of equipment.
  • For fixed, protected installation and for applications where limited movement can be expected.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Railway cable

Weight

78 kg/km

Copper index

55.670 kg/km

copper index (lb)

871.911 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Fixed installation nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Maximum operating voltage Um

550 V AC

test voltage conductor/conductor

3.5 kV

Test voltage core/screening

3.5 kV

Current rating according to

EN 50355

Short-circuit temperature [5s]

160 °C

Max. conductor resistance at 20°C

40.1 Ω/km

Product Design

Type designation for rolling stock cables

Type MM S

Cable dimension

7X0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Tin-plated Copper

Conductor design

EN 50306-1, 19-wire

Including protective conductor

No

Number of cores

7

Stranding type

Layered Stranding

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

6.1 mm

Shape of cable

Round

Core insulation base material

Electron beam cross-linked polymer compound

Insulation colour

white

Base material of outer sheath

Electron beam cross-linked polymer compound

Cable insulation colour

black

Core identification

Numbers

Core colour code

EN 50334

Product Characteristics

Application area

Fixed Installation

Installation type in railway vehicles

Class P (protected installation)

Minimum bending radius, fixed installation

5 x outer diameter

Minimum bending radius in mm, stationary

30.5 mm

Minimum bending radius, occasionally moved

10 x outer diameter

Minimum bending radius in mm, occasionally flexing

61.0 mm

temperature, fixed installation

-40 °C to 120 °C
-50 °C according to GOST

Temperature, occasionally moved

-35 °C to 105 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-25

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Ozone resistant

Yes

Ozone-resistant according to

EN 50306

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50306

Alkali-resistant

Yes

Alkali resistant according to

EN 50306

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50306

Fuel resistant

Yes

Fuel-resistant according to

EN 50306

PWIS-free

No

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50306-4

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® TRAIN 315 C TW-P 300V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15315000 2 No 0.5 mm² 19.366 kg/km 38 kg/km
15315001 3 No 0.5 mm² 24.880 kg/km 45 kg/km
15315002 4 No 0.5 mm² 30.870 kg/km 54 kg/km
15315003 6 No 0.5 mm² 42.954 kg/km 72 kg/km
15315004 8 No 0.5 mm² 61.263 kg/km 94 kg/km
15315005 2 No 0.75 mm² 25.671 kg/km 46 kg/km
15315006 3 No 0.75 mm² 33.711 kg/km 56 kg/km
15315007 4 No 0.75 mm² 42.182 kg/km 69 kg/km
15315008 6 No 0.75 mm² 65.359 kg/km 96 kg/km
15315009 8 No 0.75 mm² 83.995 kg/km 123 kg/km
15315010 2 No 1 mm² 31.415 kg/km 54 kg/km
15315011 3 No 1 mm² 41.970 kg/km 66 kg/km
15315012 4 No 1 mm² 52.896 kg/km 81 kg/km
15315013 6 No 1 mm² 81.745 kg/km 117 kg/km
15315014 8 No 1 mm² 105.404 kg/km 157 kg/km
15315015 2 No 1.5 mm² 44.094 kg/km 74 kg/km
15315016 3 No 1.5 mm² 65.526 kg/km 95 kg/km
15315017 4 No 1.5 mm² 82.137 kg/km 118 kg/km
15315018 6 No 1.5 mm² 117.216 kg/km 172 kg/km
15315019 8 No 1.5 mm² 151.940 kg/km 222 kg/km
15315020 2 No 2.5 mm² 75.424 kg/km 120 kg/km
15315021 3 No 2.5 mm² 102.072 kg/km 150 kg/km
15315022 4 No 2.5 mm² 129.754 kg/km 191 kg/km
15315033 7 No 0.5 mm² 55.670 kg/km 78 kg/km
15315034 13 No 0.5 mm² 90.870 kg/km 135 kg/km
15315035 19 No 0.5 mm² 124.990 kg/km 176 kg/km
15315036 37 No 0.5 mm² 237.400 kg/km 316 kg/km
15315037 48 No 0.5 mm² 298.353 kg/km 393 kg/km
15315038 7 No 0.75 mm² 72.560 kg/km 99 kg/km
15315039 13 No 0.75 mm² 127.020 kg/km 179 kg/km
15315040 19 No 0.75 mm² 186.470 kg/km 248 kg/km
15315041 37 No 0.75 mm² 332.930 kg/km 429 kg/km
15315042 48 No 0.75 mm² 422.464 kg/km 539 kg/km
15315043 7 No 1 mm² 91.350 kg/km 120 kg/km
15315044 13 No 1 mm² 158.640 kg/km 209 kg/km
15315045 19 No 1 mm² 233.590 kg/km 291 kg/km
15315046 37 No 1 mm² 445.900 kg/km 533 kg/km
15315047 48 No 1 mm² 564.997 kg/km 669 kg/km
15315048 7 No 1.5 mm² 134.973 kg/km 181 kg/km
15315049 13 No 1.5 mm² 256.725 kg/km 331 kg/km
15315050 19 No 1.5 mm² 355.283 kg/km 448 kg/km
15315051 37 No 1.5 mm² 676.696 kg/km 814 kg/km
15315052 48 No 1.5 mm² 840.000 kg/km 1023 kg/km
15315053 6 No 2.5 mm² 205.363 kg/km 272 kg/km
15315054 8 No 2.5 mm² 272.942 kg/km 366 kg/km
15315055 13 No 2.5 mm² 425.702 kg/km 530 kg/km
15315056 19 No 2.5 mm² 592.702 kg/km 713 kg/km
15315057 37 No 2.5 mm² 1136.314 kg/km 1333 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?