ÖLFLEX® TRAIN 315 C TW-P 300V 37X0,5
Railway cable; 37X0.5; EN 50306-4; Type MM S; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound; Shielded
Benefits
- For the protection of people and property.
- Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MMS; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
- Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
- Electron beam cross-linked insulating material enables use at very low and high temperatures (see technical data).
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Space-saving due to reduced wall thicknesses.
Applications
- Wide range of uses in rail vehicles.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Typical areas of application are control/monitoring circuits, locking circuits and the wiring of equipment.
- For fixed, protected installation and for applications where limited movement can be expected.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Suitable for outdoor use.
- Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
316 kg/km
Copper index
237.400 kg/km
copper index (lb)
871.911 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Fixed installation nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
test voltage conductor/conductor
3.5 kV
Test voltage core/screening
3.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
160 °C
Max. conductor resistance at 20°C
40.1 Ω/km
Product Design
Type designation for rolling stock cables
Type MM S
Cable dimension
37X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Tin-plated Copper
Conductor design
EN 50306-1, 19-wire
Including protective conductor
No
Number of cores
37
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
12.3 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
white
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Numbers
Core colour code
EN 50334
Product Characteristics
Application area
Fixed Installation
Installation type in railway vehicles
Class P (protected installation)
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, stationary
73.8 mm
Minimum bending radius, occasionally moved
10 x outer diameter
Minimum bending radius in mm, occasionally flexing
123.0 mm
temperature, fixed installation
-40 °C to 120 °C-50 °C according to GOST
Temperature, occasionally moved
-35 °C to 105 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50306
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50306
Alkali-resistant
Yes
Alkali resistant according to
EN 50306
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50306
Fuel resistant
Yes
Fuel-resistant according to
EN 50306
PWIS-free
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50306-4
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 315 C TW-P 300V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
15315000 | 2 | No | 0.5 mm² | 19.366 kg/km | 38 kg/km | |
15315001 | 3 | No | 0.5 mm² | 24.880 kg/km | 45 kg/km | |
15315002 | 4 | No | 0.5 mm² | 30.870 kg/km | 54 kg/km | |
15315003 | 6 | No | 0.5 mm² | 42.954 kg/km | 72 kg/km | |
15315004 | 8 | No | 0.5 mm² | 61.263 kg/km | 94 kg/km | |
15315005 | 2 | No | 0.75 mm² | 25.671 kg/km | 46 kg/km | |
15315006 | 3 | No | 0.75 mm² | 33.711 kg/km | 56 kg/km | |
15315007 | 4 | No | 0.75 mm² | 42.182 kg/km | 69 kg/km | |
15315008 | 6 | No | 0.75 mm² | 65.359 kg/km | 96 kg/km | |
15315009 | 8 | No | 0.75 mm² | 83.995 kg/km | 123 kg/km | |
15315010 | 2 | No | 1 mm² | 31.415 kg/km | 54 kg/km | |
15315011 | 3 | No | 1 mm² | 41.970 kg/km | 66 kg/km | |
15315012 | 4 | No | 1 mm² | 52.896 kg/km | 81 kg/km | |
15315013 | 6 | No | 1 mm² | 81.745 kg/km | 117 kg/km | |
15315014 | 8 | No | 1 mm² | 105.404 kg/km | 157 kg/km | |
15315015 | 2 | No | 1.5 mm² | 44.094 kg/km | 74 kg/km | |
15315016 | 3 | No | 1.5 mm² | 65.526 kg/km | 95 kg/km | |
15315017 | 4 | No | 1.5 mm² | 82.137 kg/km | 118 kg/km | |
15315018 | 6 | No | 1.5 mm² | 117.216 kg/km | 172 kg/km | |
15315019 | 8 | No | 1.5 mm² | 151.940 kg/km | 222 kg/km | |
15315020 | 2 | No | 2.5 mm² | 75.424 kg/km | 120 kg/km | |
15315021 | 3 | No | 2.5 mm² | 102.072 kg/km | 150 kg/km | |
15315022 | 4 | No | 2.5 mm² | 129.754 kg/km | 191 kg/km | |
15315033 | 7 | No | 0.5 mm² | 55.670 kg/km | 78 kg/km | |
15315034 | 13 | No | 0.5 mm² | 90.870 kg/km | 135 kg/km | |
15315035 | 19 | No | 0.5 mm² | 124.990 kg/km | 176 kg/km | |
15315036 | 37 | No | 0.5 mm² | 237.400 kg/km | 316 kg/km | |
15315037 | 48 | No | 0.5 mm² | 298.353 kg/km | 393 kg/km | |
15315038 | 7 | No | 0.75 mm² | 72.560 kg/km | 99 kg/km | |
15315039 | 13 | No | 0.75 mm² | 127.020 kg/km | 179 kg/km | |
15315040 | 19 | No | 0.75 mm² | 186.470 kg/km | 248 kg/km | |
15315041 | 37 | No | 0.75 mm² | 332.930 kg/km | 429 kg/km | |
15315042 | 48 | No | 0.75 mm² | 422.464 kg/km | 539 kg/km | |
15315043 | 7 | No | 1 mm² | 91.350 kg/km | 120 kg/km | |
15315044 | 13 | No | 1 mm² | 158.640 kg/km | 209 kg/km | |
15315045 | 19 | No | 1 mm² | 233.590 kg/km | 291 kg/km | |
15315046 | 37 | No | 1 mm² | 445.900 kg/km | 533 kg/km | |
15315047 | 48 | No | 1 mm² | 564.997 kg/km | 669 kg/km | |
15315048 | 7 | No | 1.5 mm² | 134.973 kg/km | 181 kg/km | |
15315049 | 13 | No | 1.5 mm² | 256.725 kg/km | 331 kg/km | |
15315050 | 19 | No | 1.5 mm² | 355.283 kg/km | 448 kg/km | |
15315051 | 37 | No | 1.5 mm² | 676.696 kg/km | 814 kg/km | |
15315052 | 48 | No | 1.5 mm² | 840.000 kg/km | 1023 kg/km | |
15315053 | 6 | No | 2.5 mm² | 205.363 kg/km | 272 kg/km | |
15315054 | 8 | No | 2.5 mm² | 272.942 kg/km | 366 kg/km | |
15315055 | 13 | No | 2.5 mm² | 425.702 kg/km | 530 kg/km | |
15315056 | 19 | No | 2.5 mm² | 592.702 kg/km | 713 kg/km | |
15315057 | 37 | No | 2.5 mm² | 1136.314 kg/km | 1333 kg/km |