SKINTOP® GRIP XL M32X1.5
Cable gland; M 32; Clamping range (min./max.): 11 - 21 mm; Wrench width 1: 36; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;
Benefits
- Clamping the cable using the double lever above the domed cap nut provides much better strain relief than with conventional cable glands, even under mechanical stress.
- Double clamping ensures reliable bending and anti-kink protection of the cable as the cable is clamped on all sides.
- Gentle cable clamping due to high elasticity of the sealing insert material.
- Optimum sealing through O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.
- Large, variable clamping range for different cable outer diameters.
Applications
- Especially for use in mobile equipment where the clamped cable requires a considerable amount of strain relief.
- Can be used in dry, damp and, especially, harsh environments.
- Withstands high mechanical stress.
- The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
25.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
Yes
Cable gland design
Straight
Total length
62.6 mm
Clear width
21 mm
Thread type
Metric
Thread size
M 32
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width 1
36 mm
Wrench size 2
36 mm
Hexagonal edge size
39.6 mm
Min. clamping range
11 mm
Max. clamping range
21 mm
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-25 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
lead free
No
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL
Article number | Thread size | Min. clamping range | Max. clamping range | Delivery Unit | ||
---|---|---|---|---|---|---|
53113180 | M 16 | 4.5 mm | 10 mm | 25 | ||
53113185 | M 16 | 4.5 mm | 10 mm | 25 | ||
53113200 | M 20 | 7 mm | 13 mm | 25 | ||
53113205 | M 20 | 7 mm | 13 mm | 25 | ||
53113210 | M 25 | 9 mm | 17 mm | 25 | ||
53113215 | M 25 | 9 mm | 17 mm | 25 | ||
53113220 | M 32 | 11 mm | 21 mm | 25 | ||
53113225 | M 32 | 11 mm | 21 mm | 25 |