SKINDICHT® SE-M 320
Angled cable gland; M 20; Clamping range (min./max.): 4 - 13 mm; Flange; IP 55
Benefits
- Combination of various conduit glands is possible depending on the type
- Low overall height
- High stability
- Two or three separate cable outlets
Applications
- For high mechanical stress
- When no connection thread is provided
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Angled cable gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
For armoured cables
No
Bending protection
No
Cable gland design
Flange
Total length
76.8 mm
Overall width
124 mm
Overall height
34.5 mm
Thread type
Metric
Thread size
M 20
Pitch of thread
1,5
Min. clamping range
4 mm
Max. clamping range
13 mm
Seal type
Incised sealing ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Zinc alloy
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Temperature (max.)
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.