SKINDICHT® SE-M 220
Angled cable gland; M 20; Clamping range (min./max.): 4 - 13 mm; Flange; IP 55

Login to see price
Article No.
52108040
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SE-M 220 Angled cable gland -  Primary Image
SKINDICHT® SE-M 220 Angled cable gland -  Primary Image SKINDICHT® SE-M 220 Angled cable gland -   Other Image SKINDICHT® SE-M 220 Angled cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Combination of various conduit glands is possible depending on the type
  • Low overall height
  • High stability
  • Two or three separate cable outlets

Applications

  • For high mechanical stress
  • When no connection thread is provided
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Angled cable gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

For armoured cables

No

Bending protection

No

Cable gland design

Flange

Total length

76.8 mm

Overall width

91 mm

Overall height

34.5 mm

Thread type

Metric

Thread size

M 20

Pitch of thread

1,5

Min. clamping range

4 mm

Max. clamping range

13 mm

Seal type

Incised sealing ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Zinc alloy

Colour

metal

Product Characteristics

IP protection rating

IP 55

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

80 °C

Temperature min.

-20 °C

Temperature max.

80 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® SE-M 220/320

Article number Thread size Delivery Unit
52108040 M 20 1
52108050 M 20 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?