ÖLFLEX® CONTROL 110 LC 2 X 2.5 1100 V GY
Power and control cable; 2X2.5; 1,1 kV; PVC; Core identification: Numbers; Fixed Installation
Benefits
- Space-saving installation due to small cable diameters
- High electrical performance due to 4 kV test voltage
Applications
- Dry or damp rooms that are subject to medium mechanical loads
- For fixed installation as well as occasional flexing at free, non-continuously recurring movement
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
122000 kg/km
Copper index
48.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
2X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
2
Shielded
No
Nominal outer diameter
9.1 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
Fixed InstallationFlexible
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
54.6 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
136.5 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 LC 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
381100205 | 2 | No | 0.5 mm² | 9.600 kg/km | 55000 kg/km | |
381100209 | 2 | No | 0.5 mm² | 9.600 kg/km | 55000 kg/km | |
381100305 | 3 | No | 0.5 mm² | 14.400 kg/km | 62000 kg/km | |
381100309 | 3 | No | 0.5 mm² | 14.400 kg/km | 62000 kg/km | |
381100315 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 62000 kg/km | |
381100319 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 62000 kg/km | |
381100405 | 4 | No | 0.5 mm² | 19.200 kg/km | 73000 kg/km | |
381100409 | 4 | No | 0.5 mm² | 19.200 kg/km | 73000 kg/km | |
381100415 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 73000 kg/km | |
381100419 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 73000 kg/km | |
381100505 | 5 | No | 0.5 mm² | 24.000 kg/km | 85000 kg/km | |
381100509 | 5 | No | 0.5 mm² | 24.000 kg/km | 85000 kg/km | |
381100515 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 85000 kg/km | |
381100519 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 85000 kg/km | |
381110205 | 2 | No | 0.75 mm² | 14.400 kg/km | 63000 kg/km | |
381110209 | 2 | No | 0.75 mm² | 14.400 kg/km | 63000 kg/km | |
381110305 | 3 | No | 0.75 mm² | 21.700 kg/km | 73000 kg/km | |
381110309 | 3 | No | 0.75 mm² | 21.700 kg/km | 73000 kg/km | |
381110315 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 73000 kg/km | |
381110319 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 73000 kg/km | |
381110405 | 4 | No | 0.75 mm² | 28.900 kg/km | 87000 kg/km | |
381110409 | 4 | No | 0.75 mm² | 28.900 kg/km | 87000 kg/km | |
381110415 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 87000 kg/km | |
381110419 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 87000 kg/km | |
381110505 | 5 | No | 0.75 mm² | 36.100 kg/km | 102000 kg/km | |
381110509 | 5 | No | 0.75 mm² | 36.100 kg/km | 102000 kg/km | |
381110515 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 102000 kg/km | |
381110519 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 102000 kg/km | |
381120205 | 2 | No | 1 mm² | 19.300 kg/km | 71000 kg/km | |
381120209 | 2 | No | 1 mm² | 19.300 kg/km | 71000 kg/km | |
381120305 | 3 | No | 1 mm² | 29.000 kg/km | 83000 kg/km | |
381120309 | 3 | No | 1 mm² | 29.000 kg/km | 83000 kg/km | |
381120315 | 3 | Yes | 1 mm² | 29.000 kg/km | 83000 kg/km | |
381120319 | 3 | Yes | 1 mm² | 29.000 kg/km | 83000 kg/km | |
381120405 | 4 | No | 1 mm² | 38.700 kg/km | 100000 kg/km | |
381120409 | 4 | No | 1 mm² | 38.700 kg/km | 100000 kg/km | |
381120415 | 4 | Yes | 1 mm² | 38.700 kg/km | 100000 kg/km | |
381120419 | 4 | Yes | 1 mm² | 38.700 kg/km | 100000 kg/km | |
381120505 | 5 | No | 1 mm² | 48.400 kg/km | 123000 kg/km | |
381120509 | 5 | No | 1 mm² | 48.400 kg/km | 123000 kg/km | |
381120515 | 5 | Yes | 1 mm² | 48.400 kg/km | 123000 kg/km | |
381120519 | 5 | Yes | 1 mm² | 48.400 kg/km | 123000 kg/km | |
381130205 | 2 | No | 1.5 mm² | 28.900 kg/km | 84000 kg/km | |
381130209 | 2 | No | 1.5 mm² | 28.900 kg/km | 84000 kg/km | |
381130305 | 3 | No | 1.5 mm² | 43.300 kg/km | 101000 kg/km | |
381130309 | 3 | No | 1.5 mm² | 43.300 kg/km | 101000 kg/km | |
381130315 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 101000 kg/km | |
381130319 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 101000 kg/km | |
381130405 | 4 | No | 1.5 mm² | 57.800 kg/km | 129000 kg/km | |
381130409 | 4 | No | 1.5 mm² | 57.800 kg/km | 129000 kg/km | |
381130415 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 129000 kg/km | |
381130419 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 129000 kg/km | |
381130505 | 5 | No | 1.5 mm² | 72.200 kg/km | 153000 kg/km | |
381130509 | 5 | No | 1.5 mm² | 72.200 kg/km | 153000 kg/km | |
381130515 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 153000 kg/km | |
381130519 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 153000 kg/km | |
381140205 | 2 | No | 2.5 mm² | 48.000 kg/km | 122000 kg/km | |
381140209 | 2 | No | 2.5 mm² | 48.000 kg/km | 122000 kg/km | |
381140305 | 3 | No | 2.5 mm² | 72.000 kg/km | 149000 kg/km | |
381140309 | 3 | No | 2.5 mm² | 72.000 kg/km | 149000 kg/km | |
381140315 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 149000 kg/km | |
381140319 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 149000 kg/km | |
381140405 | 4 | No | 2.5 mm² | 96.000 kg/km | 185000 kg/km | |
381140409 | 4 | No | 2.5 mm² | 96.000 kg/km | 185000 kg/km | |
381140415 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 185000 kg/km | |
381140419 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 185000 kg/km | |
381140505 | 5 | No | 2.5 mm² | 120.000 kg/km | 223000 kg/km | |
381140509 | 5 | No | 2.5 mm² | 120.000 kg/km | 223000 kg/km | |
381140515 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 220000 kg/km | |
381140519 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 220000 kg/km |