M12 Connectivity

M12 Connector

M12 Connector

FIELD MOUNTABLE M12 POWER CONNECTORS

The compact and standardized M12 connector design saves costs and offers high flexibility through on-site assembly. Easy to assemble an individual cable length, when used in conjunction with the UNITRONIC® sensor cable.

 

PRODUCT FEATURES

  • 4-pin versions
  • 5 & 8 pin versions on request
  • Screened and non-screened versions on request
  • Fast-connect and screw connection design
  • Free of paint-wetting impairment substances
  • Straight and angled body design

 

 PRODUCT FEATURES

  • DC high-power connector - 60 VDC/12A
  • To suit 8 - 10mm cable diameter
  • To suit conductor sizes between 0.75mm² to 1.5mm²
  • IP67 protection rating
  • -40°C to +85°C Temperature range

For further details on the M12 CONNECTORS click here.

 

M12 Passive distribution boxes

M12 Passive distribution boxes

M12 PASSIVE DISTRIBUTION BOXES

These passive distribution boxes have up to 8 M12 slots that are fed from a master cable connection, allowing for individual cable lengths dependant on application.

They can be mounted directly on machinery and combine signals from sensors and actuators while transmitting them via one integrated or quick-disconnect control cable to the controller. Such decentralized wiring offers significant cost advantages compared to conventional distribution systems.

 

PRODUCT FEATURES

  • With detachable screw connection
  • Single or double occupied sensor / actuator box
  • with M12 quick locking system
  • With LED diagnostic indicator
  • Free of paint-wetting impairment substances

 

PRODUCT FEATURES

  • Max current rating per path: 2A
  • Current rating per slot: 4A
  • IP65/IP67/IP69K Protection rating
  • -30°C to +85°C

 

For further information on the M12 distribution boxes click here.

 

Need more advice?

Need more Advice?

If you require some personalized advice, please contact us for a faster and quicker response. Our friendly customer officer and expert sales team will be very happy to help.

You can contact us directly in India:
Tel: 1800-309-1111
Email: info.in.lib@lapp.com

 

 

 

About Us

LAPP is the leading manufacturer of industrial cables, connectors and cable accessories in over 152 countries

More