YY Cables (PVC Control Cables)
Multicore PVC YY cable for wide range use applications. Available in Number coded or Colour coded core indentification..
Click to see full range of PVC colour coded YY control cables:
- ÖLFLEX® CLASSIC 100 300/500 V
- ÖLFLEX® CLASSIC 100 450/750 V
- ÖLFLEX® CLASSIC 100 CY
- ÖLFLEX® CLASSIC 100 SY
- ÖLFLEX® CLASSIC 100 BK 0,6/1kV
- ÖLFLEX® CLASSIC 100 YELLOW
Click to see full range of PVC number coded YY control cables:
- ÖLFLEX® CLASSIC 110
- ÖLFLEX® CLASSIC 110 ORANGE
- ÖLFLEX® CLASSIC 110 CY
- ÖLFLEX® CLASSIC 110 SY
- ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV
- ÖLFLEX® CLASSIC 110 BK 0,6/1kV
- ÖLFLEX® CLASSIC 115 CY
ÖLFLEX® CLASSIC 100 YY cable
The ÖLFLEX® Classic 100 colour coded YY cable range is ideally suited for use as control, signal and power cables in a variety of applications. Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils.
Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities.
SPECIFICATION
Cores are of plain electrolytic fine copper wire strands with a PVC based insulation. Cores laid up in various colours to the ÖLFLEX® colour code. Outer sheath of a special PVC-based compound in silver-grey.
TECHNICAL DATA
Minimum bending radius for flexing: | 15 x cable diameter |
Temperature range: | Flexing: -5°C to +70°C Static: -40°C to +80°C |
Working voltage: | 300/500V ≤ 1.5mm2 450/750V ≥ 2.5mm2 |
Conductor stranding: | To IEC 60228 Class 5, VDE 0295 Class 5 Up to 5 cores: VDE 0293,BS 6500 |
Colour code: | From 6 cores: ÖLFLEX® Colour Code |
In accordance with VDE Regulations: | Cores to VDE 0245/0281 Sheath to VDE 0245/0281 |
ÖLFLEX® CLASSIC 110 YY cable
The Ölflex® Classic 110 number coded YY cable range is similar to the colour coded version and is therefore ideally suited for use as control, signal and power cable in a variety of applications. Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils.
Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities.
SPECIFICATION
Cores are of electrolytic fine copper wire strands with a PVC-based insulation. Cores laid up in black with white consecutive numbering. Outer sheath of a special PVC-based compound in silver-grey.
TECHNICAL DATA
Minimum bending radius for flexing: | 15 x cable diameter |
Temperature range: | Flexing: -5°C to +70°C Static: -40°C to +80°C |
Working voltage: | 300/500V |
Conductor stranding: | To IEC 60228 Class 5, VDE 0295 Class 5 |
Colour code: | Black cores, white numbers (VDE 0293) |
In accordance with VDE Regulations: | VDE Reg No 7030 up to and including 60 cores |
ÖLFLEX® 140
A harmonised control cable for use indoors in dry, damp or wet conditions, where free movement is required without tensile stress and without positive guidance systems. This versions is intended as a connection cables for control equipment on machine tools, conveyor belts, handling systems and production lines.
See full range of ÖLFLEX® 140 harmonised control cable: