Rectangular Connectors
Rectangular Connectors, a system of housings, inserts and contacts that come together to offer robust, secure and easy to assemble solution.

EPIC® H-A / H-BE / H-BS H-BVE / H-D / H-DD / H-EE / H-Q / H-S / STA / Ultra H-B Inserts
A range of inserts suitable for all the EPIC® rectangular connector housings, available from 3 pin contacts up to 64 dependant on your voltage and current requirements.
Click here to see our full range of H-A Inserts:
Click here to see our full range of H-BE Inserts:
- EPIC® H-BE 6 Cage clamp
- EPIC® H-BE 6 Crimp termination
- EPIC® H-BE 6 Screw termination
- EPIC® H-BE 10 Cage clamp
- EPIC® H-BE 10 Crimp termination
- EPIC® H-BE 10 Screw termination
- EPIC® H-BE 32 Cage clamp
- EPIC® H-BE 32 Crimp termination
- EPIC® H-BE 32 Screw termination
- EPIC® H-BE 48 Cage clamp
- EPIC® H-BE 48 Crimp termination
- EPIC® H-BE 48 Screw termination
Click here to see our full range of H-BS Inserts:
Click here to see our full range of H-BVE Inserts:
Click here to see our full range of H-D Inserts:
- EPIC® H-D 15 machined
- EPIC® H-D 25 machined
- EPIC® H-D 25 stamped
- EPIC® H-D 40 machined
- EPIC® H-D 40 stamped
- EPIC® H-D 64 machined
- EPIC® H-D 64 stamped
- EPIC® H-D 7 machined
- EPIC® H-D 7 stamped
- EPIC® H-D 8
Click here to see our full range of H-DD Inserts:
Click here to see our full range of H-EE Inserts:
Click here to see our full range of H-Q Inserts:
- EPIC® H-Q 4+2
- EPIC® H-Q 5
- EPIC® H-Q Hood metal
- EPIC® H-Q Hood Plastic
- EPIC® H-Q Panel base metal
- EPIC® H-Q Panel base plastic
Click here to see our full range of H-S Inserts:
Click here to see our full range of STA Inserts:
- EPIC® STA 14 solder termination
- EPIC® STA 14 Screw termination
- EPIC® STA 20 Screw termination
- EPIC® STA 6 solder termination
- EPIC® STA 6 Screw termination
Click here to see our full range of Ultra H-B Inserts:
EPIC® MC Modular
A range of modular inserts that allow the combination of data, power, hydrolic and fibre connectors all in one housing, giving the flexibility for specific applications.
Click here to see our full range of MC Module Inserts.
EPIC® H-A Housings
Click here to see our full range of H-A Housings:
- EPIC® H-A 10 AD-LB
- EPIC® H-A 10 AG-LB
- EPIC® H-A 10 SDR-LB
- EPIC® H-A 10 SGR-LB
- EPIC® H-A 10 TBF-LB
- EPIC® H-A 10 TG
- EPIC® H-A 10 TGH
- EPIC® H-A 10 TS
- EPIC® H-A 10 TSH
- EPIC® H-A 16 AD-LB
- EPIC® H-A 16 AG-LB
- EPIC® H-A 16 SDR-LB
- EPIC® H-A 3 AG
- EPIC® H-A 3 AGS
- EPIC® H-A 3 AGSV
- EPIC® H-A 3 AGSV open botto m
- EPIC® H-A 3 MAGD
- EPIC® H-A 3 MTG
- EPIC® H-A 3 MTGVB
- EPIC® H-A 3 MTS
- EPIC® H-A 3 TG
- EPIC® H-A 3 TGVB
- EPIC® H-A 3 TS
- EPIC® H-A 32 AD-BO
- EPIC® H-A 32 AG
- EPIC® H-A 32 SDR-BO
- EPIC® H-A 32 SDRL-BO
- EPIC® H-A 32 SGR
- EPIC® H-A 32 SGRL
- EPIC® H-A 32 TBF
- EPIC® H-A 32 TG
- EPIC® H-A 32 TS
- EPIC® H-A 32 TSB
- EPIC® H-A 48 AG
- EPIC® H-A 48 TG
- EPIC® H-A 48 TS
EPIC® H-B Housings
These ranges of rectangular connector housings are available as a hood, panel base housing, surface base housing and cable coupler hood. The housings are manufactured from different materials such as: Thermoplastic, metal die-cast, powder coated.
Click here to see our full range of H-B Housings:
- EPIC® H-B 10 AD-BO
- EPIC® H-B 10 AD-LB
- EPIC® H-B 10 AG
- EPIC® H-B 10 AG-LB
- EPIC® H-B 10 AGS-LB
- EPIC® H-B 10 SDR-BO
- EPIC® H-B 10 SDRL-BO
- EPIC® H-B 10 SGR
- EPIC® H-B 10 SGR-LB
- EPIC® H-B 10 SGRL
- EPIC® H-B 10 SGRL-LB
- EPIC® H-B 10 TBF
- EPIC® H-B 10 TBF-LB
- EPIC® H-B 10 TG
- EPIC® H-B 10 TG-RO
- EPIC® H-B 10 TGH
- EPIC® H-B 10 TS-RO
- EPIC® H-B 10 TSH
- EPIC® H-B 10 TSH-RO
- EPIC® H-B 16 AD-BO
- EPIC® H-B 16 AD-LB
- EPIC® H-B 16 AG-LB
- EPIC® H-B 16 SDR-BO
- EPIC® H-B 16 SDR-LB
- EPIC® H-B 16 SDRH-LB
- EPIC® H-B 16 SDRL-LB
- EPIC® H-B 16 SGR
- EPIC® H-B 16 SGR-LB
- EPIC® H-B 16 SGRH-LB
- EPIC® H-B 16 SGRL-LB
- EPIC® H-B 16 TBF-LB
- EPIC® H-B 16 TG
- EPIC® H-B 16 TG-RO
- EPIC® H-B 16 TGB
- EPIC® H-B 16 TGH
- EPIC® H-B 16 TGH-RO
- EPIC® H-B 16 TS
- EPIC® H-B 16 TS-RO
- EPIC® H-B 16 TSB
- EPIC® H-B 16 TSBH
- EPIC® H-B 16 TSH
- EPIC® H-B 16 TSH-RO
- EPIC® H-B 24 AD-BO
- EPIC® H-B 24 AD-LB
- EPIC® H-B 24 AG
- EPIC® H-B 24 AG-LB
- EPIC® H-B 24 SDR-BO
- EPIC® H-B 24 SDR-LB
- EPIC® H-B 24 SDRL-BO
- EPIC® H-B 24 SDRL-LB
- EPIC® H-B 24 SDRLH-LB
- EPIC® H-B 24 SGR-LB
- EPIC® H-B 24 SGRH
- EPIC® H-B 24 SGRL
- EPIC® H-B 24 SGRL-LB
- EPIC® H-B 24 SGRLH
- EPIC® H-B 24 TBF
- EPIC® H-B 24 TBF-LB
- EPIC® H-B 24 TBFH
- EPIC® H-B 24 TG
- EPIC® H-B 24 TG 2X
- EPIC® H-B 24 TG-RO
- EPIC® H-B 24 TGB
- EPIC® H-B 24 TGH
- EPIC® H-B 24 TGH 2X
- EPIC® H-B 24 TGH-RO
- EPIC® H-B 24 TS
- EPIC® H-B 24 TS-RO
- EPIC® H-B 24 TSB
- EPIC® H-B 24 TSH
- EPIC® H-B 24 TSH-RO
- EPIC® H-B 32 AG
- EPIC® H-B 32 SGR
- EPIC® H-B 32 SGRL
- EPIC® H-B 32 TG
- EPIC® H-B 32 TG 2X
- EPIC® H-B 32 TS
- EPIC® H-B 48 AD-LB
- EPIC® H-B 48 AG-LB
- EPIC® H-B 48 SDRL-LB
- EPIC® H-B 48 SGR-LB
- EPIC® H-B 48 TG
- EPIC® H-B 48 TS
- EPIC® H-B 6 AD-LB
- EPIC® H-B 6 AG-LB
- EPIC® H-B 6 SDR-LB
- EPIC® H-B 6 SDRL-LB
- EPIC® H-B 6 SGR-LB
- EPIC® H-B 6 SGRH-LB
- EPIC® H-B 6 SGRL-LB
- EPIC® H-B 6 TBF-LB
- EPIC® H-B 6 TG
Click here to see our full range of rectangular connectors.