Highly Flexible Chain Cables

A range of highly flexible chain cables for constant moving applications. Suitable for the most modern of automated manufacturing systems, inside and outdoors, and to meet the highest service life requirements.
The ÖLFLEX®-FD Classic 810 and 810 CY represent a new generation of highly flexible robotics cables. For continuously moving applications, in power chains or machine assembly lines, the small bending radius offers longer life under arduous conditions. The ÖLFLEX-FD® Classic 810 CY version has a copper braid which is also beneficial where EMC protection is required.
Click for full range of PVC highly flexible chain cables for use in power chains:
ÖLFLEX® CLASSIC FD 810
Click for full range of screened PVC highly flexible chain cables for use in power chains:
ÖLFLEX® CLASSIC FD 810 CY

ÖLFLEX®-FD 855 P has been designed to resist extreme stresses. The materials used are halogen-free and consequently environment-friendly. The cable can be used in an expanded temperature range and in the case of the unscreened version allows a minimum bending radius of 5 x cable diameter. Thus ÖLFLEX®-FD 855 P and 855 CP can be used without restriction in the most modern automated manufacturing systems, inside and outside, and meet the highest service life requirements.
See our full range of Polyurethane cables for use in power chains with reduced outer diameters:
ÖLFLEX® CLASSIC FD 855 P
See our full range of screened Polyurethane cables for use in power chains with reduced outer diameters:
ÖLFLEX® CLASSIC FD 855 CP

ÖLFLEX® FD ROBUST
ÖLFLEX® FD ROBUST is a control cable for high flexible use and for robust mechanical use. At room temperature it has an increased resistance against acids, caustic solutions and certain vegetable, animal and mineral oils. The range of cables are ideally suited for use in agricultural, food, beverage and pharmaceutical industries.
See full range of ÖLFLEX® FD ROBUST cables.

ÖLFLEX® FD 90
ÖLFLEX® FD 90 are high-flexible sheathed cables designed for the European, North American and Canadian market, for flexible use and fixed installation, under light and medium mechanical load conditions. The PVC sheath is increased oil resistant. For use in machine tools or for internal wiring in industrial machines.
See our full range of ÖLFLEX® FD 90 single core cables.

ÖLFLEX®-ROBOT 900 P & 900 DP
This special cable handles the transmission of control and monitoring signals as well as power supply, in any installation where combined torsion and bending stresses occur. It is suitable for connecting handling tools to welding robots and for connection to rotating or tilting tables or for other applications where undefined cable runs are necessary and the cable is subjected to twisting along its length.
See our full range of Robot 900 cables:
ÖLFLEX® ROBOT 900 P
See our full range of screened Robot 900 DP cables:
ÖLFLEX® ROBOT 900 DP

ÖLFLEX®-FD CLASSIC 810 P & 810 CP
The polyurethane based version of the highly flexible ÖLFLEX®-FD Classic 810 robotics cable allows for small cable diameters, reducing the amount of space required in power chains, and still offers minimum bending radius of 7.5mm x cable diameter. The ÖLFLEX®-FD Classic 810 CP version offers screened braiding which is used where EMC protection is required and a PUR outer sheath for increased wear and tear resistance.
See our full range of Polyurethane cables for use in power chains:
ÖLFLEX®FD CLASSIC 810 P
See our full range of screened Polyurethane cables for use in power chains:
ÖLFLEX®FD CLASSIC 810 CP