Cable Glands
A comprehensive range of cable glands available in either Nylon or Nickel plated brass. For standard clamping to earthing of braid. Available in metric or PG threads. Atex approved versions are also available. IP ratings up to IP68 & IP69K.

SKINTOP® ST-M & STR-M
Manufactured from tough nylon materials the Lapp range of Skintop® glands offers many advantages over conventional stuffing glands. They are used in substantial volumes on panels, switches, control equipment and within the machine tool industry. The glands feature a unique patented anti-vibration lock and due to their high IP rating (IP68 & IP69K) can be used in a variety of dry or wet industrial environments.
Click for full range of SKINTOP Nylon cable glands:
SKINTOP® ST-M
SKINTOP® CLICK / CLICK-R
The most innovative cable insertion system on the market for fast, highly flexible assembly with all the proven properties of our SKINTOP® cable glands in use world-wide. Simply click in – turn to left – turn to right – finished. Result is cable fixed, centred, strain relief and maximum protection class in seconds. The innovative SKINTOP® CLICK-R with reduction sealing insert for sealing smaller cable diameters.
Click for full range of innovative SKINTOP click cable glands:
SKINTOP® CLICK
SKINTOP® MS-M & MSR-M
The SKINTOP® MS-M / MSR-M a nickel-plated brass cable gland with metric connecting thread which combines high quality with regard to consistency and reliability, is especially designed for use in manufacturing of machines and equipment, in measuring, controlling as well as in the pharmaceutical industry and for medical equipment. SKINTOP® MS-M / MSR-M75x1.5, M90x2, M110x2 have an innovative double lamella insert for easier assembling of cables with larger diameters. Now with IP 69 K approval, for proven functionality during harshest cleaning procedures of industrial machinery with high-pressure cleaners and hot water. The MSR offers sealing down to smaller diameters.
Click for full range of SKINTOP Metal Cable glands:
SKINTOP® MS-M
SKINTOP® MS-SC-M / MS-SC-M-XL
The SKINTOP® MS-SC-M Screen Connection is the ideal gland for all copper screened cables. The widely variable clamping ranges greatly simplify installation and assignment and thus allow efficient stock keeping. With the SKINTOP® MS-SC-M the cable is centred, attached, strain relieved and hermetically sealed to IP68 in a single step. As a variant for panels or housings with a larger wall thickness we recommend SKINTOP® MS-SC-M-XL which has a longer connection thread.
Click for full range of EMC earthing cable glands:
SKINTOP® MS-SC-M
SKINTOP® ATEX Glands
The SKINTOP® ATEX cable glands have metric connecting thread which combines high quality with regard to consistency and reliability, it is especially designed for use with electrical equipment in areas with risk of explosion, especially in the chemical and petrochemical industry. The cable entries in the SKINTOP® ATEX glands are sufficient to the requirements of explosion protection to equipment-group II and equipment category 2G and 1D, type of protection Increased Safety “e” (in acc. to EN 60079-0, EN60079-7, EN 61241-1).
Click for full range of ATEX approved nylon cable glands:
- SKINTOP® K-M ATEX plus
- SKINTOP® K-M ATEX plus blue
- SKINTOP® KR-M ATEX plus
- SKINTOP® KR-M ATEX plus blue
Click for full range of ATEX approved metal cable glands:
SKINTOP® MS-M ATEX
Click for full range of cable glands supplied by Lapp.