ISO7010 W012 ADH 50mm
Warning sign
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
83880050
uv-resistant.
chemical resistance
halogen-free
oil resistant
acid resistance
heat resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Warning sign
Type of packaging
Bag
Delivery Unit
1.000
pieces per PU
10 pc.
Assembly type
adhere
Marking for
Components
Product Design
Labelling
Symbols
Label type
Safety signage
Label design
Triangular
With text field
No
Text colour
black
Overall width
50 mm
Overall height
43.3 mm
Material
Polyester
Label material
Polyester
Colour
yellow
Product Characteristics
Min. installation temperature
10 °C
Temperature min.
-40 °C
Temperature max.
150 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Oil resistance according to
ASTM D896
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Symbols according to
ISO 7010
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Warning signs
Article number | Outer diameter | pieces per PU | |
---|---|---|---|
83880016 | 10 pc. | ||
83880017 | 10 pc. | ||
83880018 | 10 pc. | ||
83880019 | 10 pc. | ||
83880020 | 10 pc. | ||
83880021 | 10 pc. | ||
83880049 | 10 pc. | ||
83880050 | 10 pc. | ||
83880051 | 10 pc. | ||
83880064 | 10 pc. | ||
83880065 | 10 pc. | ||
83880066 | 10 pc. | ||
83880076 | 10 pc. | ||
83880077 | 10 pc. | ||
83880078 | 10 pc. | ||
83880088 | 10 pc. | ||
83880089 | 10 pc. | ||
83880090 | 10 pc. | ||
83880091 | 10 pc. | ||
83880092 | 10 pc. | ||
83880093 | 10 pc. |
Show less
Show all