EPIC® DATA TS GOF LC-D OM1/OM2
Distributor adapter; LC-D (DUPLEX); Multi-mode Fibre
Article No.
29500766
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Applications
- Article variants with SC-RJ couplings are suitable for use in the PROFINET network.
Show less
Show all
Technical Attributes
General Information
Product type
Distributor adapter
Weight
0.035 kg
Delivery Unit
1.000
Assembly type
on top-hat rail
Electrical Characteristics
Coupling insertion attenuation (max.)
0.2 dB
Product Design
Fibre type
Multi-mode Fibre
Total length
64.6 mm
Overall width
18 mm
Overall height
90 mm
Type of coupling connection
LC-D (DUPLEX)
Interfaces (optical fiber)
1 x LC-D (DUPLEX)
Coupling colour
beige
Product Characteristics
Operating temperature min.
-10 °C
Operating temperature max.
60 °C
Optical cable, fibre category
OM1/2
Certifications and Standards
UKCA marked
No
Product standard according to IEC
LC according to IEC 61754-20
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA TS GOF
Show less
Show all