ÖLFLEX® INFRA FA 1Px1.5 FT2XY2SWAYC2RD
Telephone cable; 1X2X1.5; PVC; Flexible
Benefits
- Protection of human life and the environment thanks to the avoidance of the formation of acid in case of fire
- Easy handling and installation due to very flexible cable type
Applications
- For use in dry rooms
- Particularly where human and animal life as well as valuable property are exposed to risk of fire hazards.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Telephone cable
Copper index
28.677 kg/km
Electrical Characteristics
Test voltage
2 kV
Product Design
Cable dimension
1X2X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of pairs
1
Shielded
No
With armouring
Yes
Armouring type
Steel wire wrapping
Nominal outer diameter
11 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
red
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
165.0 mm
Temperature, occasionally moved
-15 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® INFRA FA FT2XY2SWAYC2
Article number | Number of pairs | Nominal diameter conductor (mm) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|
8201020100 | 1 | 10.5 mm | 19.750 kg/km | ||
8201020101 | 1 | 10.5 mm | 19.750 kg/km | ||
8201020102 | 1 | 10.5 mm | 19.750 kg/km | ||
8201020103 | 1 | 10.5 mm | 19.750 kg/km | ||
8201021100 | 1 | 11 mm | 28.677 kg/km | ||
8201021101 | 1 | 11 mm | 28.677 kg/km | ||
8201021102 | 1 | 11 mm | 28.677 kg/km | ||
8201021103 | 1 | 11 mm | 28.677 kg/km | ||
8201022100 | 1 | 12.5 mm | 47.750 kg/km | ||
8201022101 | 1 | 12.5 mm | 47.750 kg/km | ||
8201022102 | 1 | 12.5 mm | 47.750 kg/km | ||
8201022103 | 1 | 12.5 mm | 47.750 kg/km |