SKINTOP® INOX NPT 3/8"
Cable gland; NPT 3/8"; Clamping range (min./max.): 6 - 10 mm; Wrench width 1: 20; Halogenfree; UV-resistant; IP 69, IP 68 - 5 bar (30 min);

Login to see price
BACK ORDER
Article No.
53806779
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® INOX NPT 3/8" Cable gland -  Primary Image
SKINTOP® INOX NPT 3/8" Cable gland -  Primary Image SKINTOP® INOX NPT 3/8" Cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
corrosion resistant
corrosion resistant
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
CE marked
CE marked
Ecolab
Ecolab
NSF certified
NSF certified
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Resistant to corrosion in salty sea water and many chemical substances.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • With smooth surfaces and fewer corners and edges for easy cleaning process.
  • More compact design than other cable glands.
  • The best possible sealing enables protection class IP 68 (5 bar).
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • For use in offshore applications involving contact with seawater.
  • Wherever excellent resistance to a wide range of chemical substances is required.
  • Also suitable for use in the food industry, where the product needs to be installed in the spray zone or in the indirect food production environment (product-free zone).
  • Withstands high mechanical stress.
  • "INOX-R NPT" version with reducing seal insert for sealing cables with smaller diameters.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

5.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

40.4 mm

Clear width

10 mm

Thread type

NPT

Thread size

NPT 3/8"

Pitch of thread

1,41

Thread length

15 mm

Wrench width 1

20 mm

Wrench size 2

20 mm

Hexagonal edge size

21.4 mm

Min. clamping range

6 mm

Max. clamping range

10 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Silicone

Sealing material

Silicone

Material body

Stainless steel

Material body shortname

V4A

Product Characteristics

IP protection rating

IP 69
IP 68 - 5 bar (30 min)

NEMA type rating

Type 1
Type 2
Type 4x
Type 6
Type 12

Suitable for EX-applications

No

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Temperature min.

-40 °C

Temperature max.

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UL recognised

Yes

UL AWM certification

according to UL 514B (CCN: QBPZ2 / e-file number: E79903)

UL listed

No

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

Yes

NSF certified

Yes

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® INOX NPT

Article number Thread size Wrench width 1 Delivery Unit
53806778 NPT 1/4" 16 mm 5
53806779 NPT 3/8" 20 mm 5
53806780 NPT 1/2" 24 mm 5
53806781 NPT 3/4" 29 mm 5
53806782 NPT 1" 36 mm 5
53806783 NPT 1 1/4" 45 mm 5
53806784 NPT 1 1/2" 54 mm 5
53806796 NPT 1/4" 16 mm 5
53806797 NPT 3/8" 20 mm 5
53806798 NPT 1/2" 24 mm 5
53806799 NPT 3/4" 29 mm 5
53806800 NPT 1" 36 mm 5
53806801 NPT 1 1/4" 45 mm 5
53806802 NPT 1 1/2" 54 mm 5
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?