SKINTOP® HYGIENIC-R NPT 3/8"
Cable gland; NPT 3/8"; Clamping range (min./max.): 4.5 - 7 mm; Wrench width 1: 20; UV-resistant; IP 68 - 10 bar (30 min), IP 69;
Benefits
- Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
- Multiple food and beverage certifications for Europe and North America.
- Tested resistance to ECOLAB® disinfectants and cleaning agents.
- The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
- Sealing material in blue to easily distinguish the cable glands used in the food industry.
- Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
- Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
- Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").
Applications
- For sealing and strain relieving cable insertion into a housing.
- Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
- Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
- Withstands high chemical and mechanical loads.
- "HYGIENIC-R NPT" variant with reducing seal insert for sealing cables with smaller diameters.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Type of packaging
Bag
Delivery Unit
5.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
42.5 mm
Clear width
7 mm
Thread type
NPT
Thread size
NPT 3/8"
Pitch of thread
1,41
Thread length
7.8 mm
Wrench width 1
20 mm
Wrench size 2
20 mm
Hexagon corner dimensions
22.8 mm
Clamping range min.
4.5 mm
Max. clamping range
7 mm
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
thread-sided sealing element
Flat seal
O-ring material
Fluorinated rubber
Material o-ring shortname
FKM
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Material body
Stainless steel
Material body shortname
V4A
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
100 °C
Temperature min.
-20 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
Yes
NSF certified
Yes
FDA certified
Yes
FDA certification according to
CFR 21
EHEDG certified
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® HYGIENIC NPT
Article number | Thread size | Thread length | Wrench width 1 | Delivery Unit | ||
---|---|---|---|---|---|---|
54114100 | NPT 1/4" | 7.2 mm | 16 mm | 5 | ||
54114110 | NPT 3/8" | 7.8 mm | 20 mm | 5 | ||
54114120 | NPT 1/2" | 8.4 mm | 24 mm | 5 | ||
54114130 | NPT 3/4" | 8.8 mm | 29 mm | 5 | ||
54114200 | NPT 1/4" | 7.2 mm | 16 mm | 5 | ||
54114210 | NPT 3/8" | 7.8 mm | 20 mm | 5 | ||
54114220 | NPT 1/2" | 8.4 mm | 24 mm | 5 | ||
54114230 | NPT 3/4" | 8.8 mm | 29 mm | 5 |