EPIC® SOLAR 4 GEN2 F 4-6 5.2-7.0mm
Solar connector socket, Socket; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 50 A according to IEC; 1500 V DC according to IEC; Housing base material: Polycarbonate; Material contact: Copper alloy Tin-plated; IP 68 - 1m (1h); including crimp contacts

Login to see price
Article No.
44428278
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
cold resistance
cold resistance
CE marked
CE marked
TÜV certified
TÜV certified

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Compatible with other systems on the market.
  • Ideal for fully automated connector assembly.
  • Self-retaining cap nut and contacting with haptic feedback simplify assembly and provide protection from tampering.
  • Double snap-in hooks secure the crimp contact to the connector.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Suitable for conductor cross-sections of up to 10 mm2 for overcoming long cable distances.
  • With the TÜV SÜD testing mark.
  • Articles available in different packaging units.

Applications

  • For the cabling of solar modules, inverters and stand-alone systems.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with EPIC® SOLAR 4 GEN2 M mating connectors (pin insert).
  • Can be used with many ÖLFLEX® solar cables.
  • Plugged connections have protection class IP 68 (1 m for 1 h).
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Solar connector socket

Scope of delivery

including crimp contacts

Contacts included

Yes

Weight

0.012 kg

Delivery Unit

100.000

Electrical Characteristics

Rated voltage

1500 V DC according to IEC

Rated surge voltage

16 kV DC according to IEC 61984

Rated current

50 A according to IEC

Max. contact resistance

0,5 mΩ

Product Design

Contact variant

Socket

Design connector housing

Straight

Connector type

Socket

Min. cable clamping range

5.2 mm

Max. cable clamping range

7.0 mm

Contact termination method

Crimp termination

Connectable conductor cross section min. (AWG)

12 AWG

Connectable conductor cross section max. (AWG)

10 AWG

Min. connectable conductor cross-section (mm2)

4 mm²

Max. connectable conductor cross-section (mm2)

6 mm²

Housing base material

Polycarbonate

Housing base material, short form

PC

Material contact

Copper alloy

Contact material, short form

Cu

Material contact surface

Tin-plated

Material contact surface shortname

Sn

Colour

black

Product Characteristics

IP protection rating mounted

IP 68 - 1m (1h)

Operating temperature min.

-40 °C

Operating temperature max.

85 °C

Flame-retardant

No

UV-resistant

Yes

Halogenfree

Yes

Certifications and Standards

CE marked

Yes

UR recognised

No

CSA certified

No

VDE certified

No

TÜV certified

Yes

appliance class according to IEC 61140

II

Show less
Show all

Documentation

Product Family List

All articles from EPIC® SOLAR 4 GEN2 F

Article number Contacts included Delivery Unit Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2) Connectable conductor cross section min. (AWG) Connectable conductor cross section max. (AWG) Min. cable clamping range Max. cable clamping range IP protection rating mounted Design connector housing
381166462 No 700 5.2 mm 7.0 mm IP 68 - 1m (1h) Straight
381166811 Yes 10 4 mm² 6 mm² 12 AWG 10 AWG 5.2 mm 7.0 mm IP 68 - 1m (1h) Straight
44428271 No 100 5.2 mm 7.0 mm IP 68 - 1m (1h) Straight
44428278 Yes 100 4 mm² 6 mm² 12 AWG 10 AWG 5.2 mm 7.0 mm IP 68 - 1m (1h) Straight
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?