ÖLFLEX® UNIPLUS TRI 1 X 2.5 YE/GN
Single core cable; 1X2.5; green/yellow; Ring; U0/U: 0,6/1 kV; PVC; Fixed Installation
Benefits
- Oil-resistant, tri-rated, multi-standard single core hook-up wire (BS 6231, ULCSA) with a high voltage range of up to 1000V.
- Reduced risk of flame propagation in event of fire; flame-retardant (IEC 60332-1, UL VW1 and CSA FT1).
- Increase cost effectiveness of production process with a reduction in technical documentation and ease of assembly.
- Higher maximum conductor temperature of 1050˚C due to stranded annealed bare copper wire according to class 5 of IEC 60228 and UL.
- Good minimum bending radius of 6x cable diameter for fixed installations and 8x cable diameter for occasional flexing installations.
- For use in leading global markets such as Britain (BS 6231 Type CK), USA (UL 758) and Canada (CSA 22.2 Type TEW).
Applications
- For internal wiring of appliances and control cabinet wiring.
- Suitable for use in factory and field wiring.
- Suitable for use in occasional flexing installations from -15˚C up to +105˚C and in fixed installations from -30˚C to +105˚C.
Technical Attributes
General Information
Product type
Single core cable
Weight
327 kg/km
Copper index
24.000 kg/km
copper index (lb)
161.300 lb/10,000 ft
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to Indian standard
Test voltage
3 kV
Current rating according to
IS 3961
Product Design
Cable dimension
1X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Nominal outer diameter
3.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
22.2 mm
Minimum bending radius, occasionally moved
8 x outer diameter
Minimum bending radius in mm, occasionally flexing
29.6 mm
temperature, fixed installation
-30 °C to 105 °C
Temperature, occasionally moved
-15 °C to 105 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® UNIPLUS TRI
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
8201010000 | 0.5 mm² | green/yellow | Ring | 4.800 kg/km | 117 kg/km | ||
8201010001 | 0.75 mm² | green/yellow | Ring | 7.200 kg/km | 147 kg/km | ||
8201010002 | 1 mm² | green/yellow | Ring | 9.600 kg/km | 176 kg/km | ||
8201010003 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 224 kg/km | ||
8201010004 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 327 kg/km | ||
8201010005 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 470 kg/km | ||
8201010006 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 700 kg/km | ||
8201010007 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010008 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010009 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010010 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010011 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010012 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010013 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010014 | 120 mm² | green/yellow | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010015 | 150 mm² | green/yellow | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010016 | 185 mm² | green/yellow | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010017 | 240 mm² | black | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010100 | 0.5 mm² | black | Ring | 4.800 kg/km | 12 kg/km | ||
8201010101 | 0.75 mm² | black | Ring | 7.200 kg/km | 147 kg/km | ||
8201010102 | 1 mm² | black | Ring | 9.600 kg/km | 176 kg/km | ||
8201010103 | 1.5 mm² | black | Ring | 14.400 kg/km | 224 kg/km | ||
8201010104 | 2.5 mm² | black | Ring | 24.000 kg/km | 327 kg/km | ||
8201010105 | 4 mm² | black | Ring | 38.400 kg/km | 470 kg/km | ||
8201010106 | 6 mm² | black | Ring | 57.600 kg/km | 700 kg/km | ||
8201010107 | 10 mm² | black | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010108 | 16 mm² | black | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010109 | 25 mm² | black | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010110 | 35 mm² | black | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010111 | 50 mm² | black | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010112 | 70 mm² | black | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010113 | 95 mm² | black | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010114 | 120 mm² | black | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010115 | 150 mm² | black | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010116 | 185 mm² | black | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010117 | 240 mm² | black | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010200 | 0.5 mm² | blue | Ring | 4.800 kg/km | 117 kg/km | ||
8201010201 | 0.75 mm² | blue | Ring | 7.200 kg/km | 147 kg/km | ||
8201010202 | 1 mm² | blue | Ring | 9.600 kg/km | 176 kg/km | ||
8201010203 | 1.5 mm² | blue | Ring | 14.400 kg/km | 224 kg/km | ||
8201010204 | 2.5 mm² | blue | Ring | 24.000 kg/km | 327 kg/km | ||
8201010205 | 4 mm² | blue | Ring | 38.400 kg/km | 470 kg/km | ||
8201010206 | 6 mm² | blue | Ring | 57.600 kg/km | 700 kg/km | ||
8201010207 | 10 mm² | blue | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010208 | 16 mm² | blue | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010209 | 25 mm² | blue | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010210 | 35 mm² | blue | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010211 | 50 mm² | blue | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010212 | 70 mm² | blue | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010213 | 95 mm² | blue | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010214 | 120 mm² | blue | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010215 | 150 mm² | blue | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010216 | 185 mm² | blue | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010217 | 240 mm² | blue | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010300 | 0.5 mm² | brown | Ring | 4.800 kg/km | 117 kg/km | ||
8201010301 | 0.75 mm² | brown | Ring | 7.200 kg/km | 147 kg/km | ||
8201010302 | 1 mm² | brown | Ring | 9.600 kg/km | 176 kg/km | ||
8201010303 | 1.5 mm² | brown | Ring | 14.400 kg/km | 224 kg/km | ||
8201010304 | 2.5 mm² | brown | Ring | 24.000 kg/km | 327 kg/km | ||
8201010305 | 4 mm² | brown | Ring | 38.400 kg/km | 470 kg/km | ||
8201010306 | 6 mm² | brown | Ring | 57.600 kg/km | 700 kg/km | ||
8201010307 | 10 mm² | brown | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010308 | 16 mm² | brown | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010309 | 25 mm² | brown | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010310 | 35 mm² | brown | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010311 | 50 mm² | brown | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010312 | 70 mm² | brown | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010313 | 95 mm² | brown | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010314 | 120 mm² | brown | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010315 | 150 mm² | brown | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010316 | 185 mm² | brown | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010317 | 240 mm² | brown | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010400 | 0.5 mm² | red | Ring | 4.800 kg/km | 117 kg/km | ||
8201010401 | 0.75 mm² | red | Ring | 7.200 kg/km | 147 kg/km | ||
8201010402 | 1 mm² | red | Ring | 9.600 kg/km | 176 kg/km | ||
8201010403 | 1.5 mm² | red | Ring | 14.400 kg/km | 224 kg/km | ||
8201010404 | 2.5 mm² | red | Ring | 24.000 kg/km | 327 kg/km | ||
8201010405 | 4 mm² | red | Ring | 38.400 kg/km | 470 kg/km | ||
8201010406 | 6 mm² | red | Ring | 57.600 kg/km | 700 kg/km | ||
8201010407 | 10 mm² | red | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010408 | 16 mm² | red | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010409 | 25 mm² | red | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010410 | 35 mm² | red | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010411 | 50 mm² | red | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010412 | 70 mm² | red | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010413 | 95 mm² | red | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010414 | 120 mm² | red | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010415 | 150 mm² | red | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010416 | 185 mm² | red | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010417 | 240 mm² | red | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010500 | 0.5 mm² | white | Ring | 4.800 kg/km | 117 kg/km | ||
8201010501 | 0.75 mm² | white | Ring | 7.200 kg/km | 147 kg/km | ||
8201010502 | 1 mm² | white | Ring | 9.600 kg/km | 176 kg/km | ||
8201010503 | 1.5 mm² | white | Ring | 14.400 kg/km | 224 kg/km | ||
8201010504 | 2.5 mm² | white | Ring | 24.000 kg/km | 327 kg/km | ||
8201010505 | 4 mm² | white | Ring | 38.400 kg/km | 470 kg/km | ||
8201010506 | 6 mm² | white | Ring | 57.600 kg/km | 700 kg/km | ||
8201010507 | 10 mm² | white | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010508 | 16 mm² | white | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010509 | 25 mm² | white | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010510 | 35 mm² | white | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010511 | 50 mm² | white | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010512 | 70 mm² | white | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010513 | 95 mm² | white | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010514 | 120 mm² | white | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010515 | 150 mm² | white | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010516 | 185 mm² | white | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010517 | 240 mm² | white | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010600 | 0.5 mm² | grey | Ring | 4.800 kg/km | 117 kg/km | ||
8201010601 | 0.75 mm² | grey | Ring | 7.200 kg/km | 147 kg/km | ||
8201010602 | 1 mm² | grey | Ring | 9.600 kg/km | 176 kg/km | ||
8201010603 | 1.5 mm² | grey | Ring | 14.400 kg/km | 224 kg/km | ||
8201010604 | 2.5 mm² | grey | Ring | 24.000 kg/km | 327 kg/km | ||
8201010605 | 4 mm² | grey | Ring | 38.400 kg/km | 470 kg/km | ||
8201010606 | 6 mm² | grey | Ring | 57.600 kg/km | 700 kg/km | ||
8201010607 | 10 mm² | grey | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010608 | 16 mm² | grey | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010609 | 25 mm² | grey | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010610 | 35 mm² | grey | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010611 | 50 mm² | grey | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010612 | 70 mm² | grey | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010613 | 95 mm² | grey | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010614 | 120 mm² | grey | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010615 | 150 mm² | grey | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010616 | 185 mm² | grey | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010617 | 240 mm² | grey | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010700 | 0.5 mm² | violet | Ring | 4.800 kg/km | 117 kg/km | ||
8201010701 | 0.75 mm² | violet | Ring | 7.200 kg/km | 147 kg/km | ||
8201010702 | 1 mm² | violet | Ring | 9.600 kg/km | 176 kg/km | ||
8201010703 | 1.5 mm² | violet | Ring | 14.400 kg/km | 224 kg/km | ||
8201010704 | 2.5 mm² | violet | Ring | 24.000 kg/km | 327 kg/km | ||
8201010705 | 4 mm² | violet | Ring | 38.400 kg/km | 470 kg/km | ||
8201010706 | 6 mm² | violet | Ring | 57.600 kg/km | 700 kg/km | ||
8201010707 | 10 mm² | violet | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010708 | 16 mm² | violet | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010709 | 25 mm² | violet | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010710 | 35 mm² | violet | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010711 | 50 mm² | violet | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010712 | 70 mm² | violet | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010713 | 95 mm² | violet | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010714 | 120 mm² | violet | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010715 | 150 mm² | violet | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010716 | 185 mm² | violet | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010717 | 240 mm² | violet | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010800 | 0.5 mm² | pink | Ring | 4.800 kg/km | 117 kg/km | ||
8201010801 | 0.75 mm² | pink | Ring | 7.200 kg/km | 147 kg/km | ||
8201010802 | 1 mm² | pink | Ring | 9.600 kg/km | 176 kg/km | ||
8201010803 | 1.5 mm² | pink | Ring | 14.400 kg/km | 224 kg/km | ||
8201010804 | 2.5 mm² | pink | Ring | 24.000 kg/km | 327 kg/km | ||
8201010805 | 4 mm² | pink | Ring | 38.400 kg/km | 470 kg/km | ||
8201010806 | 6 mm² | pink | Ring | 57.600 kg/km | 700 kg/km | ||
8201010807 | 10 mm² | pink | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010808 | 16 mm² | pink | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010809 | 25 mm² | pink | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010810 | 35 mm² | pink | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010811 | 50 mm² | pink | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010812 | 70 mm² | pink | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010813 | 95 mm² | pink | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010814 | 120 mm² | pink | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010815 | 150 mm² | pink | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010816 | 185 mm² | pink | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010817 | 240 mm² | pink | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201010900 | 0.5 mm² | pink | Ring | 4.800 kg/km | 117 kg/km | ||
8201010901 | 0.75 mm² | pink | Ring | 7.200 kg/km | 147 kg/km | ||
8201010902 | 1 mm² | pink | Ring | 9.600 kg/km | 176 kg/km | ||
8201010903 | 1.5 mm² | pink | Ring | 14.400 kg/km | 224 kg/km | ||
8201010904 | 2.5 mm² | pink | Ring | 24.000 kg/km | 327 kg/km | ||
8201010905 | 4 mm² | pink | Ring | 38.400 kg/km | 470 kg/km | ||
8201010906 | 6 mm² | orange | Ring | 57.600 kg/km | 700 kg/km | ||
8201010907 | 10 mm² | orange | Ring | 96.000 kg/km | 1170 kg/km | ||
8201010908 | 16 mm² | orange | Ring | 153.600 kg/km | 1720 kg/km | ||
8201010909 | 25 mm² | orange | Ring | 240.000 kg/km | 2610 kg/km | ||
8201010910 | 35 mm² | orange | Ring | 336.000 kg/km | 3530 kg/km | ||
8201010911 | 50 mm² | orange | Ring | 480.000 kg/km | 5140 kg/km | ||
8201010912 | 70 mm² | orange | Ring | 672.000 kg/km | 7050 kg/km | ||
8201010913 | 95 mm² | orange | Ring | 912.000 kg/km | 9230 kg/km | ||
8201010914 | 120 mm² | orange | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201010915 | 150 mm² | orange | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201010916 | 185 mm² | orange | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201010917 | 240 mm² | orange | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201011100 | 0.5 mm² | yellow | Ring | 4.800 kg/km | 117 kg/km | ||
8201011101 | 0.75 mm² | yellow | Ring | 7.200 kg/km | 147 kg/km | ||
8201011102 | 1 mm² | yellow | Ring | 9.600 kg/km | 176 kg/km | ||
8201011103 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 224 kg/km | ||
8201011104 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 327 kg/km | ||
8201011105 | 4 mm² | yellow | Ring | 38.400 kg/km | 470 kg/km | ||
8201011106 | 6 mm² | yellow | Ring | 57.600 kg/km | 700 kg/km | ||
8201011107 | 10 mm² | yellow | Ring | 96.000 kg/km | 1170 kg/km | ||
8201011108 | 16 mm² | yellow | Ring | 153.600 kg/km | 1720 kg/km | ||
8201011109 | 25 mm² | yellow | Ring | 240.000 kg/km | 2610 kg/km | ||
8201011110 | 35 mm² | yellow | Ring | 336.000 kg/km | 3530 kg/km | ||
8201011111 | 50 mm² | yellow | Ring | 480.000 kg/km | 5140 kg/km | ||
8201011112 | 70 mm² | yellow | Ring | 672.000 kg/km | 7050 kg/km | ||
8201011113 | 95 mm² | yellow | Ring | 912.000 kg/km | 9230 kg/km | ||
8201011114 | 120 mm² | yellow | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201011115 | 150 mm² | yellow | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201011116 | 185 mm² | yellow | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201011117 | 240 mm² | yellow | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201011200 | 0.5 mm² | green | Ring | 4.800 kg/km | 117 kg/km | ||
8201011201 | 0.75 mm² | green | Ring | 7.200 kg/km | 147 kg/km | ||
8201011202 | 1 mm² | green | Ring | 9.600 kg/km | 176 kg/km | ||
8201011203 | 1.5 mm² | green | Ring | 14.400 kg/km | 224 kg/km | ||
8201011204 | 2.5 mm² | green | Ring | 24.000 kg/km | 327 kg/km | ||
8201011205 | 4 mm² | green | Ring | 38.400 kg/km | 470 kg/km | ||
8201011206 | 6 mm² | green | Ring | 57.600 kg/km | 700 kg/km | ||
8201011207 | 10 mm² | green | Ring | 96.000 kg/km | 1170 kg/km | ||
8201011208 | 16 mm² | green | Ring | 153.600 kg/km | 1720 kg/km | ||
8201011209 | 25 mm² | green | Ring | 240.000 kg/km | 2610 kg/km | ||
8201011210 | 35 mm² | green | Ring | 336.000 kg/km | 3530 kg/km | ||
8201011211 | 50 mm² | green | Ring | 480.000 kg/km | 5140 kg/km | ||
8201011212 | 70 mm² | green | Ring | 672.000 kg/km | 7050 kg/km | ||
8201011213 | 95 mm² | green | Ring | 912.000 kg/km | 9230 kg/km | ||
8201011214 | 120 mm² | green | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201011215 | 150 mm² | green | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201011216 | 185 mm² | green | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201011217 | 240 mm² | green | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201011400 | 0.5 mm² | dark blue | Ring | 4.800 kg/km | 117 kg/km | ||
8201011401 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 147 kg/km | ||
8201011402 | 1 mm² | dark blue | Ring | 9.600 kg/km | 176 kg/km | ||
8201011403 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 224 kg/km | ||
8201011404 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 327 kg/km | ||
8201011405 | 4 mm² | dark blue | Ring | 38.400 kg/km | 470 kg/km | ||
8201011406 | 6 mm² | dark blue | Ring | 57.600 kg/km | 700 kg/km | ||
8201011407 | 10 mm² | dark blue | Ring | 96.000 kg/km | 1170 kg/km | ||
8201011408 | 16 mm² | dark blue | Ring | 153.600 kg/km | 1720 kg/km | ||
8201011409 | 25 mm² | dark blue | Ring | 240.000 kg/km | 2610 kg/km | ||
8201011410 | 35 mm² | dark blue | Ring | 336.000 kg/km | 3530 kg/km | ||
8201011411 | 50 mm² | dark blue | Ring | 480.000 kg/km | 5140 kg/km | ||
8201011412 | 70 mm² | dark blue | Ring | 672.000 kg/km | 7050 kg/km | ||
8201011413 | 95 mm² | dark blue | Ring | 912.000 kg/km | 9230 kg/km | ||
8201011414 | 120 mm² | dark blue | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201011415 | 150 mm² | dark blue | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201011416 | 185 mm² | dark blue | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201011417 | 240 mm² | dark blue | Ring | 2304.000 kg/km | 22730 kg/km | ||
8201011500 | 0.5 mm² | green | Ring | 4.800 kg/km | 117 kg/km | ||
8201011501 | 0.75 mm² | dark blue | Ring | 7.200 kg/km | 147 kg/km | ||
8201011502 | 1 mm² | dark blue | Ring | 9.600 kg/km | 176 kg/km | ||
8201011503 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 224 kg/km | ||
8201011504 | 2.5 mm² | green | Ring | 24.000 kg/km | 327 kg/km | ||
8201011505 | 4 mm² | dark blue | Ring | 38.400 kg/km | 470 kg/km | ||
8201011506 | 6 mm² | dark blue | Ring | 57.600 kg/km | 700 kg/km | ||
8201011507 | 10 mm² | dark blue | Ring | 96.000 kg/km | 1170 kg/km | ||
8201011508 | 16 mm² | dark blue | Ring | 153.600 kg/km | 1720 kg/km | ||
8201011509 | 25 mm² | dark blue | Ring | 240.000 kg/km | 2610 kg/km | ||
8201011510 | 35 mm² | dark blue | Ring | 336.000 kg/km | 3530 kg/km | ||
8201011511 | 50 mm² | dark blue | Ring | 480.000 kg/km | 5140 kg/km | ||
8201011512 | 70 mm² | dark blue | Ring | 672.000 kg/km | 7050 kg/km | ||
8201011513 | 95 mm² | dark blue | Ring | 912.000 kg/km | 9230 kg/km | ||
8201011514 | 120 mm² | dark blue | Ring | 1152.000 kg/km | 11560 kg/km | ||
8201011515 | 150 mm² | green | Ring | 1440.000 kg/km | 14330 kg/km | ||
8201011516 | 185 mm² | dark blue | Ring | 1776.000 kg/km | 17420 kg/km | ||
8201011517 | 240 mm² | dark blue | Ring | 2304.000 kg/km | 22730 kg/km |