ÖLFLEX® INFRA FR 1X1.5 GNYE
Single core cable; 1X1.5; green/yellow; Ring; 1,1 kV; PVC; Fixed Installation

Login to see price
BACK ORDER
Article No.
8020001180
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • ISI-marked, flame retardant single core power cable, with 1.1 kV nominal voltage.
  • Reduced risk of flame propagation in case of fire; flame retardant (FR) according to IEC 60332-1 and IS 10810-53.
  • Higher conductivity due to stranded annealed bare copper wire.
  • FR PVC type D core insulation with special properties unique to LAPP.
  • Designed in accordance with IS 1554 standard (ISI 694: 2010), and available in standard lengths of 90m, 180m, 270m.

Applications

  • For lighting and power applications in residential and commercial buildings, including hotels, hospitals and IT parks.
  • Suitable for use in building wiring installed on wall surfaces and in concealed conduits, with occasional flexing.
  • Suitable for dry environments with ambient temperatures between -5°C to +70°C.
Show less
Show all

Technical Attributes

General Information

Product type

Single core cable

Weight

20414 kg/km

Single core packaging type

Ring

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

3 kV

Current rating according to

IS 3961

Product Design

Cable dimension

1X1.5

Conductor cross-section (mm2)

1.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Number of cores

1

Nominal outer diameter

2.9 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® INFRA C.S Sq.mm 1100V CM/L No. ISI LOGO IS 694 FR RoHS CE METER MARKING

Single core color

green/yellow

Single core identification

Strips, two-coloured

Product Characteristics

Application area

Fixed Installation
Flexible

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

17.4 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

23.2 mm

temperature, fixed installation

-40 °C to 80 °C according to IEC

Temperature, occasionally moved

-15 °C to 70 °C according to IEC

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

HAR-certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® INFRA FR

Article number Conductor cross-section (mm2) Single core color Single core packaging type Copper index Weight
8010001 0.5 mm² green/yellow Ring 9 kg/km
8010001090 0.5 mm² green/yellow Ring 8837 kg/km
8010001180 0.5 mm² green/yellow Ring 8837 kg/km
8010001270 0.5 mm² green/yellow Ring 8837 kg/km
8010002 0.75 mm² green/yellow Ring 12 kg/km
8010002090 0.75 mm² green/yellow Ring 11984 kg/km
8010002180 0.75 mm² green/yellow Ring 11984 kg/km
8010002270 0.75 mm² green/yellow Ring 11984 kg/km
8010003 1 mm² green/yellow Ring 15 kg/km
8010003090 1 mm² green/yellow Ring 14794 kg/km
8010003180 1 mm² green/yellow Ring 14794 kg/km
8010003270 1 mm² green/yellow Ring 14794 kg/km
8010011 0.5 mm² black Ring 9 kg/km
8010011090 0.5 mm² black Ring 8837 kg/km
8010011180 0.5 mm² black Ring 8837 kg/km
8010011270 0.5 mm² black Ring 8837 kg/km
8010012 0.75 mm² black Ring 12 kg/km
8010012090 0.75 mm² black Ring 11984 kg/km
8010012180 0.75 mm² black Ring 11984 kg/km
8010012270 0.75 mm² black Ring 11984 kg/km
8010013 1 mm² black Ring 15 kg/km
8010013090 1 mm² black Ring 14794 kg/km
8010013180 1 mm² black Ring 14794 kg/km
8010013270 1 mm² black Ring 14794 kg/km
8010021 0.5 mm² blue Ring 9 kg/km
8010021090 0.5 mm² blue Ring 8837 kg/km
8010021180 0.5 mm² blue Ring 8837 kg/km
8010021270 0.5 mm² blue Ring 8837 kg/km
8010022 0.75 mm² blue Ring 12 kg/km
8010022090 0.75 mm² blue Ring 11984 kg/km
8010022180 0.75 mm² blue Ring 11984 kg/km
8010022270 0.75 mm² blue Ring 11984 kg/km
8010023 1 mm² blue Ring 15 kg/km
8010023090 1 mm² blue Ring 14794 kg/km
8010023180 1 mm² blue Ring 14794 kg/km
8010023270 1 mm² blue Ring 14794 kg/km
8010031 0.5 mm² brown Ring 9 kg/km
8010031090 1 mm² brown Ring
8010032 0.75 mm² brown Ring 12 kg/km
8010033 1 mm² brown Ring 15 kg/km
8010041 0.5 mm² red Ring 9 kg/km
8010041090 0.5 mm² red Ring 8837 kg/km
8010041180 0.5 mm² red Ring 8837 kg/km
8010041270 0.5 mm² red Ring 8837 kg/km
8010042 0.75 mm² red Ring 12 kg/km
8010042090 0.75 mm² red Ring 11984 kg/km
8010042180 0.75 mm² red Ring 11984 kg/km
8010042270 0.75 mm² red Ring 11984 kg/km
8010043 1 mm² red Ring 15 kg/km
8010043090 1 mm² red Ring 14794 kg/km
8010043180 1 mm² red Ring 14794 kg/km
8010043270 1 mm² red Ring 14794 kg/km
8010051 0.5 mm² white Ring 9 kg/km
8010051090 0.5 mm² white Ring 8837 kg/km
8010051180 0.5 mm² white Ring 8837 kg/km
8010052 0.75 mm² white Ring 12 kg/km
8010052090 0.75 mm² white Ring 11984 kg/km
8010052180 0.75 mm² white Ring 11984 kg/km
8010053 1 mm² white Ring 15 kg/km
8010053090 1 mm² white Ring 14794 kg/km
8010053180 1 mm² white Ring 14794 kg/km
8010061 0.5 mm² grey Ring 9 kg/km
8010061090 0.5 mm² grey Ring 8837 kg/km
8010061180 0.5 mm² grey Ring 8837 kg/km
8010061270 0.5 mm² grey Ring 8837 kg/km
8010062 0.75 mm² grey Ring 12 kg/km
8010062090 0.75 mm² grey Ring 11984 kg/km
8010062180 0.75 mm² grey Ring 11984 kg/km
8010062270 0.75 mm² grey Ring 11984 kg/km
8010063 1 mm² grey Ring 15 kg/km
8010063090 1 mm² grey Ring 14794 kg/km
8010063180 1 mm² grey Ring 14794 kg/km
8010063270 1 mm² grey Ring 14794 kg/km
8010071 0.5 mm² violet Ring 9 kg/km
8010072 0.75 mm² violet Ring 12 kg/km
8010073 1 mm² violet Ring 15 kg/km
8010081 0.5 mm² pink Ring 9 kg/km
8010082 0.75 mm² pink Ring 12 kg/km
8010083 1 mm² pink Ring 15 kg/km
8010091 0.5 mm² orange Ring 9 kg/km
8010091090 1 mm² orange Ring
8010092 0.75 mm² orange Ring 12 kg/km
8010093 1 mm² orange Ring 15 kg/km
8010093180 1 mm² orange Ring 14794 kg/km
8010111 0.5 mm² yellow Ring 9 kg/km
8010111090 0.5 mm² yellow Ring 8837 kg/km
8010111180 0.5 mm² yellow Ring 8837 kg/km
8010111270 0.5 mm² yellow Ring 8837 kg/km
8010112 0.75 mm² yellow Ring 12 kg/km
8010112090 0.75 mm² yellow Ring 11984 kg/km
8010112180 0.75 mm² yellow Ring 11984 kg/km
8010112270 0.75 mm² yellow Ring 11984 kg/km
8010113 1 mm² yellow Ring 15 kg/km
8010113090 1 mm² yellow Ring 14794 kg/km
8010113180 1 mm² yellow Ring 14794 kg/km
8010113270 1 mm² yellow Ring 14794 kg/km
8010121 0.5 mm² green Ring 9 kg/km
8010121090 0.5 mm² green Ring 8837 kg/km
8010121180 0.5 mm² green Ring 8837 kg/km
8010121270 0.5 mm² green Ring 8837 kg/km
8010122 0.75 mm² green Ring 12 kg/km
8010122090 0.75 mm² green Ring 11984 kg/km
8010122180 0.75 mm² green Ring 11984 kg/km
8010122270 0.75 mm² green Ring 11984 kg/km
8010123 1 mm² green Ring 15 kg/km
8010123090 1 mm² green Ring 14794 kg/km
8010123180 1 mm² green Ring 14794 kg/km
8010123270 1 mm² green Ring 14794 kg/km
8010141 0.5 mm² dark blue Ring 9 kg/km
8010142 0.75 mm² dark blue Ring 12 kg/km
8010143 1 mm² dark blue Ring 15 kg/km
8010162 0.75 mm² ultramarine blue Ring 12 kg/km
8010163 1 mm² ultramarine blue Ring 15 kg/km
8020001 1.5 mm² green/yellow Ring 20 kg/km
8020001090 1.5 mm² green/yellow Ring 20414 kg/km
8020001180 1.5 mm² green/yellow Ring 20414 kg/km
8020001270 1.5 mm² green/yellow Ring 20414 kg/km
8020002 2.5 mm² green/yellow Ring 33 kg/km
8020002090 2.5 mm² green/yellow Ring 32611 kg/km
8020002180 2.5 mm² green/yellow Ring 32611 kg/km
8020002270 2.5 mm² green/yellow Ring 32611 kg/km
8020003 4 mm² green/yellow Ring 49 kg/km
8020003090 4 mm² green/yellow Ring 48924 kg/km
8020003180 4 mm² green/yellow Ring 48924 kg/km
8020003270 4 mm² green/yellow Ring 48924 kg/km
8020004 6 mm² green/yellow Ring 72 kg/km
8020004090 6 mm² green/yellow Ring 72179 kg/km
8020004180 6 mm² green/yellow Ring 72179 kg/km
8020004270 6 mm² green/yellow Ring 72179 kg/km
8020005 10 mm² green/yellow Ring 120 kg/km
8020011 1.5 mm² black Ring 20 kg/km
8020011090 1.5 mm² black Ring 20414 kg/km
8020011180 1.5 mm² black Ring 20414 kg/km
8020011270 1.5 mm² black Ring 20414 kg/km
8020012 2.5 mm² black Ring 33 kg/km
8020012090 2.5 mm² black Ring 32611 kg/km
8020012180 2.5 mm² black Ring 32611 kg/km
8020012270 2.5 mm² black Ring 32611 kg/km
8020013 4 mm² black Ring 49 kg/km
8020013090 4 mm² black Ring 48924 kg/km
8020013180 4 mm² black Ring 48924 kg/km
8020013270 4 mm² black Ring 48924 kg/km
8020014 6 mm² black Ring 72 kg/km
8020014090 6 mm² black Ring 72179 kg/km
8020014180 6 mm² black Ring 72179 kg/km
8020014270 6 mm² black Ring 72179 kg/km
8020015 10 mm² black Ring 120 kg/km
8020015090 10 mm² black Ring 119691 kg/km
8020015180 10 mm² black Ring 119691 kg/km
8020015270 10 mm² black Ring 119691 kg/km
8020021 1.5 mm² blue Ring 20 kg/km
8020021090 1.5 mm² blue Ring 20414 kg/km
8020021180 1.5 mm² blue Ring 20414 kg/km
8020021270 1.5 mm² blue Ring 20414 kg/km
8020022 2.5 mm² blue Ring 33 kg/km
8020022090 2.5 mm² blue Ring 32611 kg/km
8020022180 2.5 mm² blue Ring 32611 kg/km
8020022270 2.5 mm² blue Ring 32611 kg/km
8020023 4 mm² blue Ring 49 kg/km
8020023090 4 mm² blue Ring 48924 kg/km
8020023180 4 mm² blue Ring 48924 kg/km
8020023270 4 mm² blue Ring 48924 kg/km
8020024 6 mm² blue Ring 72 kg/km
8020024090 6 mm² blue Ring 72179 kg/km
8020024180 6 mm² blue Ring 72179 kg/km
8020024270 6 mm² blue Ring 72179 kg/km
8020025 10 mm² blue Ring 120 kg/km
8020025090 10 mm² blue Ring 119691 kg/km
8020025180 10 mm² blue Ring 119691 kg/km
8020031 1.5 mm² brown Ring 20 kg/km
8020031180 1.5 mm² brown Ring 20414 kg/km
8020032 2.5 mm² brown Ring 33 kg/km
8020033 4 mm² brown Ring 49 kg/km
8020034 6 mm² brown Ring 72 kg/km
8020035 10 mm² brown Ring 120 kg/km
8020041 1.5 mm² red Ring 20 kg/km
8020041090 1.5 mm² red Ring 20414 kg/km
8020041180 1.5 mm² red Ring 20414 kg/km
8020041270 1.5 mm² red Ring 20414 kg/km
8020042 2.5 mm² red Ring 33 kg/km
8020042090 2.5 mm² red Ring 32611 kg/km
8020042180 2.5 mm² red Ring 32611 kg/km
8020042270 2.5 mm² red Ring 32611 kg/km
8020043 4 mm² red Ring 49 kg/km
8020043090 4 mm² red Ring 48924 kg/km
8020043180 4 mm² red Ring 48924 kg/km
8020043270 4 mm² red Ring 48924 kg/km
8020044 6 mm² red Ring 72 kg/km
8020044090 6 mm² red Ring 72179 kg/km
8020044180 6 mm² red Ring 72179 kg/km
8020044270 6 mm² red Ring 72179 kg/km
8020045 10 mm² red Ring 120 kg/km
8020045090 10 mm² red Ring 119691 kg/km
8020045180 10 mm² red Ring 119691 kg/km
8020045270 10 mm² red Ring 119691 kg/km
8020051 1.5 mm² white Ring 20 kg/km
8020051090 1.5 mm² white Ring 20414 kg/km
8020051180 1.5 mm² white Ring 20414 kg/km
8020052 2.5 mm² white Ring 33 kg/km
8020052090 2.5 mm² white Ring 32611 kg/km
8020052180 2.5 mm² white Ring 32611 kg/km
8020053 4 mm² white Ring 49 kg/km
8020053090 4 mm² white Ring 48924 kg/km
8020053180 4 mm² white Ring 48924 kg/km
8020054 6 mm² white Ring 72 kg/km
8020054090 6 mm² white Ring 72179 kg/km
8020054180 6 mm² white Ring 72179 kg/km
8020055 10 mm² white Ring 120 kg/km
8020061 1.5 mm² grey Ring 20 kg/km
8020061090 1.5 mm² grey Ring 20414 kg/km
8020061180 1.5 mm² grey Ring 20414 kg/km
8020061270 1.5 mm² grey Ring 20414 kg/km
8020062 2.5 mm² grey Ring 33 kg/km
8020062090 2.5 mm² grey Ring 32611 kg/km
8020062180 2.5 mm² grey Ring 32611 kg/km
8020062270 2.5 mm² grey Ring 32611 kg/km
8020063 4 mm² grey Ring 49 kg/km
8020063090 4 mm² grey Ring 48924 kg/km
8020063180 4 mm² grey Ring 48924 kg/km
8020063270 4 mm² grey Ring 48924 kg/km
8020064 6 mm² grey Ring 72 kg/km
8020064090 6 mm² grey Ring 72179 kg/km
8020064180 6 mm² grey Ring 72179 kg/km
8020064270 6 mm² grey Ring 72179 kg/km
8020065 10 mm² grey Ring 120 kg/km
8020065180 10 mm² grey Ring 119691 kg/km
8020071 1.5 mm² violet Ring 20 kg/km
8020071180 1.5 mm² violet Ring 20414 kg/km
8020072 2.5 mm² violet Ring 33 kg/km
8020073 4 mm² violet Ring 49 kg/km
8020074 6 mm² violet Ring 72 kg/km
8020075 10 mm² violet Ring 120 kg/km
8020081 1.5 mm² pink Ring 20 kg/km
8020081180 1.5 mm² pink Ring 20414 kg/km
8020082 2.5 mm² pink Ring 33 kg/km
8020083 4 mm² pink Ring 49 kg/km
8020084 6 mm² pink Ring 72 kg/km
8020085 10 mm² pink Ring 120 kg/km
8020091 1.5 mm² orange Ring 20 kg/km
8020091180 1.5 mm² orange Ring 20414 kg/km
8020092 2.5 mm² orange Ring 33 kg/km
8020093 4 mm² orange Ring 49 kg/km
8020094 6 mm² orange Ring 72 kg/km
8020095 10 mm² orange Ring 120 kg/km
8020111 1.5 mm² yellow Ring 20 kg/km
8020111090 1.5 mm² yellow Ring 20414 kg/km
8020111180 1.5 mm² yellow Ring 20414 kg/km
8020111270 1.5 mm² yellow Ring 119691 kg/km
8020112 2.5 mm² yellow Ring 33 kg/km
8020112090 2.5 mm² yellow Ring 32611 kg/km
8020112180 2.5 mm² yellow Ring 32611 kg/km
8020112270 2.5 mm² yellow Ring 32611 kg/km
8020113 4 mm² yellow Ring 49 kg/km
8020113090 4 mm² yellow Ring 48924 kg/km
8020113180 4 mm² yellow Ring 48924 kg/km
8020113270 4 mm² yellow Ring 48924 kg/km
8020114 6 mm² yellow Ring 72 kg/km
8020114090 6 mm² yellow Ring 72179 kg/km
8020114180 6 mm² yellow Ring 72179 kg/km
8020114270 6 mm² yellow Ring 72179 kg/km
8020115 10 mm² yellow Ring 120 kg/km
8020115090 10 mm² yellow Ring 119691 kg/km
8020115180 10 mm² yellow Ring 119691 kg/km
8020121 1.5 mm² green Ring 20 kg/km
8020121090 1.5 mm² green Ring 20414 kg/km
8020121180 1.5 mm² green Ring 20414 kg/km
8020121270 1.5 mm² green Ring 20414 kg/km
8020122 2.5 mm² green Ring 33 kg/km
8020122090 2.5 mm² green Ring 32611 kg/km
8020122180 2.5 mm² green Ring 32611 kg/km
8020122270 2.5 mm² green Ring 32611 kg/km
8020123 4 mm² green Ring 49 kg/km
8020123090 4 mm² green Ring 48924 kg/km
8020123180 4 mm² green Ring 48924 kg/km
8020123270 4 mm² green Ring 48924 kg/km
8020124 6 mm² green Ring 72 kg/km
8020124090 6 mm² green Ring 72179 kg/km
8020124180 6 mm² green Ring 72179 kg/km
8020124270 6 mm² green Ring 72179 kg/km
8020125 10 mm² green Ring 120 kg/km
8020125090 10 mm² green Ring 119691 kg/km
8020125180 10 mm² green Ring 119691 kg/km
8020141 1.5 mm² dark blue Ring 20 kg/km
8020142 2.5 mm² dark blue Ring 33 kg/km
8020143 4 mm² dark blue Ring 49 kg/km
8020144 6 mm² dark blue Ring 72 kg/km
8020145 10 mm² dark blue Ring 120 kg/km
8020161 1.5 mm² ultramarine blue Ring 20 kg/km
8020162 2.5 mm² ultramarine blue Ring 33 kg/km
8020163 4 mm² ultramarine blue Ring 49 kg/km
8020164 6 mm² ultramarine blue Ring 72 kg/km
8020165 10 mm² ultramarine blue Ring 120 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?