H07Z1-K Type 2 1x4 GNYE
Single core; 1X4; green/yellow; Ring; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed Installation
Benefits
- Made in accordance with harmonised European design H07Z1-K, with ◁HAR▷ testing mark for proven reliability and quality.
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Compact design for easy processing.
- Versatile use in various applications and environments.
- Different core insulation colours available.
Applications
- For wiring circuits inside machines.
- Suitable for wiring inside control cabinets.
- For wiring lighting.
- For structured building cabling for fulfilling special fire protection requirements.
- For fixed and protected installation in an electrical installation pipe on or under plaster.
- Can be used for open installation on cable trays for equipotential bonding.
- Can be used in dry rooms.
- For operating temperatures from -40°C to +70°C.
Technical Attributes
General Information
Product type
Single core
Weight
44 kg/km
Copper index
38.000 kg/km
copper index (lb)
255.350 lb/10,000 ft
Single core packaging type
Ring
Length per PU
100 m
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
4.95 Ω/km
Product Design
Harmonised design
H07Z1-K TYPE 2
Cable dimension
1X4
Conductor cross-section (mm2)
4 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shielded
No
Min. outer diameter
3.9 mm
Max. outer diameter
4.8 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
19.2 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
-5 °C
Installation temperature max.
70 °C
Storage temperature min.
5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
Yes
Zero halogen according to
EN 50525-1 Annex B
Oil-resistant
No
PWIS-free
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-3-31
CPR fire class
Cca
CPR smoke density
s1b
CPR drip behaviour
d1
CPR acidity
a1
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07Z1-K Type 2
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Length per PU | Max. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|
4724060 | 1.5 mm² | black | Ring | 100 m | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4724061 | 1.5 mm² | brown | Ring | 100 m | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4724062 | 1.5 mm² | grey | Ring | 100 m | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4724063 | 1.5 mm² | blue | Ring | 100 m | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4724064 | 1.5 mm² | green/yellow | Ring | 100 m | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4724065 | 2.5 mm² | black | Ring | 100 m | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4724066 | 2.5 mm² | brown | Ring | 100 m | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4724067 | 2.5 mm² | grey | Ring | 100 m | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4724068 | 2.5 mm² | blue | Ring | 100 m | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4724069 | 2.5 mm² | green/yellow | Ring | 100 m | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4724070 | 4 mm² | black | Ring | 100 m | 4.8 mm | 38.000 kg/km | 44 kg/km | |
4724071 | 4 mm² | brown | Ring | 100 m | 4.8 mm | 38.000 kg/km | 44 kg/km | |
4724072 | 4 mm² | grey | Ring | 100 m | 4.8 mm | 38.000 kg/km | 44 kg/km | |
4724073 | 4 mm² | blue | Ring | 100 m | 4.8 mm | 38.000 kg/km | 44 kg/km | |
4724074 | 4 mm² | green/yellow | Ring | 100 m | 4.8 mm | 38.000 kg/km | 44 kg/km | |
4724075 | 6 mm² | black | Ring | 100 m | 5.3 mm | 58.000 kg/km | 62 kg/km | |
4724076 | 6 mm² | brown | Ring | 100 m | 5.3 mm | 58.000 kg/km | 62 kg/km | |
4724077 | 6 mm² | grey | Ring | 100 m | 5.3 mm | 58.000 kg/km | 62 kg/km | |
4724078 | 6 mm² | blue | Ring | 100 m | 5.3 mm | 58.000 kg/km | 62 kg/km | |
4724079 | 6 mm² | green/yellow | Ring | 100 m | 5.3 mm | 58.000 kg/km | 62 kg/km | |
4724080 | 10 mm² | black | Ring | 100 m | 6.8 mm | 96.000 kg/km | 105 kg/km | |
4724081 | 10 mm² | brown | Ring | 100 m | 6.8 mm | 96.000 kg/km | 105 kg/km | |
4724082 | 10 mm² | grey | Ring | 100 m | 6.8 mm | 96.000 kg/km | 105 kg/km | |
4724083 | 10 mm² | blue | Ring | 100 m | 6.8 mm | 96.000 kg/km | 105 kg/km | |
4724084 | 10 mm² | green/yellow | Ring | 100 m | 6.8 mm | 96.000 kg/km | 105 kg/km | |
4724085 | 16 mm² | black | Ring | 100 m | 8.1 mm | 154.000 kg/km | 155 kg/km | |
4724086 | 16 mm² | brown | Ring | 100 m | 8.1 mm | 154.000 kg/km | 155 kg/km | |
4724087 | 16 mm² | grey | Ring | 100 m | 8.1 mm | 154.000 kg/km | 155 kg/km | |
4724088 | 16 mm² | blue | Ring | 100 m | 8.1 mm | 154.000 kg/km | 155 kg/km | |
4724089 | 16 mm² | green/yellow | Ring | 100 m | 8.1 mm | 154.000 kg/km | 155 kg/km |