H07Z-K 90°C 1X1,5 BU
Single core; 1X1.5; blue; Spool; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed Installation
Benefits
- Made according to harmonised European type H07Z-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Compact design for easy processing.
- Different core insulation colours available.
- Available as ring, on coils or in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
Applications
- For wiring machine-internal circuits, subject to special fire protection requirements.
- Suitable for wiring inside control cabinets.
- For wiring lighting.
- For fixed and protected installation in an electrical installation pipe on or under plaster.
- Can be used for open installation on cable trays for equipotential bonding.
- Can be used in dry rooms.
- For operating temperatures from -40°C to +90°C.
Technical Attributes
General Information
Product type
Single core
Weight
20 kg/km
Copper index
14.400 kg/km
copper index (lb)
96.764 lb/10,000 ft
Single core packaging type
Spool
Length per PU
150 m
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
13.3 Ω/km
Product Design
Harmonised design
H07Z-K
Cable dimension
1X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shielded
No
Min. outer diameter
2.8 mm
Max. outer diameter
3.5 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
PP
Single core color
blue
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
14.0 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 90 °C
Temperature, occasionally moved
-40 °C to 80 °C
Installation temperature min.
-5 °C
Installation temperature max.
90 °C
Storage temperature min.
-5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Low smoke density according to
IEC 61034-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Chemical resistant
Yes
Halogenfree
Yes
Zero halogen according to
EN 50525-1 Annex B
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-3-41
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07Z-K 90°C
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Length per PU | Max. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|
4726001 | 1.5 mm² | green/yellow | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726001K | 1.5 mm² | green/yellow | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726001S | 1.5 mm² | green/yellow | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726002 | 2.5 mm² | green/yellow | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726002K | 2.5 mm² | green/yellow | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726002S | 2.5 mm² | green/yellow | Spool | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726003 | 4 mm² | green/yellow | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726003K | 4 mm² | green/yellow | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726004 | 6 mm² | green/yellow | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726004K | 6 mm² | green/yellow | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726005 | 10 mm² | green/yellow | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726006 | 16 mm² | green/yellow | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726007 | 25 mm² | green/yellow | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726008 | 35 mm² | green/yellow | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726009 | 50 mm² | green/yellow | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726011 | 1.5 mm² | black | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726011K | 1.5 mm² | black | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726011S | 1.5 mm² | black | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726012 | 2.5 mm² | black | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726012K | 2.5 mm² | black | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726012S | 2.5 mm² | black | Spool | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726013 | 4 mm² | black | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726013K | 4 mm² | black | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726014 | 6 mm² | black | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726014K | 6 mm² | black | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726015 | 10 mm² | black | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726016 | 16 mm² | black | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726017 | 25 mm² | black | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726018 | 35 mm² | black | Ring | 100 m | 12.1 mm | 336.000 kg/km | 380 kg/km | |
4726019 | 50 mm² | black | Ring | 100 m | 14.4 mm | 480.000 kg/km | 530 kg/km | |
4726021 | 1.5 mm² | blue | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726021K | 1.5 mm² | blue | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726021S | 1.5 mm² | blue | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726022 | 2.5 mm² | blue | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726022K | 2.5 mm² | blue | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726022S | 2.5 mm² | blue | Spool | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726023 | 4 mm² | blue | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726023K | 4 mm² | blue | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726024 | 6 mm² | blue | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726024K | 6 mm² | blue | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726025 | 10 mm² | blue | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726026 | 16 mm² | blue | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726027 | 25 mm² | blue | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726028 | 35 mm² | blue | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726029 | 50 mm² | blue | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726031 | 1.5 mm² | brown | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726031K | 1.5 mm² | brown | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726031S | 1.5 mm² | brown | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726032 | 2.5 mm² | brown | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726032K | 2.5 mm² | brown | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726032S | 2.5 mm² | brown | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726033 | 4 mm² | brown | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726033K | 4 mm² | brown | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726034 | 6 mm² | brown | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726034K | 6 mm² | brown | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726035 | 10 mm² | brown | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726036 | 16 mm² | brown | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726037 | 25 mm² | brown | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726038 | 35 mm² | brown | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726039 | 50 mm² | brown | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726041 | 1.5 mm² | red | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726041K | 1.5 mm² | red | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726041S | 1.5 mm² | red | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726042 | 2.5 mm² | red | Ring | 100 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726042K | 2.5 mm² | red | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726042S | 2.5 mm² | red | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726043 | 4 mm² | red | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726043K | 4 mm² | red | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726044 | 6 mm² | red | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726044K | 6 mm² | red | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726045 | 10 mm² | red | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726046 | 16 mm² | red | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726047 | 25 mm² | red | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726048 | 35 mm² | red | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726049 | 50 mm² | red | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726051 | 1.5 mm² | white | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726051K | 1.5 mm² | white | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726051S | 1.5 mm² | white | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726052 | 2.5 mm² | white | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726052K | 2.5 mm² | white | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726052S | 2.5 mm² | white | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726053 | 4 mm² | white | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726053K | 4 mm² | white | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726054 | 6 mm² | white | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726054K | 6 mm² | white | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726055 | 10 mm² | white | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726056 | 16 mm² | white | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726057 | 25 mm² | white | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726058 | 35 mm² | white | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726059 | 50 mm² | white | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726061 | 1.5 mm² | grey | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726061K | 1.5 mm² | grey | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726061S | 1.5 mm² | grey | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726062 | 2.5 mm² | grey | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726062K | 2.5 mm² | grey | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726062S | 2.5 mm² | grey | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726063 | 4 mm² | grey | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726063K | 4 mm² | grey | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726064 | 6 mm² | grey | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726064K | 6 mm² | grey | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726065 | 10 mm² | grey | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726066 | 16 mm² | grey | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726067 | 25 mm² | grey | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726068 | 35 mm² | grey | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726069 | 50 mm² | grey | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726071 | 1.5 mm² | violet | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726071K | 1.5 mm² | violet | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726071S | 1.5 mm² | violet | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726072 | 2.5 mm² | violet | Ring | 100 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726072K | 2.5 mm² | violet | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726072S | 2.5 mm² | violet | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726073 | 4 mm² | violet | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726073K | 4 mm² | violet | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726074 | 6 mm² | violet | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726074K | 6 mm² | violet | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726075 | 10 mm² | violet | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726076 | 16 mm² | violet | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726077 | 25 mm² | violet | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726078 | 35 mm² | violet | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726079 | 50 mm² | violet | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726081 | 1.5 mm² | pink | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726081K | 1.5 mm² | pink | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726082 | 2.5 mm² | pink | Ring | 100 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726082K | 2.5 mm² | pink | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726083 | 4 mm² | pink | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726083K | 4 mm² | pink | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726084 | 6 mm² | pink | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726084K | 6 mm² | pink | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726085 | 10 mm² | pink | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726086 | 16 mm² | pink | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726087 | 25 mm² | pink | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726088 | 35 mm² | pink | Ring | 100 m | 12.1 mm | 336.000 kg/km | 380 kg/km | |
4726089 | 50 mm² | pink | Ring | 100 m | 14.4 mm | 480.000 kg/km | 530 kg/km | |
4726091 | 1.5 mm² | orange | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726091K | 1.5 mm² | orange | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726091S | 1.5 mm² | orange | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726092 | 2.5 mm² | orange | Ring | 100 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726092K | 2.5 mm² | orange | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726092S | 2.5 mm² | orange | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726093 | 4 mm² | orange | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726093K | 4 mm² | orange | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726094 | 6 mm² | orange | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726094K | 6 mm² | orange | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726095 | 10 mm² | orange | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726096 | 16 mm² | orange | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726097 | 25 mm² | orange | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726098 | 35 mm² | orange | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726099 | 50 mm² | orange | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726111 | 1.5 mm² | yellow | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726111K | 1.5 mm² | yellow | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726111S | 1.5 mm² | yellow | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726112 | 2.5 mm² | yellow | Ring | 100 m | 4.3 mm | 24.000 kg/km | 24 kg/km | |
4726112K | 2.5 mm² | yellow | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726112S | 2.5 mm² | yellow | Spool | 250 m | 4.3 mm | 24.000 kg/km | 24 kg/km | |
4726113 | 4 mm² | yellow | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726113K | 4 mm² | yellow | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726114 | 6 mm² | yellow | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726114K | 6 mm² | yellow | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726115 | 10 mm² | yellow | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726116 | 16 mm² | yellow | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726117 | 25 mm² | yellow | Ring | 100 m | 10.6 mm | 240.000 kg/km | 290 kg/km | |
4726118 | 35 mm² | yellow | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726119 | 50 mm² | yellow | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726121 | 1.5 mm² | green | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726121K | 1.5 mm² | green | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726121S | 1.5 mm² | green | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726122 | 2.5 mm² | green | Ring | 100 m | 4.3 mm | 24.000 kg/km | 24 kg/km | |
4726122K | 2.5 mm² | green | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726122S | 2.5 mm² | green | Spool | 250 m | 4.3 mm | 24.000 kg/km | 24 kg/km | |
4726123 | 4 mm² | green | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726123K | 4 mm² | green | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726124 | 6 mm² | green | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726124K | 6 mm² | green | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726125 | 10 mm² | green | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726126 | 16 mm² | green | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726127 | 25 mm² | green | Ring | 100 m | 10.6 mm | 240.000 kg/km | 290 kg/km | |
4726128 | 35 mm² | green | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726129 | 50 mm² | green | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726141 | 1.5 mm² | dark blue | Ring | 100 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726141K | 1.5 mm² | dark blue | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726141S | 1.5 mm² | dark blue | Spool | 150 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726142 | 2.5 mm² | dark blue | Ring | 100 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726142K | 2.5 mm² | dark blue | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 30 kg/km | |
4726142S | 2.5 mm² | dark blue | Spool | 250 m | 4.3 mm | 24.000 kg/km | 32 kg/km | |
4726143 | 4 mm² | dark blue | Ring | 100 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726143K | 4 mm² | dark blue | Large Cardboard Box | 600 m | 4.9 mm | 38.400 kg/km | 45 kg/km | |
4726144 | 6 mm² | dark blue | Ring | 100 m | 5.5 mm | 57.600 kg/km | 65 kg/km | |
4726144K | 6 mm² | dark blue | Large Cardboard Box | 400 m | 5.5 mm | 57.600 kg/km | 57 kg/km | |
4726145 | 10 mm² | dark blue | Ring | 100 m | 7.1 mm | 96.000 kg/km | 110 kg/km | |
4726146 | 16 mm² | dark blue | Ring | 100 m | 8.4 mm | 153.600 kg/km | 170 kg/km | |
4726147 | 25 mm² | dark blue | Ring | 100 m | 10.6 mm | 240.000 kg/km | 240 kg/km | |
4726148 | 35 mm² | dark blue | Ring | 100 m | 12.1 mm | 336.000 kg/km | 400 kg/km | |
4726149 | 50 mm² | dark blue | Ring | 100 m | 14.4 mm | 480.000 kg/km | 550 kg/km | |
4726261K | 1.5 mm² | blue/white | Large Cardboard Box | 1500 m | 3.5 mm | 14.400 kg/km | 20 kg/km | |
4726262K | 2.5 mm² | blue/white | Large Cardboard Box | 900 m | 4.3 mm | 24.000 kg/km | 13 kg/km | |
4727001 | 70 mm² | green/yellow | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727002 | 95 mm² | green/yellow | Depending on length | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727011 | 70 mm² | black | Ring | 100 m | 16.6 mm | 672.000 kg/km | 780 kg/km | |
4727012 | 95 mm² | black | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1055 kg/km | |
4727021 | 70 mm² | blue | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727022 | 95 mm² | blue | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727031 | 70 mm² | brown | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727032 | 95 mm² | brown | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727041 | 70 mm² | red | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727042 | 95 mm² | red | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727051 | 70 mm² | white | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727052 | 95 mm² | white | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727061 | 70 mm² | grey | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727062 | 95 mm² | grey | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727071 | 70 mm² | violet | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727072 | 95 mm² | violet | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727081 | 70 mm² | pink | Ring | 100 m | 16.6 mm | 672.000 kg/km | 780 kg/km | |
4727082 | 95 mm² | pink | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1055 kg/km | |
4727091 | 70 mm² | orange | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727092 | 95 mm² | orange | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727111 | 70 mm² | yellow | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727112 | 95 mm² | yellow | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727121 | 70 mm² | green | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727122 | 95 mm² | green | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km | |
4727141 | 70 mm² | dark blue | Ring | 100 m | 16.6 mm | 672.000 kg/km | 750 kg/km | |
4727142 | 95 mm² | dark blue | Ring | 100 m | 18.8 mm | 912.000 kg/km | 1000 kg/km |