H07V-U 1x6 GNYE
Single core; 1X6; green/yellow; Ring; U0/U: 450/750 V; PVC; HAR-certified; Fixed Installation
Benefits
- Made according to harmonised European type H07V-U, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: green (single colour), yellow (single colour).
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Compact design for easy processing.
- Versatile use in various applications and environments.
- Different core insulation colours available.
- Different ring lengths available.
- Longer ring lengths save travel distances. The Maxi rings (article numbers ending with “X”) are ideal for use with the TRONIC module. In combination with the TRONIC single core trolley, the module is used for controlled and guided cutting and for organised and compact storage of single cores.
Applications
- For wiring circuits inside machines.
- Suitable for wiring inside control cabinets.
- For wiring lighting.
- Can also be used for in-house electrical installations.
- Maxi rings (article numbers ending with “X”) are suitable for use with the TRONIC module.
- For fixed and protected installation in an electrical installation pipe on or under plaster.
- Can be used for open installation on cable trays for equipotential bonding.
- Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
Product type
Single core
Weight
63 kg/km
Copper index
60.000 kg/km
copper index (lb)
403.183 lb/10,000 ft
Single core packaging type
Ring
Length per PU
100 m
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
3.08 Ω/km
Product Design
Harmonised design
H07V-U
Cable dimension
1X6
Conductor cross-section (mm2)
6 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 1: solid conductor
Number of cores
1
Min. outer diameter
4.1 mm
Max. outer diameter
5 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
20.0 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
5 °C
Installation temperature max.
70 °C
Storage temperature min.
5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-31
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07V-U
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Max. outer diameter | Copper index | Weight | ||
---|---|---|---|---|---|---|---|---|
4527001 | 1.5 mm² | green/yellow | Ring | 3.2 mm | 14.400 kg/km | 19 kg/km | ||
4527001X | 1.5 mm² | green/yellow | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527002 | 2.5 mm² | green/yellow | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527002X | 2.5 mm² | green/yellow | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527003 | 4 mm² | green/yellow | Ring | 4.4 mm | 40.000 kg/km | 44 kg/km | ||
4527004 | 6 mm² | green/yellow | Ring | 5 mm | 60.000 kg/km | 63 kg/km | ||
4527011 | 1.5 mm² | black | Ring | 3.2 mm | 14.400 kg/km | 19 kg/km | ||
4527011X | 1.5 mm² | black | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527012 | 2.5 mm² | black | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527012X | 2.5 mm² | black | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527013 | 4 mm² | black | Ring | 4.4 mm | 40.000 kg/km | 44 kg/km | ||
4527014 | 6 mm² | black | Ring | 5 mm | 58.000 kg/km | 63 kg/km | ||
4527021 | 1.5 mm² | blue | Ring | 3.2 mm | 14.400 kg/km | 19 kg/km | ||
4527021X | 1.5 mm² | blue | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527022 | 2.5 mm² | blue | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527022X | 2.5 mm² | blue | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527023 | 4 mm² | blue | Ring | 4.4 mm | 40.000 kg/km | 44 kg/km | ||
4527024 | 6 mm² | blue | Ring | 5 mm | 60.000 kg/km | 63 kg/km | ||
4527031 | 1.5 mm² | brown | Ring | 3.2 mm | 14.400 kg/km | 19 kg/km | ||
4527031X | 1.5 mm² | brown | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527032 | 2.5 mm² | brown | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527032X | 2.5 mm² | brown | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527033 | 4 mm² | brown | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527034 | 6 mm² | brown | Ring | 5 mm | 58.000 kg/km | 63 kg/km | ||
4527041 | 1.5 mm² | red | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527041X | 1.5 mm² | red | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527042 | 2.5 mm² | red | Ring | 3.9 mm | 25.000 kg/km | 30 kg/km | ||
4527042X | 2.5 mm² | red | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527043 | 4 mm² | red | Ring | 4.4 mm | 40.000 kg/km | 44 kg/km | ||
4527044 | 6 mm² | red | Ring | 5 mm | 60.000 kg/km | 63 kg/km | ||
4527051 | 1.5 mm² | white | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527051X | 1.5 mm² | white | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527052 | 2.5 mm² | white | Ring | 3.9 mm | 25.000 kg/km | 30 kg/km | ||
4527052X | 2.5 mm² | white | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527053 | 4 mm² | white | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527054 | 6 mm² | white | Ring | 5 mm | 57.600 kg/km | 63 kg/km | ||
4527061 | 1.5 mm² | grey | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527061X | 1.5 mm² | grey | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527062 | 2.5 mm² | grey | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527062X | 2.5 mm² | grey | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527063 | 4 mm² | grey | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527064 | 6 mm² | grey | Ring | 5 mm | 57.600 kg/km | 63 kg/km | ||
4527071 | 1.5 mm² | violet | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527071X | 1.5 mm² | violet | Ring | 3.2 mm | 14.400 kg/km | 21 kg/km | ||
4527072 | 2.5 mm² | violet | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527072X | 2.5 mm² | violet | Ring | 3.9 mm | 24.000 kg/km | 34 kg/km | ||
4527073 | 4 mm² | violet | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527074 | 6 mm² | violet | Ring | 5 mm | 58.000 kg/km | 63 kg/km | ||
4527091 | 1.5 mm² | orange | Ring | 3.2 mm | 14.400 kg/km | 19 kg/km | ||
4527092 | 2.5 mm² | orange | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527093 | 4 mm² | orange | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527094 | 6 mm² | orange | Ring | 5 mm | 57.600 kg/km | 63 kg/km | ||
4527111 | 1.5 mm² | yellow | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527112 | 2.5 mm² | yellow | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527113 | 4 mm² | yellow | Ring | 4.4 mm | 40.000 kg/km | 44 kg/km | ||
4527114 | 6 mm² | yellow | Ring | 5 mm | 57.600 kg/km | 63 kg/km | ||
4527121 | 1.5 mm² | green | Ring | 3.2 mm | 15.000 kg/km | 19 kg/km | ||
4527122 | 2.5 mm² | green | Ring | 3.9 mm | 24.000 kg/km | 30 kg/km | ||
4527125 | 4 mm² | green | Ring | 4.4 mm | 38.400 kg/km | 44 kg/km | ||
4527126 | 6 mm² | green | Ring | 5 mm | 57.600 kg/km | 63 kg/km |