H05Z-K 90°C 1X0,75 YE
Single core; 1X0.75; yellow; Spool; U0/U: 300/500 V; Halogen-free compound; HAR-certified; Fixed Installation
Benefits
- Made in accordance with harmonised European design H05Z-K, with ◁HAR▷ testing mark for proven reliability and quality.
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Compact design for easy processing.
- Different core insulation colours available.
- Available as ring, on coils or in large disposable cardboard boxes.
Applications
- For wiring machine-internal circuits, subject to special fire protection requirements.
- Suitable for wiring inside control cabinets.
- For wiring lighting.
- For fixed and protected installation in an electrical installation pipe on or under plaster.
- Can be used for open installation on cable trays for equipotential bonding.
- Can be used in dry rooms.
- For operating temperatures from -40°C to +90°C.
Technical Attributes
General Information
Product type
Single core
Weight
11 kg/km
Copper index
7.200 kg/km
copper index (lb)
48.382 lb/10,000 ft
Single core packaging type
Spool
Length per PU
250 m
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
2 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
26 Ω/km
Product Design
Harmonised design
H05Z-K
Cable dimension
1X0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Shielded
No
Min. outer diameter
2.2 mm
Max. outer diameter
2.8 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Single core color
yellow
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
11.2 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 90 °C
Installation temperature min.
-5 °C
Installation temperature max.
80 °C
Storage temperature min.
-5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Low smoke density according to
IEC 61034-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
Yes
Zero halogen according to
EN 50525-1 Annex B
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-3-41
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H05Z-K 90°C
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Max. outer diameter | Copper index | Weight | ||
---|---|---|---|---|---|---|---|---|
4725001 | 0.5 mm² | green/yellow | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725001K | 0.5 mm² | green/yellow | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725001S | 0.5 mm² | green/yellow | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725002 | 0.75 mm² | green/yellow | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725002K | 0.75 mm² | green/yellow | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725002S | 0.75 mm² | green/yellow | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725003 | 1 mm² | green/yellow | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725003K | 1 mm² | green/yellow | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725003S | 1 mm² | green/yellow | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725011 | 0.5 mm² | black | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725011K | 0.5 mm² | black | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725011S | 0.5 mm² | black | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725012 | 0.75 mm² | black | Ring | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725012K | 0.75 mm² | black | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725012S | 0.75 mm² | black | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725013 | 1 mm² | black | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725013K | 1 mm² | black | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725013S | 1 mm² | black | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725021 | 0.5 mm² | blue | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725021K | 0.5 mm² | blue | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725021S | 0.5 mm² | blue | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725022 | 0.75 mm² | blue | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725022K | 0.75 mm² | blue | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725022S | 0.75 mm² | blue | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725023 | 1 mm² | blue | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725023K | 1 mm² | blue | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725023S | 1 mm² | blue | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725031 | 0.5 mm² | brown | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725031K | 0.5 mm² | brown | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725031S | 0.5 mm² | brown | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725032 | 0.75 mm² | brown | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725032K | 0.75 mm² | brown | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725032S | 0.75 mm² | brown | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725033 | 1 mm² | brown | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725033K | 1 mm² | brown | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725033S | 1 mm² | brown | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725041 | 0.5 mm² | red | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725041K | 0.5 mm² | red | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725041S | 0.5 mm² | red | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725042 | 0.75 mm² | red | Ring | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725042K | 0.75 mm² | red | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725042S | 0.75 mm² | red | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725043 | 1 mm² | red | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725043K | 1 mm² | red | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725043S | 1 mm² | red | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725051 | 0.5 mm² | white | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725051K | 0.5 mm² | white | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725051S | 0.5 mm² | white | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725052 | 0.75 mm² | white | Ring | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725052K | 0.75 mm² | white | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725052S | 0.75 mm² | white | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725053 | 1 mm² | white | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725053K | 1 mm² | white | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725053S | 1 mm² | white | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725061 | 0.5 mm² | grey | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725061K | 0.5 mm² | grey | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725061S | 0.5 mm² | grey | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725062 | 0.75 mm² | grey | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725062K | 0.75 mm² | grey | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725062S | 0.75 mm² | grey | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725063 | 1 mm² | grey | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725063K | 1 mm² | grey | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725063S | 1 mm² | grey | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725071 | 0.5 mm² | violet | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725071K | 0.5 mm² | violet | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725071S | 0.5 mm² | violet | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725072 | 0.75 mm² | violet | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725072K | 0.75 mm² | violet | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725072S | 0.75 mm² | violet | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725073 | 1 mm² | violet | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725073K | 1 mm² | violet | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725073S | 1 mm² | violet | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725081 | 0.5 mm² | pink | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725081K | 0.5 mm² | pink | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725082 | 0.75 mm² | pink | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725082K | 0.75 mm² | pink | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725083 | 1 mm² | pink | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725083K | 1 mm² | pink | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725091 | 0.5 mm² | orange | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725091K | 0.5 mm² | orange | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725091S | 0.5 mm² | orange | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725092 | 0.75 mm² | orange | Ring | 2.8 mm | 7.200 kg/km | 12 kg/km | ||
4725092K | 0.75 mm² | orange | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725092S | 0.75 mm² | orange | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725093 | 1 mm² | orange | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725093K | 1 mm² | orange | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725093S | 1 mm² | orange | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725111 | 0.5 mm² | yellow | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725111K | 0.5 mm² | yellow | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725111S | 0.5 mm² | yellow | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725112 | 0.75 mm² | yellow | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725112K | 0.75 mm² | yellow | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725112S | 0.75 mm² | yellow | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725113 | 1 mm² | yellow | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725113K | 1 mm² | yellow | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725113S | 1 mm² | yellow | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725121 | 0.5 mm² | green | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725121K | 0.5 mm² | green | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725121S | 0.5 mm² | green | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725122 | 0.75 mm² | green | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725122K | 0.75 mm² | green | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725122S | 0.75 mm² | green | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725123 | 1 mm² | green | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725123K | 1 mm² | green | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725123S | 1 mm² | green | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725141 | 0.5 mm² | dark blue | Ring | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725141K | 0.5 mm² | dark blue | Large Cardboard Box | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725141S | 0.5 mm² | dark blue | Spool | 2.6 mm | 4.800 kg/km | 9 kg/km | ||
4725142 | 0.75 mm² | dark blue | Ring | 2.8 mm | 7.200 kg/km | 14 kg/km | ||
4725142K | 0.75 mm² | dark blue | Large Cardboard Box | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725142S | 0.75 mm² | dark blue | Spool | 2.8 mm | 7.200 kg/km | 11 kg/km | ||
4725143 | 1 mm² | dark blue | Ring | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725143K | 1 mm² | dark blue | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725143S | 1 mm² | dark blue | Spool | 2.9 mm | 9.600 kg/km | 14 kg/km | ||
4725263K | 1 mm² | blue/white | Large Cardboard Box | 2.9 mm | 9.600 kg/km | 14 kg/km |