H05V-K EMBOSS 1X1 RD
Single core; 1X1; red; Large Cardboard Box; U0/U: 300/500 V; PVC; HAR-certified; Fixed Installation
Benefits
- Made in accordance with harmonised European design H05V-K, with ◁HAR▷testing mark for proven reliability and quality.
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Ideal for automated cable assembly in large volumes.
- Also available in large disposable cardboard boxes.
- Different core insulation colours available.
- Embossed cable for individual, permanent reprinting.
- Also available as ring or on coils.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For wiring circuits inside machines.
- For wiring lighting.
- For fixed and protected installation.
- Can be used for open installation on cable trays for equipotential bonding.
- Use at temperatures up to -40°C possible.
Technical Attributes
General Information
Product type
Single core
Weight
15 kg/km
Copper index
9.600 kg/km
copper index (lb)
48.380 lb/10,000 ft
Single core packaging type
Large Cardboard Box
Length per PU
6000 m
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
2 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
19.5 Ω/km
Product Design
Harmonised design
H05V-K
Cable dimension
1X1
Conductor cross-section (mm2)
1 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Min. outer diameter
2.4 mm
Max. outer diameter
2.8 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
red
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
11.2 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
5 °C
Installation temperature max.
70 °C
Storage temperature min.
5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-31
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H05V-K <lt/>HAR<gt/>
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Length per PU | Max. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|
4510001 | 0.5 mm² | green/yellow | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510001K | 0.5 mm² | green/yellow | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510001S | 0.5 mm² | green/yellow | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510002 | 0.75 mm² | green/yellow | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510002K | 0.75 mm² | green/yellow | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510002S | 0.75 mm² | green/yellow | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510002X | 0.75 mm² | green/yellow | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510003 | 1 mm² | green/yellow | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510003K | 1 mm² | green/yellow | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510003S | 1 mm² | green/yellow | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510003X | 1 mm² | green/yellow | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510011 | 0.5 mm² | black | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510011K | 0.5 mm² | black | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510011S | 0.5 mm² | black | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510011X | 0.5 mm² | black | Ring | 500 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510012 | 0.75 mm² | black | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510012K | 0.75 mm² | black | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510012S | 0.75 mm² | black | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510012X | 0.75 mm² | black | Ring | 500 m | 2.7 mm | 9.600 kg/km | 12 kg/km | |
4510013 | 1 mm² | black | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510013E | 1 mm² | black | Large Cardboard Box | 6000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510013K | 1 mm² | black | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510013S | 1 mm² | black | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510013X | 1 mm² | black | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510021 | 0.5 mm² | blue | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510021E | 0.5 mm² | blue | Large Cardboard Box | 9000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510021K | 0.5 mm² | blue | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510021S | 0.5 mm² | blue | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510021X | 0.5 mm² | blue | Ring | 500 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510022 | 0.75 mm² | blue | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510022E | 0.75 mm² | blue | Large Cardboard Box | 7500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510022K | 0.75 mm² | blue | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510022S | 0.75 mm² | blue | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510022X | 0.75 mm² | blue | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510023 | 1 mm² | blue | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510023E | 1 mm² | blue | Large Cardboard Box | 6000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510023K | 1 mm² | blue | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510023S | 1 mm² | blue | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510023X | 1 mm² | blue | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510031 | 0.5 mm² | brown | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510031S | 0.5 mm² | brown | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510032 | 0.75 mm² | brown | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510032K | 0.75 mm² | brown | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510032S | 0.75 mm² | brown | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510033 | 1 mm² | brown | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510033K | 1 mm² | brown | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510033S | 1 mm² | brown | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510033X | 1 mm² | brown | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510041 | 0.5 mm² | red | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510041S | 0.5 mm² | red | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510041X | 0.5 mm² | red | Ring | 500 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510042 | 0.75 mm² | red | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510042E | 0.75 mm² | red | Large Cardboard Box | 7500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510042K | 0.75 mm² | red | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510042S | 0.75 mm² | red | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510042X | 0.75 mm² | red | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510043 | 1 mm² | red | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510043E | 1 mm² | red | Large Cardboard Box | 6000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510043K | 1 mm² | red | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510043S | 1 mm² | red | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510043X | 1 mm² | red | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510051 | 0.5 mm² | white | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510051S | 0.5 mm² | white | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510051X | 0.5 mm² | white | Ring | 500 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510052 | 0.75 mm² | white | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510052K | 0.75 mm² | white | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510052S | 0.75 mm² | white | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510052X | 0.75 mm² | white | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510053 | 1 mm² | white | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510053K | 1 mm² | white | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510053S | 1 mm² | white | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510053X | 1 mm² | white | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510061 | 0.5 mm² | grey | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510061S | 0.5 mm² | grey | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510061X | 0.5 mm² | grey | Ring | 500 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510062 | 0.75 mm² | grey | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510062K | 0.75 mm² | grey | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510062S | 0.75 mm² | grey | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510062X | 0.75 mm² | grey | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510063 | 1 mm² | grey | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510063K | 1 mm² | grey | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510063S | 1 mm² | grey | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510063X | 1 mm² | grey | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510071 | 0.5 mm² | violet | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510071S | 0.5 mm² | violet | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510072 | 0.75 mm² | violet | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510072K | 0.75 mm² | violet | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510072S | 0.75 mm² | violet | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510072X | 0.75 mm² | violet | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510073 | 1 mm² | violet | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510073K | 1 mm² | violet | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510073S | 1 mm² | violet | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510081 | 0.5 mm² | pink | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510081S | 0.5 mm² | pink | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510082 | 0.75 mm² | pink | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510082K | 0.75 mm² | pink | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510082S | 0.75 mm² | pink | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510083 | 1 mm² | pink | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510083K | 1 mm² | pink | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510083S | 1 mm² | pink | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510091 | 0.5 mm² | orange | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510091S | 0.5 mm² | orange | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510092 | 0.75 mm² | orange | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510092K | 0.75 mm² | orange | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510092S | 0.75 mm² | orange | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510092X | 0.75 mm² | orange | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510093 | 1 mm² | orange | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510093K | 1 mm² | orange | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510093S | 1 mm² | orange | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510093X | 1 mm² | orange | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510101S | 0.5 mm² | transparent | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510102S | 0.75 mm² | transparent | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510103S | 1 mm² | transparent | Spool | 250 m | 2.8 mm | 9.600 kg/km | 16 kg/km | |
4510111 | 0.5 mm² | yellow | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510111S | 0.5 mm² | yellow | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510112 | 0.75 mm² | yellow | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510112K | 0.75 mm² | yellow | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510112S | 0.75 mm² | yellow | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510113 | 1 mm² | yellow | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510113K | 1 mm² | yellow | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510113S | 1 mm² | yellow | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510121 | 0.5 mm² | green | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510121S | 0.5 mm² | green | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510122 | 0.75 mm² | green | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510122K | 0.75 mm² | green | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510122S | 0.75 mm² | green | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510123 | 1 mm² | green | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510123S | 1 mm² | green | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510141 | 0.5 mm² | dark blue | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510141S | 0.5 mm² | dark blue | Spool | 250 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510141X | 0.5 mm² | dark blue | Ring | 600 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510142 | 0.75 mm² | dark blue | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510142K | 0.75 mm² | dark blue | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510142S | 0.75 mm² | dark blue | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510142X | 0.75 mm² | dark blue | Ring | 500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510143 | 1 mm² | dark blue | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510143K | 1 mm² | dark blue | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510143S | 1 mm² | dark blue | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510143X | 1 mm² | dark blue | Ring | 400 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510161 | 0.5 mm² | ultramarine blue | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510161K | 0.5 mm² | ultramarine blue | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510162 | 0.75 mm² | ultramarine blue | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510162K | 0.75 mm² | ultramarine blue | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510162S | 0.75 mm² | ultramarine blue | Spool | 250 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510163 | 1 mm² | ultramarine blue | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510163K | 1 mm² | ultramarine blue | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510163S | 1 mm² | ultramarine blue | Spool | 250 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510262K | 0.75 mm² | blue/white | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510263K | 1 mm² | blue/white | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510921 | 0.5 mm² | dark blue/white | Ring | 100 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510921K | 0.5 mm² | dark blue/white | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4510922 | 0.75 mm² | dark blue/white | Ring | 100 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510922K | 0.75 mm² | dark blue/white | Large Cardboard Box | 2500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4510923 | 1 mm² | dark blue/white | Ring | 100 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4510923K | 1 mm² | dark blue/white | Large Cardboard Box | 2000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4511060E | 0.5 mm² | dark blue | Large Cardboard Box | 9000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511061E | 0.75 mm² | dark blue | Large Cardboard Box | 7500 m | 2.7 mm | 7.200 kg/km | 12 kg/km | |
4511062E | 1 mm² | dark blue | Large Cardboard Box | 6000 m | 2.8 mm | 9.600 kg/km | 15 kg/km | |
4511064K | 0.5 mm² | dark blue | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511065K | 0.5 mm² | brown | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511068K | 0.5 mm² | violet | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511070K | 0.5 mm² | orange | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511071K | 0.5 mm² | red | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511072K | 0.5 mm² | white | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km | |
4511073K | 0.5 mm² | grey | Large Cardboard Box | 3000 m | 2.5 mm | 4.800 kg/km | 9 kg/km |