07V2-K 1X70 GN/YE
Single core; 1X70; green/yellow; Ring; U0/U: 450/750 V; PVC; Fixed Installation

Benefits
- Thermal resistance up to 90°C enables higher current ratings at higher ambient temperatures. In certain cases, this allows smaller conductor cross-sections to be selected in compliance with the applicable standards.
- Llyod's Register (LR) approval for maritime use.
- Made according to harmonised European design H07V2-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Suitable for voltage class 450/750 V.
- Different core insulation colours available.
- Also available in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For wiring circuits inside machines.
- Suitable for wiring inside control cabinets.
- For fixed and protected installation.
- Can be used for open installation on cable trays for equipotential bonding.
Technical Attributes
General Information
Product type
Single core
Weight
680 kg/km
Copper index
672.000 kg/km
Single core packaging type
Ring
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
IEC 60364-5-52
Short-circuit temperature [5s]
160 °C
Max. conductor resistance at 20°C
0.272 Ω/km
Product Design
Li-stranded cables
LiY
Harmonised design
H07V2-K
Cable dimension
1X70
Conductor cross-section (mm2)
70 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Min. outer diameter
13.30 mm
Nominal outer diameter
13.50 mm
Max. outer diameter
13.70 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
54.8 mm
temperature, fixed installation
-10 °C to +90 °C
Installation temperature min.
+5 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Chemical resistant
No
Halogenfree
No
Oil-resistant
No
PWIS-free
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
VDE certified
No
HAR-certified
No
Product standard DIN / EN
EN 50525-2-31
Lloyd's Register certified
Yes
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- * Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07V2-K
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
4519001 | 1.5 mm² | green/yellow | Ring | 14.400 kg/km | 20 kg/km | ||
45190010 | 70 mm² | green/yellow | Ring | 672.000 kg/km | 680 kg/km | ||
45190011 | 95 mm² | green/yellow | Ring | 912.000 kg/km | 900 kg/km | ||
4519001K | 1.5 mm² | green/yellow | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519002 | 2.5 mm² | green/yellow | Ring | 24.000 kg/km | 32 kg/km | ||
4519002K | 2.5 mm² | green/yellow | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519003 | 4 mm² | green/yellow | Ring | 38.400 kg/km | 47 kg/km | ||
4519003K | 4 mm² | green/yellow | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519004 | 6 mm² | green/yellow | Ring | 57.600 kg/km | 65 kg/km | ||
4519004K | 6 mm² | green/yellow | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519005 | 10 mm² | green/yellow | Ring | 96.000 kg/km | 111 kg/km | ||
4519006 | 16 mm² | green/yellow | Ring | 153.600 kg/km | 167 kg/km | ||
4519007 | 25 mm² | green/yellow | Ring | 240.000 kg/km | 255 kg/km | ||
4519008 | 35 mm² | green/yellow | Ring | 336.000 kg/km | 350 kg/km | ||
4519009 | 50 mm² | green/yellow | Ring | 480.000 kg/km | 495 kg/km | ||
4519011 | 1.5 mm² | black | Ring | 14.400 kg/km | 20 kg/km | ||
45190110 | 70 mm² | black | Ring | 672.000 kg/km | 680 kg/km | ||
45190111 | 95 mm² | black | Ring | 912.000 kg/km | 1010 kg/km | ||
4519011K | 1.5 mm² | black | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519012 | 2.5 mm² | black | Ring | 24.000 kg/km | 32 kg/km | ||
4519012K | 2.5 mm² | black | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519013 | 4 mm² | black | Ring | 38.400 kg/km | 47 kg/km | ||
4519013K | 4 mm² | black | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519014 | 6 mm² | black | Ring | 57.600 kg/km | 65 kg/km | ||
4519014K | 6 mm² | black | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519015 | 10 mm² | black | Ring | 96.000 kg/km | 111 kg/km | ||
4519016 | 16 mm² | black | Ring | 153.600 kg/km | 167 kg/km | ||
4519017 | 25 mm² | black | Ring | 240.000 kg/km | 255 kg/km | ||
4519018 | 35 mm² | black | Ring | 336.000 kg/km | 350 kg/km | ||
4519019 | 50 mm² | black | Ring | 480.000 kg/km | 495 kg/km | ||
4519021 | 1.5 mm² | blue | Ring | 14.400 kg/km | 20 kg/km | ||
4519021K | 1.5 mm² | blue | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519022 | 2.5 mm² | blue | Ring | 24.000 kg/km | 32 kg/km | ||
4519022K | 2.5 mm² | blue | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519023 | 4 mm² | blue | Ring | 38.400 kg/km | 47 kg/km | ||
4519023K | 4 mm² | blue | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519024 | 6 mm² | blue | Ring | 57.600 kg/km | 65 kg/km | ||
4519024K | 6 mm² | blue | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519025 | 10 mm² | blue | Ring | 96.000 kg/km | 111 kg/km | ||
4519026 | 16 mm² | blue | Ring | 153.600 kg/km | 167 kg/km | ||
4519027 | 25 mm² | blue | Ring | 240.000 kg/km | 255 kg/km | ||
4519028 | 35 mm² | blue | Ring | 336.000 kg/km | 330 kg/km | ||
4519029 | 50 mm² | blue | Ring | 480.000 kg/km | 495 kg/km | ||
4519031 | 1.5 mm² | brown | Ring | 14.400 kg/km | 20 kg/km | ||
4519031K | 1.5 mm² | brown | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519032 | 2.5 mm² | brown | Ring | 24.000 kg/km | 32 kg/km | ||
4519032K | 2.5 mm² | brown | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519033 | 4 mm² | brown | Ring | 38.400 kg/km | 47 kg/km | ||
4519033K | 4 mm² | brown | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519034 | 6 mm² | brown | Ring | 57.600 kg/km | 65 kg/km | ||
4519034K | 6 mm² | brown | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519035 | 10 mm² | brown | Ring | 96.000 kg/km | 111 kg/km | ||
4519036 | 16 mm² | brown | Ring | 153.600 kg/km | 167 kg/km | ||
4519037 | 25 mm² | brown | Ring | 240.000 kg/km | 255 kg/km | ||
4519041 | 1.5 mm² | red | Ring | 14.400 kg/km | 20 kg/km | ||
4519041K | 1.5 mm² | red | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519042 | 2.5 mm² | red | Ring | 24.000 kg/km | 32 kg/km | ||
4519042K | 2.5 mm² | red | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519043 | 4 mm² | red | Ring | 38.400 kg/km | 47 kg/km | ||
4519043K | 4 mm² | red | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519044 | 6 mm² | red | Ring | 57.600 kg/km | 65 kg/km | ||
4519044K | 6 mm² | red | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519045 | 10 mm² | red | Ring | 96.000 kg/km | 111 kg/km | ||
4519046 | 16 mm² | red | Ring | 153.600 kg/km | 167 kg/km | ||
4519047 | 25 mm² | red | Ring | 240.000 kg/km | 255 kg/km | ||
4519048 | 35 mm² | red | Ring | 336.000 kg/km | 330 kg/km | ||
4519051 | 1.5 mm² | white | Ring | 14.400 kg/km | 20 kg/km | ||
4519051K | 1.5 mm² | white | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519052 | 2.5 mm² | white | Ring | 24.000 kg/km | 32 kg/km | ||
4519052K | 2.5 mm² | white | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519053 | 4 mm² | white | Ring | 38.400 kg/km | 47 kg/km | ||
4519053K | 4 mm² | white | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519054 | 6 mm² | white | Ring | 57.600 kg/km | 65 kg/km | ||
4519054K | 6 mm² | white | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519061 | 1.5 mm² | grey | Ring | 14.400 kg/km | 20 kg/km | ||
4519061K | 1.5 mm² | grey | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519062 | 2.5 mm² | grey | Ring | 24.000 kg/km | 32 kg/km | ||
4519062K | 2.5 mm² | grey | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519063 | 4 mm² | grey | Ring | 38.400 kg/km | 47 kg/km | ||
4519063K | 4 mm² | grey | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519064 | 6 mm² | grey | Ring | 57.600 kg/km | 65 kg/km | ||
4519064K | 6 mm² | grey | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519065 | 10 mm² | grey | Ring | 96.000 kg/km | 111 kg/km | ||
4519066 | 16 mm² | grey | Ring | 153.600 kg/km | 167 kg/km | ||
4519071 | 1.5 mm² | violet | Ring | 14.400 kg/km | 20 kg/km | ||
4519071K | 1.5 mm² | violet | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519072 | 2.5 mm² | violet | Ring | 24.000 kg/km | 32 kg/km | ||
4519072K | 2.5 mm² | violet | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519073 | 4 mm² | violet | Ring | 38.400 kg/km | 47 kg/km | ||
4519073K | 4 mm² | violet | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519074K | 6 mm² | violet | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519081 | 1.5 mm² | pink | Ring | 14.400 kg/km | 20 kg/km | ||
4519081K | 1.5 mm² | pink | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519082K | 2.5 mm² | pink | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519083K | 4 mm² | pink | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519084K | 6 mm² | pink | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519091 | 1.5 mm² | orange | Ring | 14.400 kg/km | 20 kg/km | ||
4519091K | 1.5 mm² | orange | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519092 | 2.5 mm² | orange | Ring | 24.000 kg/km | 32 kg/km | ||
4519092K | 2.5 mm² | orange | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519093 | 6 mm² | orange | Ring | 38.400 kg/km | 47 kg/km | ||
4519093K | 4 mm² | orange | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519094 | 6 mm² | orange | Ring | 57.600 kg/km | 65 kg/km | ||
4519094K | 6 mm² | orange | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519095 | 10 mm² | orange | Ring | 96.000 kg/km | 111 kg/km | ||
4519096 | 16 mm² | orange | Ring | 153.600 kg/km | 167 kg/km | ||
4519111 | 1.5 mm² | yellow | Ring | 14.400 kg/km | 20 kg/km | ||
4519111K | 1.5 mm² | yellow | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519112 | 2.5 mm² | yellow | Ring | 24.000 kg/km | 32 kg/km | ||
4519112K | 2.5 mm² | yellow | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519113 | 4 mm² | yellow | Ring | 38.400 kg/km | 47 kg/km | ||
4519113K | 4 mm² | yellow | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519114 | 6 mm² | yellow | Ring | 57.600 kg/km | 65 kg/km | ||
4519114K | 6 mm² | yellow | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519121 | 1.5 mm² | green | Ring | 14.400 kg/km | 20 kg/km | ||
4519121K | 1.5 mm² | green | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519122 | 2.5 mm² | green | Ring | 24.000 kg/km | 32 kg/km | ||
4519122K | 2.5 mm² | green | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519123K | 4 mm² | green | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519124K | 6 mm² | green | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519141 | 1.5 mm² | dark blue | Ring | 14.400 kg/km | 20 kg/km | ||
4519141K | 1.5 mm² | dark blue | Large Cardboard Box | 14.400 kg/km | 20 kg/km | ||
4519142 | 2.5 mm² | dark blue | Ring | 24.000 kg/km | 32 kg/km | ||
4519142K | 2.5 mm² | dark blue | Large Cardboard Box | 24.000 kg/km | 32 kg/km | ||
4519143 | 4 mm² | dark blue | Ring | 38.400 kg/km | 47 kg/km | ||
4519143K | 4 mm² | dark blue | Large Cardboard Box | 38.400 kg/km | 47 kg/km | ||
4519144 | 6 mm² | dark blue | Ring | 57.600 kg/km | 65 kg/km | ||
4519144K | 6 mm² | dark blue | Large Cardboard Box | 57.600 kg/km | 65 kg/km | ||
4519145 | 10 mm² | dark blue | Ring | 96.000 kg/km | 111 kg/km | ||
4519146 | 16 mm² | dark blue | Ring | 153.600 kg/km | 167 kg/km |