TRONIC COVER
Spare part;

Login to see price
Article No.
85001637
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TRONIC COVER Spare part -  Primary Image
TRONIC COVER Spare part -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
  • Direct bundling of single cores at the operation site leads to efficient assembly
  • User-friendly solution because of short setup times due to an easy refill
  • No twisting / kinking through horizontal pull
  • Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible

Applications

  • Transporting, storing and unwinding of single core coils and spools
  • All in one compact mobile storage and unwinding solution for the operational site
Show less
Show all

Technical Attributes

General Information

Product type

Spare part

Scope of delivery

including 48 TRONIC boxes

Weight

0.5 kg

Delivery Unit

1.000

Suitable cable

H05V-K HAR
H07V-K HAR

Product Design

Outer diameter

310 mm

Total length

865 mm

Overall width

770 mm

Overall height

103 mm

For max. cable outer diameter

10 mm

for cable ring outer diameter (max.)

295 mm

for cable ring inner diameter (min.)

80 mm

For ring inner diameter (max.)

180 mm

For ring height (max.)

80 mm

Rings/coils capacitance

1

Material

Steel

Surface protection

Painted

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from TRONIC box solutions

Article number Scope of delivery Suitable cable Rings/coils capacitance
85001624 including 12 TRONIC boxes H05V-K HARH07V-K HARH07V-U 12
85001629 including 48 TRONIC boxes H05V-K HARH07V-K HARH07V-U 48
85001632 including 48 TRONIC boxes H05V-K HARH07V-K HAR 1
85001637 including 48 TRONIC boxes H05V-K HARH07V-K HAR 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?