EPIC® SIGNAL M23 F6 N 5-7.3 (5)
Cable coupler hood; M 23 signal; Black (N); Clamping range (min./max.): 5mm - 7.3mm
Benefits
- Low-resistance screen contact, optimum EMC protection
- Use of high quality materials for increased reliability
Applications
- Plant engineering
- Servo drives and servo assemblies
- Measurement and control technology
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable coupler hood
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.083 kg
Delivery Unit
5.000
Product Design
Locking type
Screw Lock
Diameter connector
26 mm
Total length
72 mm
Housing variant
Cable coupler hood
Design connector housing
Straight
Coded
Yes
With thread
No
With protective conductor
No
Connector format
M 23 signal
Connector type
Plug/Socket
Coding type
Black (N)
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
5 mm
Max. cable clamping range
7.3 mm
Screen contact type
Terminal Connection
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Seal type
Sealing ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour
green
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Operating temperature min. static (no plugging or unplugging)
-40 °C
Operating temperature min.
-25 °C
Operating temperature max.
125 °C
corrosion resistant according to
DIN EN 60068-2-60, Ke 4
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
No
UR recognised
No
UR certification
according to UL 2238 (e-file number: E249137)
UL category control number
CYJV2
cUR recognized
No
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E249137)
cUR category control number
CYJV8
CSA certified
No
VDE certified
No
VDE registration number
C024
Product standard according to IEC
IEC 61984
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 F6
Article number | Coding type | Max. cable clamping range | Delivery Unit | |
---|---|---|---|---|
44420039 | Blue (-20°) | 13.5 mm | 5 | |
44420040 | Black (N) | 13.5 mm | 5 | |
44420041 | Red (+20°) | 13.5 mm | 5 | |
72064000 | Black (N) | 13.5 mm | 5 | |
72064010 | Black (N) | 13.5 mm | 20 | |
72064020 | Black (N) | 10 mm | 20 | |
72064030 | Black (N) | 10 mm | 5 | |
72064100 | Blue (-20°) | 13.5 mm | 5 | |
72064120 | Blue (-20°) | 10 mm | 20 | |
72064130 | Blue (-20°) | 10 mm | 5 | |
72064200 | Red (+20°) | 13.5 mm | 5 | |
72064210 | Red (+20°) | 13.5 mm | 20 | |
72064220 | Red (+20°) | 10 mm | 20 | |
72064230 | Red (+20°) | 10 mm | 5 | |
75018415 | Black (N) | 7.3 mm | 5 | |
75018416 | Black (N) | 7.3 mm | 20 |