PROTECT-HF 4.8/2.4 BK
Shrink hose; Cable diameter: 4.8mm - 2.4mm; Polyolefin; black; Halogenfree
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
61742476
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Halogen-free products do not develop corrosive or toxic gases in the event of a fire, are flame-retardant, show little fire propagation and develop only little smoke
- Flexible
- PROTECT-HF RW: Can be flattened for marking purposes, suitable for railway applications
Applications
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
- PROTECT-HF RW: For railway applications and marking systems
Show less
Show all
Technical Attributes
General Information
Product type
Shrink hose
Type of packaging
Bag
Delivery Unit
1.000
Electrical Characteristics
Dielectric strength
20 kV/mm
Product Design
Total length
50 m
panel thickness type
Thin-walled
panel thickness shrunk
0.51 mm
Material
Polyolefin
Perforated
No
shrinkage range (min.)
4.8 mm
shrinkage range (max.)
2.4 mm
shrinking ratio
2:1
Colour
black
Product Characteristics
Temperature min.
-30 °C
Temperature max.
105 °C
Shrinking temperature
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Shrink tube PROTECT-HF
Article number | shrinkage range (min.) | Colour | Delivery Unit | ||
---|---|---|---|---|---|
61742472 | 1.2 mm | black | 1 | ||
61742473 | 1.6 mm | black | 1 | ||
61742474 | 2.4 mm | black | 1 | ||
61742475 | 3.2 mm | black | 1 | ||
61742476 | 4.8 mm | black | 1 | ||
61742477 | 6.4 mm | black | 1 | ||
61742478 | 9.5 mm | black | 1 | ||
61742479 | 12.7 mm | black | 1 | ||
61742480 | 19.1 mm | black | 1 | ||
61742481 | 25.4 mm | black | 1 | ||
61742482 | 3.2 mm | green/yellow | 1 | ||
61742483 | 4.8 mm | green/yellow | 1 | ||
61742484 | 6.4 mm | green/yellow | 1 | ||
61742485 | 9.5 mm | green/yellow | 1 | ||
61742486 | 12.7 mm | green/yellow | 1 | ||
61742487 | 19.1 mm | green/yellow | 1 | ||
61742488 | 25.4 mm | green/yellow | 1 | ||
61742489 | 1.2 mm | black | 1 | ||
61742490 | 1.6 mm | black | 1 | ||
61742491 | 2.4 mm | black | 1 | ||
61742492 | 3.2 mm | black | 1 | ||
61742493 | 4.8 mm | black | 1 | ||
61742494 | 6.4 mm | black | 1 | ||
61742495 | 9.5 mm | black | 1 | ||
61742496 | 12.7 mm | black | 1 | ||
61742497 | 19.1 mm | black | 1 | ||
61742498 | 25.4 mm | black | 1 | ||
61742499 | 2.4 mm | black | 1 | ||
61742501 | 3.2 mm | black | 1 | ||
61742502 | 4.8 mm | black | 1 | ||
61742503 | 6.4 mm | black | 1 | ||
61742504 | 9.5 mm | black | 1 | ||
61742505 | 12.7 mm | black | 1 | ||
61742506 | 19.1 mm | black | 1 | ||
61742507 | 25.4 mm | black | 1 | ||
61742508 | 2.4 mm | white | 1 | ||
61742509 | 3.2 mm | white | 1 | ||
61742510 | 4.8 mm | white | 1 | ||
61742511 | 6.4 mm | white | 1 | ||
61742512 | 9.5 mm | white | 1 | ||
61742513 | 12.7 mm | white | 1 | ||
61742514 | 19.1 mm | white | 1 | ||
61742515 | 2.4 mm | yellow | 1 | ||
61742516 | 3.2 mm | yellow | 1 | ||
61742517 | 4.8 mm | yellow | 1 | ||
61742518 | 6.4 mm | yellow | 1 | ||
61742519 | 9.5 mm | yellow | 1 | ||
61742520 | 12.7 mm | yellow | 1 | ||
61742521 | 19.1 mm | yellow | 1 | ||
61742522 | 25.4 mm | yellow | 1 | ||
61742523 | 25.4 mm | white | 1 |
Show less
Show all