EPIC® POWER M12LM4S-M12LF4S-PVC2.5-7.5
Pre-assembled sensor/actuator cable; Cable chain, Flexible; 1x4; M 12 power (L-coded), Socket, Straight; M 12 power (L-coded), Plug, Straight; 7.5 m

Login to see price
Article No.
44424067
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® POWER M12LM4S-M12LF4S-PVC2.5-7.5 Pre-assembled sensor/actuator cable -  Primary Image
EPIC® POWER M12LM4S-M12LF4S-PVC2.5-7.5 Pre-assembled sensor/actuator cable -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Ready-made connection assemblies to save time during installation.
  • Proven cable successfully tested for over 5 million bending cycles in cable chains and 2 million torsion cycles.
  • Cable design allows rotations with torsion angles of up to ± 180°/m.
  • Connectors are mechanically robust, insensitive to shock and vibration and therefore extremely reliable, thanks to the double overmoulding.
  • The mechanical L coding of the connector face prevents incorrect plugging with the mating connector.

Applications

  • For connecting the power supply of devices and machines with higher voltages and currents.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable as the power supply in the PROFINET network (M12L is regarded as a standardised power interface).
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Pre-assembled sensor/actuator cable

Weight

1.242 kg

Delivery Unit

1.000

Product Design

Cable dimension

4X

Number of cores

4

Shielded

No

EMC screening

No

Product Characteristics

Min. number of plug cycles

100

IP protection rating

IP 67

Suitable for EX-applications

No

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Product Family List

All articles from EPIC® POWER M12L-M12L

Article number Weight
44424060 0.077 kg
44424061 0.001 kg
44424062 0.276 kg
44424063 0.36 kg
44424064 0.525 kg
44424065 0.611 kg
44424066 0.835 kg
44424067 1.242 kg
44424068 1.67 kg
44424069 2.49 kg
44424070 3.32 kg
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?