ÖLFLEX® SERVO FD zeroCM 3X4+1G2,5
Motor connection cable; 3X4+1G2,5; Core-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

Login to see price
Article No.
1023472
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® SERVO FD zeroCM 3X4+1G2,5 Motor connection cable -  Primary Image
ÖLFLEX® SERVO FD zeroCM 3X4+1G2,5 Motor connection cable -  Primary Image ÖLFLEX® SERVO FD zeroCM 3X4+1G2,5 Motor connection cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • The zeroCM® technology with a completely electrical symmetrical cable design has proven to reduce leakage currents by up to 60% compared to conventional motor cables.
  • Faster and error-free connection with just one instead of three protective conductors.
  • Reduces EMC interference at the frequency converter and thus enables almost double installation lengths.
  • Future-proof for future drive generations with higher cycle frequencies.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Halogen-free and flame-retardant materials reduce the possible hazards in the event of a fire.

Applications

  • For connecting frequency converters and motors.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Motor connection cable

Weight

405 kg/km

Copper index

220.000 kg/km

copper index (lb)

1478.330 lb/10,000 ft

Performance class

Core-Line

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Nominal voltage power cores

U0/U: 0,6/1 kV AC rms according to IEC

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to cRU AWM

test voltage conductor/conductor

4 kV

Test voltage core/screening

4 kV

Power core test voltage

4 kV

Current rating according to

VDE 0298-4

Product Design

Conductor count/size

3X4+1G2,5

Conductor cross-section (mm2)

4 mm²

Nominal cross section conductor (AWG)

12 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 6: extra-fine wire

Including protective conductor

Yes

Number of cores

4

Cable element 1

Power core: 3X4

Cable element 2

Protective earth: 1x4

Stranding type

Bundle Stranding

Wrapping over stranding

Fleece wrapping

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

18.0 mm

Shape of cable

Round

Core insulation base material

Polypropylene

Core insulation base material, shortname

PP

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

black

Cable insulation RAL colour

RAL 9005

Core identification

Alphanumeric

Product Characteristics

Application area

Cable chain
Flexible

For continuous flexing

Yes

Minimum bending radius, fixed installation

5 x outer diameter

Minimum bending radius in mm, stationary

90.0 mm

Minimum bending radius, dynamic permanently moved

10 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

180.0 mm

Minimum bending radius, occasionally moved

10 x outer diameter

Minimum bending radius in mm, occasionally flexing

180.0 mm

Maximum bending cycles

7000000

Maximum travel distance

20 m

Maximum speed sliding

5 m/s

Maximum speed unsupported

10 m/s

Maximum acceleration

20 m/s²

temperature, fixed installation

to 80 °C according to CSA AWM
-50 °C to 90 °C according to IEC
to 80 °C according to UL AWM

Temperature, occasionally moved

to 80 °C according to UL AWM
-40 °C to 90 °C according to IEC
to 80 °C according to CSA AWM

Temperature, dynamic continuously flexing

-40 °C to 90 °C according to IEC
to 80 °C according to CSA AWM
to 80 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

CSA FT1

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

weather resistant

Yes

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

Yes

Oil resistance according to

EN 50363-10-2

MUD resistance according to

IEC 61892-4

Low capacitance

Yes

Low-adhesion sheath surface

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marked

Yes

UL recognised

Yes

UL AWM certification

20234 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)

cUL listed

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® SERVO FD zeroCM

Article number Conductor count/size Copper index Weight
1023470 3X1,5+1G1 93.400 kg/km 190 kg/km
1023471 3X2,5+1G1,5 149.200 kg/km 266 kg/km
1023472 3X4+1G2,5 220.000 kg/km 405 kg/km
1023473 3X6+1G4 322.200 kg/km 543 kg/km
1023474 3X10+1G6 469.900 kg/km 787 kg/km
1023475 3X16+1G10 735.600 kg/km 1188 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?