ÖLFLEX® SERVO FD 796 CP 4G10+(4x0,5)
Servo cable; 4G10+(4x0,5); Extended-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain
Benefits
- Compatible with servo drives from leading manufacturers.
- Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
- Extremely weather-resistant with a wide temperature range.
- Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
- Low-capacitance core insulation for long transmission paths.
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- The product is available both with and without control core pairs, e.g. for brakes and temperature sensors (one screened control core pair or triple or two screened control core pairs).
Applications
- For connecting frequency converters and servo motors.
- Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.
- Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Servo cable
Weight
687 kg/km
Copper index
528.500 kg/km
copper index (lb)
4115.138 lb/10,000 ft
Performance class
Extended-Line
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Nominal voltage power cores
U0/U: 0,6/1 kV AC rms according to IEC
Nominal voltage control cores
U0/U: 0,6/1 kV AC rms according to IEC
Rated voltage
1000 V AC rms according to CSA AWM1000 V AC rms according to UL AWM
test voltage conductor/conductor
4 kV
Test voltage core/screening
4 kV
Power core test voltage
4 kV
test voltage control cores
4 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
0.386 Ω/km
Product Design
Conductor count/size
4G10+(4x0,5)
Conductor cross-section (mm2)
10 mm²
Nominal cross section conductor (AWG)
8 AWG
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
Yes
Number of cores
8
Number of pairs
1
Pair screening type
Aluminium-laminated plastic foilTin-plated copper braiding
Cable element 1
Power core: 4G16
Cable element 2
Control core pair: 1x(2x1), Shielding: Tin-plated copper braiding and Aluminium-laminated plastic foil
Cable element 3
Control core pair: 1x(2x1.5), Shielding: Tin-plated copper braiding and Aluminium-laminated plastic foil
Stranding type
Layered Stranding
Wrapping over stranding
Fleece wrapping
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
18.9 mm
Shape of cable
Round
Core insulation base material
Polypropylene
Core insulation base material, shortname
PP
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
orange
Cable insulation RAL colour
RAL 2003
Core identification
AlphanumericColours
Core colour code
EN 50334VDE 0293-1
Product Characteristics
Application area
Cable chainFlexible
For continuous flexing
Yes
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
75.6 mm
Minimum bending radius, dynamic permanently moved
7.5 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
141.8 mm
Minimum bending radius, occasionally moved
7.5 x outer diameter
Minimum bending radius in mm, occasionally flexing
141.8 mm
Maximum bending cycles
10000000
Maximum travel distance
100 m
Maximum speed sliding
5 m/s
Maximum speed unsupported
10 m/s
Maximum acceleration
50 m/s²
temperature, fixed installation
-50 °C to 90 °C according to IEC to 80 °C according to UL AWM to 80 °C according to CSA AWM
Temperature, occasionally moved
to 80 °C according to CSA AWM-40 °C to 90 °C according to IEC to 80 °C according to UL AWM
Temperature, dynamic continuously flexing
to 80 °C according to CSA AWM-40 °C to 90 °C according to IEC to 80 °C according to UL AWM
Flame-retardant
Yes
Flame retardance according to
CSA FT1
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620
weather resistant
Yes
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
hydrolysis resistant
Yes
Halogenfree
Yes
Zero halogen according to
VDE 0472-815
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
MUD resistance according to
IEC 61892-4
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Low capacitance
Yes
Low-adhesion sheath surface
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19
UL recognised
Yes
UL AWM certification
20234 according to UL 758 (e-file number: E63634)10492 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)
cUL listed
No
CSA certified
No
CSA certification
AWM II A according to CSA C22.2 No. 210AWM I A according to CSA C22.2 No. 210
VDE certified
Yes
VDE registration number
8591
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO FD 796 CP
Article number | Conductor count/size | Copper index | Weight | ||
---|---|---|---|---|---|
0027925 | 4G1+(2x0,5) | 97.400 kg/km | 164 kg/km | ||
0027926 | 4G1,5+(2x0,5) | 117.200 kg/km | 187 kg/km | ||
0027927 | 4G2,5+(2x0,5) | 161.200 kg/km | 243 kg/km | ||
0027930 | 4G0,75+(2x0,5) | 85.500 kg/km | 155 kg/km | ||
0027931 | 4G1+(2x1,0) | 106.700 kg/km | 174 kg/km | ||
0027932 | 4G1,5+(3x1,0) | 143.800 kg/km | 220 kg/km | ||
0027933 | 4G2,5+(3x1,0) | 204.300 kg/km | 294 kg/km | ||
0027934 | 4G4+(3x1,0) | 250.000 kg/km | 361 kg/km | ||
0027935 | 4G6+(3x1,5) | 381.400 kg/km | 505 kg/km | ||
0027936 | 4G10+(3x1,5) | 568.900 kg/km | 722 kg/km | ||
0027937 | 4G16+(3x1,5) | 824.600 kg/km | 1030 kg/km | ||
0027948 | 4G1,5+(2x1,0) | 129.900 kg/km | 202 kg/km | ||
0027950 | 4G1,5 | 79.000 kg/km | 139 kg/km | ||
0027951 | 4G2,5 | 129.000 kg/km | 197 kg/km | ||
0027952 | 4G4 | 186.000 kg/km | 268 kg/km | ||
0027953 | 4G6 | 296.000 kg/km | 396 kg/km | ||
0027954 | 4G10 | 449.000 kg/km | 589 kg/km | ||
0027955 | 4G16 | 716.000 kg/km | 948 kg/km | ||
0027956 | 4G25 | 1073.000 kg/km | 1337 kg/km | ||
0027957 | 4G35 | 1480.000 kg/km | 1769 kg/km | ||
0027958 | 4G50 | 2115.000 kg/km | 2468 kg/km | ||
0027959 | 4G1,5+(2x1,5) | 135.000 kg/km | 261 kg/km | ||
0027960 | 4G2,5+(2x1,5) | 188.000 kg/km | 322 kg/km | ||
0027961 | 4G4+(2x1,5) | 235.000 kg/km | 385 kg/km | ||
0027962 | 4G6+(2x1,5) | 329.000 kg/km | 486 kg/km | ||
0027963 | 4G10+(2x1,5) | 515.000 kg/km | 721 kg/km | ||
0027964 | 4G16+(2x1,5) | 757.000 kg/km | 1048 kg/km | ||
0027965 | 4G25+(2x1,5) | 1147.000 kg/km | 1532 kg/km | ||
0027966 | 4G35+(2x1,5) | 1538.000 kg/km | 2097 kg/km | ||
0027967 | 4G50+(2x1,5) | 2181.000 kg/km | 2721 kg/km | ||
0027968 | 4G1+2x(2x0,75) | 138.400 kg/km | 208 kg/km | ||
0027969 | 4G1,5+2x(2x0,75) | 159.000 kg/km | 313 kg/km | ||
0027970 | 4G2,5+2x(2x1) | 207.000 kg/km | 362 kg/km | ||
0027971 | 4G4+(2x1)+(2x1,5) | 344.000 kg/km | 485 kg/km | ||
0027972 | 4G6+(2x1)+(2x1,5) | 436.000 kg/km | 588 kg/km | ||
0027973 | 4G10+(2x1)+(2x1,5) | 610.000 kg/km | 819 kg/km | ||
0027974 | 4G16+2x(2x1,5) | 801.000 kg/km | 1135 kg/km | ||
0027975 | 4G25+2x(2x1,5) | 1187.000 kg/km | 1559 kg/km | ||
0027976 | 4G35+2x(2x1,5) | 1588.000 kg/km | 2093 kg/km | ||
0027977 | 4G50+2x(2x2,5) | 2557.000 kg/km | 2920 kg/km | ||
0027978 | 4G2,5+(2x1,0) | 169.200 kg/km | 253 kg/km | ||
0027980 | 4G4+2x(2x1,0) | 274.000 kg/km | 466 kg/km | ||
0027981 | 4G4+(2x1,0) | 238.900 kg/km | 359 kg/km | ||
0027982 | 4G6+(2x1,0) | 339.500 kg/km | 469 kg/km | ||
0027983 | 4G10+(2x1,0) | 530.100 kg/km | 689 kg/km | ||
0027984 | 4G16+(2x1,0) | 786.700 kg/km | 985 kg/km | ||
0027985 | 4G1,5+(3x1)+(2x0,75) | 178.600 kg/km | 262 kg/km | ||
0027986 | 4G2,5+(3x1)+(2x0,75) | 242.800 kg/km | 340 kg/km | ||
0027987 | 4G4+(3x1,5)+(2x0,75) | 334.700 kg/km | 462 kg/km | ||
0027988 | 4G6+(3x1,5)+(2x0,75) | 441.200 kg/km | 561 kg/km | ||
0027989 | 4G10+(3x1,5)+(2x0,75) | 612.400 kg/km | 824 kg/km | ||
0027990 | 4G1,5+(4x0,5) | 132.000 kg/km | 217 kg/km | ||
0027991 | 4G2,5+(4x0,5) | 192.200 kg/km | 278 kg/km | ||
0027992 | 4G4+(4x0,5) | 238.200 kg/km | 345 kg/km | ||
0027993 | 4G6+(4x0,5) | 344.900 kg/km | 460 kg/km | ||
0027994 | 4G10+(4x0,5) | 528.500 kg/km | 687 kg/km | ||
0027995 | 4G16+(4x0,5) | 786.300 kg/km | 1008 kg/km |